
Specs at a glance
-
Unit dimensions (width x height x depth)
Cart:
685 × 1022 (tabletop) × 753 mm
26.97 × 40.24 (tabletop) × 29.65 inch
Shipping crate:
902 x 1549 x 1276 mm
35.52 x 60.99 x 50.24 inch -
Weight
Cart: 59 kg / 130 lbs
Shipping crate: 179 kg / 395 lbs, depending on cart and accessory configuration
Field of application
The easy mobility of the medical-grade ergonomic Raman Rxn2 cart accessory is especially useful in process development where one instrument may be needed to support several ongoing projects. The Raman Rxn2 mobile cart includes a secure analyzer mounting location, convenient built-in probe and optic storage, a mount for the routine-analysis sample compartment, handy fiber cable storage, and mounting provisions for the instrument control HMI. Available with all Raman Rxn2 configurations.
Pharmaceutical: reaction chemistry, yield crystallization, polymorph, blending, drying, granulations
Biopharmaceutical: bioprocess monitoring and control, PAT/QbD applications, cell culture, fermentation, downstream operations, cGLP/cGMP compatible
Chemical: Polymerization, extrusion monitoring, polymer blending, catalysis investigation
Food & Beverage: Zonal heterogeneity, fermentation
Benefits
Semi-custom medical-grade design
Durable all powder coated (white) aluminum/steel construction
Easy mobility via 5” lockable, dual-wheel swivel casters
Integrated wire routing into columns
Integrated power strip & rear power entry point
Convenient rear probe outrigger
Added 4” drawer for extra storage
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Raman Rxn2 Mobile Cart Technical Information
System design and specifications for the
Raman Rxn2 mobile cartEN 01/09/202314/09/2021Language:
English
Version:
01/09/2023
File size:
272.8 KB
File name:
TI01639CEN_0222.pdf
-
-
-
Operating Instruction (BA)
Raman Rxn2 Mobile Cart Operating Instructions
Commissioning, operation, and maintenance details
for the Raman Rxn2 mobile cartEN 01/09/202314/09/2021Language:
English
Version:
01/09/2023
File size:
2.3 MB
File name:
BA02175CEN_0222.pdf
-