
Specs at a glance
-
Measured variables
Visibility (K-value), CO
-
Measuring range
Visibility (K-value): 0 ... 15 km⁻¹
CO: 0 ... 300 ppm -
Ambient temperature range
–30 °C ... +60 °C
Field of application
The VICOTEC410 product family of compact analyzers detect measurands for visibility or carbon monoxide concentrations in road tunnels. These measurement devices request maintenance only when sensors are contaminated – reducing maintenance costs to a minimum.
Device properties:
Automatic adjustment function (AutoAdjust)
Contamination check
Menu-driven operation via evaluation unit
Benefits
Direct measurement, nearly without time lag
Low operating and maintenance costs (especially for VICOTEC411)
Flexible system integration with analog outputs or PROFIBUS
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Competence Brochure (CP)
Traffic and Tunnel Safety Solutions
An overview brochure about traffic and tunnel sensor, their
development during the last 60 years, the main applications in front
and within a tunnel as well as the measuring devices at a glanceLanguage:
English
Version:
01/01/2025
File size:
4.2 MB
File name:
8029977_CP_Traffic_Sensors_en_V2-0_2025.01_EHS.pdf
-
-
-
Competence Brochure (CP)
Emission Monitoring Solutions – broad instrument portfolio and longstanding experience
An overview brochure about emission monitoring, their measuring
principles and technologies, global requirements and services, a
selection guide and the measuring devices at a glanceLanguage:
English
Version:
01/01/2025
File size:
4.5 MB
File name:
8029975_CP_Emission_Monitoring_Solutions_en_V3-0_2025.01_EHS.pdf
-
-
-
Innovation (IN)
VICOTEC410 – air quality measuring device
The VICOTEC410 product family of compact analyzers detect visibility and/or carbon monoxide concentrations in road tunnels.
Language:
English
Version:
01/01/2025
File size:
2.2 MB
File name:
8030617_IN_VICOTEC410_en_V2-0_2025.01_EHS.pdf
-