Specs at a glance
-
Accuracy
Standard: 0.05%
Platinum: up to 0.025% -
Process temperature
-40°C...150°C
(-40°F...302°F) -
Pressure measuring range
100mbar...40bar
(1.5psi...600psi) -
Process pressure / max. overpressure limit
60bar (900psi)
-
Main wetted parts
Ceraphire ceramic
Alloy C
316L
Monel
PVDF -
Max. measurement distance
400m (1312ft) H2O
-
Material process membrane
Ceramic
-
Measuring cell
100 mbar...40 bar
(1.5 psi...600 psi)
relative/ absolute
Field of application
The Cerabar PMC71 digital pressure transmitter with capacitive, oil-free ceramic measuring cell is typically used in the process and hygienic applications for pressure, level, volume or mass measurement in liquids and gases. It guarantees high degree of system safety thanks to vacuum-proof ceramic membrane with integrated breakage detection. Quick Setup with adjustable measuring range allows simple commissioning, reduces costs and saves time. SIL2/3 according to IEC 61508.
Two chamber aluminum or stainless steel (316L) housing.
Process connections: Threads, flanges or hygienic connections
Process temperature: -40 to +150°C (-40 to +302°F)
Measuring ranges: -1/0 up to to +40bar (+1.5 to +600psi)
Accuracy: ±0.05%, "Platinum" ±0.025%
International explosion protection certificates, overfill prevention WHG, SIL, hygienic approvals, marine approvals
Benefits
Best fit for vacuum applications and applications with corrosive and abrasive media
Process safety through membrane breakage detection
Overload-resistant high purity ceramic sensor (99.9% Al2O3)
HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics
Easy menu-guided commissioning via local display, 4 to 20mA with HART, PROFIBUS PA, FOUNDATION Fieldbus
Highest safety due to gastight feedthrough with capabilities up to SIL2/3, certified to IEC 61508
Available with mounted manifolds: always fit, always tested for leaks
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Cerabar S PMC71, PMP71, PMP75
English version - 04/2024
Process pressure measurement 1-5 V DC, HART, PA, FF
EN 01/04/202413/01/202229/09/202001/04/202016/04/2019Language:
English
Version:
01/04/2024
File size:
3.5 MB
File name:
TI00383PEN_3624-00.pdf
-
-
-
EU Declaration
Product family: Cerabar S
English version - 07/2021
Product root: PMC71-, PMP71-, PMP75-
EN 09/07/2021Language:
English
Version:
09/07/2021
File size:
1.3 MB
File name:
EG_03 033-i.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 25/03/202415/09/202328/10/202130/07/202119/06/2020Language:
English
Version:
25/03/2024
File size:
1.1 MB
File name:
TI00426FEN_2524.pdf
-
-
-
Technical Information (TI)
TI Cerabar S PMC71, PMP71, PMP75
Process pressure measurement
1-5 V DC, HART, PA, FFEN 01/04/202413/01/202229/09/202001/04/202016/04/2019Language:
English
Version:
01/04/2024
File size:
3.5 MB
File name:
TI00383PEN_3624-00.pdf
-
-
-
Operating Instruction (BA)
Cerabar S PMC71, PMP71, PMP75 FOUNDATION Fieldbus (V 04.00.zz) Operating Instructions
Pressure transmitter with ceramic and metal sensors
Overload-resistant and function-monitored;
Communication via
FOUNDA
TION FieldbusEN 01/08/202403/04/201710/12/201407/05/201430/04/2013Language:
English
Version:
01/08/2024
File size:
1.9 MB
File name:
BA00302PEN_1922-00.pdf
-
-
-
Operating Instruction (BA)
Cerabar S PMC71, PMP71, PMP75 HART V02.30.zz Operating Instructions
Pressure transmitter with ceramic and metal sensors
EN 01/08/202401/03/201810/12/201401/11/201407/05/2014Language:
English
Version:
01/08/2024
File size:
914.5 KB
File name:
BA00271PEN_2022.pdf
-
-
-
Operating Instruction (BA)
Cerabar S /Deltabar S /Deltapilot S Description of device functions PROFIBUS PA V04.01.zz
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter
Deltabar S FMD77, FMD78, PMD75 Differential pressure
transmitter
Deltapilot S FMB70 Hydrostatic pressure transmitterEN 03/04/201710/12/201407/08/201301/10/201101/05/2010Language:
English
Version:
03/04/2017
File size:
4.8 MB
File name:
BA00296PEN_1616.pdf
-
-
-
Operating Instruction (BA)
Cerabar S / Deltabar S / Deltapilot S, Description of device functions FOUNDATION Fieldbus V 04.00.zz
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter
Deltabar S FMD77, FMD78, PMD75 Differential pressure
transmitter
Deltapilot S FMB70 Hydrostatic pressure transmitterEN 03/04/201710/12/201407/05/201430/04/201301/10/2011Language:
English
Version:
03/04/2017
File size:
6.3 MB
File name:
BA00303PEN_1716.pdf
-
-
-
Operating Instruction (BA)
Cerabar S Operating Instructions HART, Software version 7.1
Cerabar S PMC631, PMC731, PMP635, PMP731, Pressure transmitter
EN 01/01/200401/03/200301/04/1999Language:
English
Version:
01/01/2004
File size:
1.9 MB
File name:
BA187PEN.pdf
-
-
-
Operating Instruction (BA)
Cerabar S PMC71, PMP71, PMP75 PROFIBUS PA (V 04.01.zz) Operating Instructions
Pressure transmitter with ceramic and metal sensors
Overload-resistant and function-monitored;
Communication via
PROFIB
USPAEN 01/08/202403/04/201710/12/201407/05/201407/08/2013Language:
English
Version:
01/08/2024
File size:
1.4 MB
File name:
BA00295PEN_1922-00.pdf
-
-
-
Operating Instruction (BA)
Cerabar S / Deltabar S / Deltapilot S HART V02.30.zz Description of Instrument Functions
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter
Deltabar S FMD77, FMD78, PMD75 Differential pressure transmitter
Deltapilot S FMB70 Hydrostatic pressure transmitterEN 01/03/201810/12/201401/11/201407/05/201417/01/2013Language:
English
Version:
01/03/2018
File size:
4.8 MB
File name:
BA00274PEN_1816.pdf
-
-
-
Short Instruction (KA)
Cerabar S PMC71, PMP71, PMP75
Process pressure measurement
EN 30/06/202203/04/201710/12/201407/05/201430/04/2013Language:
English
Version:
30/06/2022
File size:
1.2 MB
File name:
KA01025PEN_1922-00.pdf
-