Specs at a glance
-
Accuracy
Standard: 0.05%
Platinum: up to 0.025% -
Process temperature
-40°C...125°C
(-40°F...257°F) -
Pressure measuring range
400 mbar...700 bar
(5.8 psi...10.500 psi) -
Main wetted parts
Alloy C276
316L
Rhodium -
Material process membrane
316L, AlloyC,
Rhodium> Gold -
Measuring cell
400 mbar...700 bar
(5.8 psi...10.500 psi)
relative/ absolute
Field of application
The Cerabar PMP71 digital pressure transmitter with metallic membrane is typically used in process applications for pressure, level, volume or mass measurement in liquids or gases. PMP71 is designed for high pressure applications up to 700bar. Quick Setup with freely adjustable measuring range without pressure specification. Designed according to IEC 61508 for use in SIL2/3 safety systems and available with MID Parts Certificate suitable for custody transfer applications.
Two chamber aluminum or stainless steel (316L) housing.
Process connections: Threads and flange connections
Process temperature: -40 to +125°C (-40 to +257°F)
Measuring ranges: -1/0 up to 700bar (-15/0 up to +10,500psi)
Accuracy: ±0.05%, "Platinum" ±0.025%
International explosion protection certificates, overfill prevention WHG, hygienic approvals, marine approvals, SIL
Benefits
Best accuracy, reproducibility and long-term stability
Highest safety due to gas tight feedthrough with capabilities up to SIL2/3, certified to IEC 61508
Easy menu-guided commissioning via local display, 4 to 20mA with HART, PROFIBUS PA, FOUNDATION Fieldbus
HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics
Overload-resistant and function-monitored from the measuring cell to the electronics
Available with mounted manifolds: always fit, always tested for leaks
Seamless and independent system integration (HART/PA/FF)
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Cerabar S PMC71, PMP71, PMP75
English version - 04/2024
Process pressure measurement 1-5 V DC, HART, PA, FF
EN 01/04/202413/01/202229/09/202001/04/202016/04/2019Language:
English
Version:
01/04/2024
File size:
3.5 MB
File name:
TI00383PEN_3624-00.pdf
-
-
-
Installation Instructions (EA)
Electronics Installation Instructions
English version - 12/2017
Cerabar S PMC71, PMP71, PMP75, Deltabar S FMD77, FMD78, PMD75, Deltabar FMD71, FMD72, Deltapilot S FMB70
EN 31/12/201731/05/2017Language:
English
Version:
31/12/2017
File size:
409.2 KB
File name:
EA01210PA2_0217.pdf
-
-
-
Technical Information (TI)
TI Cerabar S PMC71, PMP71, PMP75
Process pressure measurement
1-5 V DC, HART, PA, FFEN 01/04/202413/01/202229/09/202001/04/202016/04/2019Language:
English
Version:
01/04/2024
File size:
3.5 MB
File name:
TI00383PEN_3624-00.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 25/03/202415/09/202328/10/202130/07/202119/06/2020Language:
English
Version:
25/03/2024
File size:
1.1 MB
File name:
TI00426FEN_2524.pdf
-
-
-
Technical Information (TI)
Cerabar S PMP71 with MID Part Certificate
Pressure transmitter with metal sensors; Overload-resistant and
function-monitored; Communication via HART; Subcomponent
suitablefEN 16/12/2011Language:
English
Version:
16/12/2011
File size:
1.5 MB
File name:
TI00451PEN_0111.pdf
-
-
-
Operating Instruction (BA)
Cerabar S /Deltabar S /Deltapilot S Description of device functions PROFIBUS PA V04.01.zz
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter
Deltabar S FMD77, FMD78, PMD75 Differential pressure
transmitter
Deltapilot S FMB70 Hydrostatic pressure transmitterEN 03/04/201710/12/201407/08/201301/10/201101/05/2010Language:
English
Version:
03/04/2017
File size:
4.8 MB
File name:
BA00296PEN_1616.pdf
-
-
-
Operating Instruction (BA)
Cerabar S / Deltabar S / Deltapilot S, Description of device functions FOUNDATION Fieldbus V 04.00.zz
Cerabar S PMC71, PMP71, PMP75 Pressure transmitter
Deltabar S FMD77, FMD78, PMD75 Differential pressure
transmitter
Deltapilot S FMB70 Hydrostatic pressure transmitterEN 03/04/201710/12/201407/05/201430/04/201301/10/2011Language:
English
Version:
03/04/2017
File size:
6.3 MB
File name:
BA00303PEN_1716.pdf
-
-
-
Operating Instruction (BA)
Cerabar S PMC71, PMP71, PMP75 FOUNDATION Fieldbus (V 04.00.zz) Operating Instructions
Pressure transmitter with ceramic and metal sensors
Overload-resistant and function-monitored;
Communication via
FOUNDATION FieldbusEN 03/04/201710/12/201407/05/201430/04/201303/02/2012Language:
English
Version:
03/04/2017
File size:
4.3 MB
File name:
BA00302PEN_1816.pdf
-
-
-
Operating Instruction (BA)
Cerabar S PMP71 Low Power 1-5V DC Output Operating Instructions
Low power pressure transmitter with metal sensors and 1-5V DC voltage
outputEN 25/08/201701/08/2017Language:
English
Version:
25/08/2017
File size:
1.1 MB
File name:
BA01633PEN_0317.pdf
-
-
-
Operating Instruction (BA)
Description of Device Functions HART (V02.10.54) Cerabar S PM71 with MID Part Certificate
Pressure transmitter with metal sensors; Overload-resistant and
function-monitored; Communication via HART; Subcomponent
suitablefor custody transfer measurement with NMi approvalEN 03/04/201710/12/201424/04/201219/12/2011Language:
English
Version:
03/04/2017
File size:
1.3 MB
File name:
BA00413PEN_1316.pdf
-
-
-
Operating Instruction (BA)
Cerabar S PMC71, PMP71, PMP75 PROFIBUS PA (V 04.01.zz) Operating Instructions
Pressure transmitter with ceramic and metal sensors
Overload-resistant and function-monitored;
Communication via
PROFIB
USPAEN 01/08/202403/04/201710/12/201407/05/201407/08/2013Language:
English
Version:
01/08/2024
File size:
1.4 MB
File name:
BA00295PEN_1922-00.pdf
-
-
-
Operating Instruction (BA)
Cerabar S PMC71, PMP71, PMP75 HART V02.30.zz Operating Instructions
Pressure transmitter with ceramic and metal sensors
EN 01/08/202401/03/201810/12/201401/11/201407/05/2014Language:
English
Version:
01/08/2024
File size:
914.5 KB
File name:
BA00271PEN_2022.pdf
-