
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Predecessor
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Pressure Transducer cerabar T PMP 131
Pressure transducer with polysilicon sensor
For absolute and gauge pressures up to 400 bar
Version available for hazardous areasEN 01/04/2003Language:
English
Version:
01/04/2003
File size:
166.8 KB
File name:
TI291PEN_0403.PDF
-
-
-
Technical Information (TI)
Cerabar T PMC131, PMP131, PMP135 Technical Information
Process pressure measurement
Pressure transducer with ceramic and metallic sensors
For absolute pressure and gauge pressure measurement up to 400
bar (6000 psi); Extremely stable, overload-resistant and reliableEN 01/02/201728/05/201512/02/201508/01/201513/09/2012Language:
English
Version:
01/02/2017
File size:
1.3 MB
File name:
TI00415PEN_2017.pdf
-
-
-
Short Instruction (KA)
Cerabar T PMP131 Operating Instructions
Pressure Transducer
EN 01/02/201712/02/201513/09/201201/07/200801/06/2005Language:
English
Version:
01/02/2017
File size:
224 KB
File name:
KA00103PA6_1517.pdf
-
-
-
Ex Safety Instruction (XA)
Cerabar T PMP131, PMP135 Ga/Gb Ex ib IIC T6 X 1 Ex ib IIC T6 Gb X Safety Instructions
Process Pressure
EN 30/09/2016Language:
English
Version:
30/09/2016
File size:
111.8 KB
File name:
XA01548PEN_0116.pdf
-
-
-
Ex Safety Instruction (XA)
Safety Instructions Cerabar T PMC131, PMP131, PMP135
II 3 G EEx nA
EG 02 010 (ATEX)EN 20/07/2006Language:
English
Version:
20/07/2006
File size:
217.7 KB
File name:
XA191PA3.PDF
-
-
-
Ex Safety Instruction (XA)
Safety Instructions Cerabar T PMP131, PMP135
II 1/2 G Ex ib IIC T6 Ga/Gb
II 2 G Ex ib IIC T6 Gb
PTB 02 ATEX 2062 X (ATEX)EN 05/04/201626/05/201416/05/201201/04/2002Language:
English
Version:
05/04/2016
File size:
963.5 KB
File name:
XA00142PA3_1516.pdf
-
-
-
Special Documentation (SD)
Cerabar S, Cerabar M, Cerabar T, Deltabar S PMP731, PMP41, PMP131, PMD235
Erklärung zur Druckgeräterichtlinie
Declaration to Pressure Equipment Directive
Déclaration relative à la Directive Equipements sous PressionEN 01/07/2002Language:
English
Version:
01/07/2002
File size:
304.7 KB
File name:
SD141PA3.pdf
-
-
-
Special Documentation (SD)
Cerabar T PMC131, PMP131, PMP135
Functional Safety Manual
Cerabar T PMP131, PMC131, PMP135
Pressure Transducer with 4...20 mA output signalEN 01/11/200601/10/200601/02/200601/02/2003Language:
English
Version:
01/11/2006
File size:
821.9 KB
File name:
SD160PEN_1006.pdf
-
-
-
Special Documentation (SD)
Pressure Equipment Directive (PED)
Pressure measurement
EN 01/12/202009/02/201805/12/2016Language:
English
Version:
01/12/2020
File size:
269.9 KB
File name:
SD01893PA3_0320.pdf
-
-
-
Special Documentation (SD)
Weld-in adapter G1, G3/4 Special Documentation
Weld-in adapter G1, G3/4
EN 21/04/2012Language:
English
Version:
21/04/2012
File size:
224.8 KB
File name:
SD00352F_01.12.pdf
-