
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Cerabar T PMC131, PMP131, PMP135 Technical Information
Process pressure measurement
Pressure transducer with ceramic and metallic sensors
For absolute pressure and gauge pressure measurement up to 400
bar (6000 psi); Extremely stable, overload-resistant and reliableEN 01/02/201728/05/201512/02/201508/01/201513/09/2012Language:
English
Version:
01/02/2017
File size:
1.3 MB
File name:
TI00415PEN_2017.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 06/12/202425/03/202415/09/202328/10/202130/07/2021Language:
English
Version:
06/12/2024
File size:
1.3 MB
File name:
TI00426FEN_2624.pdf
-
-
-
Short Instruction (KA)
Cerabar T PMP135 Operating Instructions
Pressure Transducer for hygienic applications
EN 01/02/201712/02/201513/09/201201/04/2004Language:
English
Version:
01/02/2017
File size:
220.3 KB
File name:
KA00198PA6_1517.pdf
-
-
-
Ex Safety Instruction (XA)
Cerabar T PMP131, PMP135 Ga/Gb Ex ib IIC T6 X 1 Ex ib IIC T6 Gb X Safety Instructions
Process Pressure
EN 30/09/2016Language:
English
Version:
30/09/2016
File size:
111.8 KB
File name:
XA01548PEN_0116.pdf
-
-
-
Ex Safety Instruction (XA)
Safety Instructions Cerabar T PMC131, PMP131, PMP135
II 3 G EEx nA
EG 02 010 (ATEX)EN 20/07/2006Language:
English
Version:
20/07/2006
File size:
217.7 KB
File name:
XA191PA3.PDF
-
-
-
Ex Safety Instruction (XA)
Safety Instructions Cerabar T PMP131, PMP135
II 1/2 G Ex ib IIC T6 Ga/Gb
II 2 G Ex ib IIC T6 Gb
PTB 02 ATEX 2062 X (ATEX)EN 05/04/201626/05/201416/05/201201/04/2002Language:
English
Version:
05/04/2016
File size:
963.5 KB
File name:
XA00142PA3_1516.pdf
-
-
-
ZE (Certificate)
Certificate of Compliance Cerabar T PMP135, Cerabar PMP23, Ceraphant PTP33B, PTP35
PE 50833 (EHEDG)
EN 07/02/201806/03/201718/05/201628/04/2015Language:
English
Version:
07/02/2018
File size:
919.2 KB
File name:
ZE01018PEN_0418.pdf
-
-
-
Special Documentation (SD)
Cerabar T PMC131, PMP131, PMP135
Functional Safety Manual
Cerabar T PMP131, PMC131, PMP135
Pressure Transducer with 4...20 mA output signalEN 01/11/200601/10/200601/02/200601/02/2003Language:
English
Version:
01/11/2006
File size:
821.9 KB
File name:
SD160PEN_1006.pdf
-
-
-
Special Documentation (SD)
Weld-in adapter G1, G3/4 Special Documentation
Weld-in adapter G1, G3/4
EN 21/04/2012Language:
English
Version:
21/04/2012
File size:
224.8 KB
File name:
SD00352F_01.12.pdf
-
-
-
Fields of Activities (FA)
Basınç Ölçümü
Proses basıncı, farkbasınç, seviye ve akış için güçlü enstrümanlar
Language:
Turkish
Version:
29/05/2015
File size:
26.1 MB
File name:
FA00004P_56_TR_20.15_Basınç Ölçümü.pdf
-