![Ceraphant PTP31B Ceraphant PTP31B - Absolute and gauge pressure](/__image/a/2228169/k/99e0929a5bae7b3d40c50fb0f6e41fea8077ce3b/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/Ceraphant_PTP31B_PP_1.jpg)
Specs at a glance
-
Measuring cell
+400 mbar....+400 bar
(+6 psi...+6000 psi)
Field of application
The Ceraphant PTP31B is a price-attractive pressure switch with piezoresistive sensor for safe measurement and monitoring of absolute and gauge pressure. The pressure switch with compact design is extremely stable and overload resistant for up to +400 bar. The IO-Link capability allows easy integration and parametrization of the device.
Pressure switch with metallic sensor diaphragm for monitoring absolute and gauge pressures in gases, vapors, liquids and dusts.
Process connections: Threads
Process temperature: -40 up to +100°C (-40 to +212°F)
Process pressure: 400mbar to +400bar (6 to +6,000psi)
Accuracy: up to ±0.3%
Benefits
Integrated switching electronics for decentral and economic process monitoring and control
Function check and information on-site thanks to LEDs and digital display
Overload-resistant sensor up to 400bar
Small flush mounted process connections
IO-Link reduces costs and complexity due to easy configuration and flexible integration in all fieldbus systems.
Videos
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity
![FLEX: Fundamental FLEX: Fundamental](/__image/a/9247230/k/ff2cdfd22a6dfc7f1ff30d6801ddb8949a3817a7/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_F_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Operating Instruction (BA)
Ceraphant PTC31B, PTP31B, PTP33B Operating Instructions
English version - 05/2018
Pressure switch for safe measurement and monitoring of absolute and gauge pressure
EN 18/05/201831/03/201728/10/201630/09/2016Language:
English
Version:
18/05/2018
File size:
1.3 MB
File name:
BA01270PEN_0718.pdf
-
-
-
Technical Information (TI)
TI Ceraphant PTC31B, PTP31B
English version - 07/2023
Process pressure measurement
EN 31/07/202320/12/201818/05/201831/03/201730/09/2016Language:
English
Version:
31/07/2023
File size:
1.4 MB
File name:
TI01130PEN_0723-00.pdf
-
-
-
Technical Information (TI)
TI Ceraphant PTC31B, PTP31B
Process pressure measurement
EN 31/07/202320/12/201818/05/201831/03/201730/09/2016Language:
English
Version:
31/07/2023
File size:
1.4 MB
File name:
TI01130PEN_0723-00.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 25/03/202415/09/202328/10/202130/07/202119/06/2020Language:
English
Version:
25/03/2024
File size:
1.1 MB
File name:
TI00426FEN_2524.pdf
-
-
-
Operating Instruction (BA)
Ceraphant PTC31B, PTP31B, PTP33B Operating Instructions
Pressure switch for safe measurement and monitoring of absolute and
gauge pressureEN 18/05/201831/03/201728/10/201630/09/2016Language:
English
Version:
18/05/2018
File size:
1.3 MB
File name:
BA01270PEN_0718.pdf
-
-
-
Operating Instruction (BA)
BA Ceraphant PTC31B, PTP31B, PTP33B IO-Link
Process pressure measurement
EN 31/07/202330/09/202020/12/2018Language:
English
Version:
31/07/2023
File size:
1.5 MB
File name:
BA01911PEN_0323-00.pdf
-
-
-
Short Instruction (KA)
Ceraphant PTC31B, PTP31B, PTP33B IO-Link
Process pressure measurement
EN 30/09/202020/12/2018Language:
English
Version:
30/09/2020
File size:
589.3 KB
File name:
KA01404PEN_0220.pdf
-
-
-
Short Instruction (KA)
KA Ceraphant PTP31B
Process pressure measurement
EN 01/05/202311/04/2023Language:
English
Version:
01/05/2023
File size:
331.7 KB
File name:
KA01622PEN_0223-00.pdf
-
-
-
Short Instruction (KA)
Ceraphant PTC31B, PTP31B, PTP33B Brief Operating Instructions
Pressure switch for safe measurement and monitoring of absolute and
gauge pressureEN 18/05/201831/03/201728/10/201630/09/2016Language:
English
Version:
18/05/2018
File size:
622.8 KB
File name:
KA01163PEN_0618.pdf
-
-
-
Short Instruction (KA)
KA Ceraphant PTP31B IO-Link
Process pressure measurement
EN 01/05/202303/10/2022Language:
English
Version:
01/05/2023
File size:
327.9 KB
File name:
KA01625PEN_0223-00.pdf
-
-
-
Installation Instructions (EA)
Sealing kit Installation Instruction
Cerabar
EN 08/08/201623/07/201507/04/2015Language:
English
Version:
08/08/2016
File size:
205.3 KB
File name:
EA01128PA2_0316.pdf
-
-
-
Special Documentation (SD)
Valve plug
Valve plug
Language:
Language neutral
Version:
30/03/2016
File size:
65 KB
File name:
SD01591PYY_0115.pdf
-