![Deltapilot FMB50 - Hydrostatic level measurement Deltapilot FMB50 - Hydrostatic level measurement](/__image/a/344200/k/48b24de41e28e18b03fddc9d56a15649018b3400/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/Deltapilot_FMB50_PP.jpg)
Specs at a glance
-
Accuracy
Standard 0.2%
Optional 0.1% -
Process temperature
-10°C...100°C
(14°F...212°F) -
Pressure measuring range
100 mbar...10 bar
(1.5 psi...150 psi) -
Process pressure / max. overpressure limit
40 bar (600 psi)
-
Main wetted parts
Alloy C
316L
optional coating AuPt -
Max. measurement distance
100m (328ft) H2O
-
Material process membrane
316L, AlloyC
Gold-Rhodium -
Measuring cell
100 mbar...10 bar
(1.5 psi...150 psi)
Field of application
The compact Deltapilot FMB50 transmitter with the condensate resistant Contite measuring cell is typically used in the process and hygienic applications.
It is made for level measurement in liquid and paste-like media in open or closed containers and unaffected by possible foam formation. For use in SIL2 safety systems.
For level and/or pressure measurement.
Process connections: Thread, flanges and flush-mounted hygienic connections
Process temperature: –10 to +100°C (14 to 212°F) (+135°C (275°F) for 30 minutes maximum)
Measuring range: 0.1 to 10bar (1.5 to 150psi)
Accuracy: ±0.2%, ±0.1% (option)
International explosion protection certificates, overfill prevention WHG, SIL, hygienic certificates
Benefits
Hermetically sealed Contite measuring cell with condensate-resistance, high reference accuracy: ±0.2%, optionally ±0.1% and minimum temperature effects
Modular concept for easy replacement of display or electronics
Seamless and independent system integration (HART/PA/FF)
Easy menu-guided commissioning via local display, 4 to 20mA with HART, PROFIBUS PA, FOUNDATION Fieldbus
International usage thanks to a wide range of approvals
Videos
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
![FLEX: Lean FLEX: Lean](/__image/a/9247231/k/f1a07bc9ba53308b25c74262bc3e2c87d78db9bd/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_L_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Operating Instruction (BA)
Cerabar M, Deltabar M, Deltapilot M HART (V 01.00.zz)
English version - 07/2016
Cerabar M PMC51, PMP51/55 Pressure transmitter Deltabar M PMD55 Differential pressure transmitter Deltapilot M FMB50/5
EN 13/07/201610/12/201411/06/201417/08/201225/01/2012Language:
English
Version:
13/07/2016
File size:
4.8 MB
File name:
BA00382PEN_2016.pdf
-
-
-
Short Instruction (KA)
Deltapilot M FMB50, FMB51, FMB52, FMB53
English version - 12/2021
Hydrostatic level measurement HART
EN 15/12/202113/07/201610/12/201411/06/201425/01/2012Language:
English
Version:
15/12/2021
File size:
986.8 KB
File name:
KA01033PEN_1821-00.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 25/03/202415/09/202328/10/202130/07/202119/06/2020Language:
English
Version:
25/03/2024
File size:
1.1 MB
File name:
TI00426FEN_2524.pdf
-
-
-
Technical Information (TI)
TI Deltapilot M FMB50, FMB51, FMB52, FMB53
Hydrostatic level measurement
IO-Link, HART, PA, FFEN 01/04/202422/08/202201/07/202113/07/201610/12/2014Language:
English
Version:
01/04/2024
File size:
2.7 MB
File name:
TI00437PEN_2424-00.pdf
-
-
-
Operating Instruction (BA)
Cerabar M /Deltabar M /Deltapilot M Operating Instructions PROFIBUS PA
Cerabar M PMC51, PMP51, PMP55, Pressure transmitter
Deltabar M
PMD55 Differential pressure transmitter Deltapilot M FMEN 13/07/201610/12/201411/06/201417/08/201225/01/2012Language:
English
Version:
13/07/2016
File size:
7.8 MB
File name:
BA00383PEN_0816.pdf
-
-
-
Operating Instruction (BA)
Cerabar M, Deltapilot M
Pressure / hydrostatics
IO-LinkEN 22/08/202231/07/2021Language:
English
Version:
22/08/2022
File size:
1.7 MB
File name:
BA02136PEN_0222-00.pdf
-
-
-
Operating Instruction (BA)
Cerabar M, Deltabar M, Deltapilot M HART (V 01.00.zz)
Cerabar M PMC51, PMP51/55 Pressure transmitter
Deltabar M
PMD55
Differential pressure transmitter
Deltapilot M FMB50/5EN 13/07/201610/12/201411/06/201417/08/201225/01/2012Language:
English
Version:
13/07/2016
File size:
4.8 MB
File name:
BA00382PEN_2016.pdf
-
-
-
Operating Instruction (BA)
Cerabar M / Deltabar M / Deltapilot M, Operating Instructions FOUNDATION Fieldbus
Cerabar M PMC51, PMP51, PMP55 Pressure transmitter
Deltabar M PMD55 Differential pressure transmitter
Deltapilot M FMB50 Hydrostatic pressure transmitterEN 13/07/201610/12/201411/06/201417/08/201225/01/2012Language:
English
Version:
13/07/2016
File size:
7.8 MB
File name:
BA00384PEN_0816.pdf
-
-
-
Short Instruction (KA)
Deltapilot M FMB50
Hydrostatic level measurement
IO-LinkEN 22/08/202201/07/2021Language:
English
Version:
22/08/2022
File size:
970 KB
File name:
KA01523PEN_0222-00.pdf
-
-
-
Short Instruction (KA)
Deltapilot M FMB50, FMB51, FMB52, FMB53
Hydrostatic level measurement
HARTEN 15/12/202113/07/201610/12/201411/06/201425/01/2012Language:
English
Version:
15/12/2021
File size:
986.8 KB
File name:
KA01033PEN_1821-00.pdf
-
-
-
Short Instruction (KA)
Deltapilot M FMB50, FMB51, FMB52, FMB53
Hydrostatic level measurement
PROFIBUS PAEN 30/09/202113/07/201610/12/201411/06/201425/01/2012Language:
English
Version:
30/09/2021
File size:
961.7 KB
File name:
KA01034PEN_0621-00.pdf
-
-
-
Short Instruction (KA)
Deltapilot M FMB50, FMB51, FMB52, FMB53
Hydrostatic level measurement
FOUNDATION FieldbusEN 30/09/202113/07/201610/12/201411/06/201425/01/2012Language:
English
Version:
30/09/2021
File size:
932.4 KB
File name:
KA01035PEN_0621-00.pdf
-