Specs at a glance
Material process membrane
Measuring cell
100 mbar...40 bar (1.45 psi...580 psi)
Field of application
The Deltabar PMD50 is a differential pressure transmitter with metal membrane for measurement of liquids and gases. It is optimized for standard applications and offers intuitive operating functions.
Pressure measuring range: up to 40 bar (600 psi)
Process temperatures up to 400°C (752°F) with diaphragm seal
Accuracy: up to +/-0.055%
Benefits
Software wizard enables fast and easy commissioning
Devices developed in accordance with IEC 61508
Flexible write protection via hardware and/or software wizard
Pre-assembled manifolds (pressure and leakage-tested) for faster installation
Lean selection
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Characteristic
Transmitter with metal membrane for differential pressure monitoring in liquids or gases. Intuitive and clear wizard for commissioning.
Supply voltage
Ex d, Ex e, non-Ex: 10.5...35V DC Ex i: 10.5...30V DC
Reference Accuracy
Standard: up to 0.065 % Platinum: up to 0.055 %
Long term stability
0.05 % of URL/ year 0.13 % of URL/ 5 years 0.23 % of URL/ 10 years
Process temperature
-40°C...+110°C (-40°F...+230°F)
Ambient temperature
-40°C...+85°C (-40°F...+185°F)
Measuring cell
100 mbar...40 bar (1.45 psi...580 psi)
Smallest calibratable span
Material process membrane
Certificates / Approvals
ATEX, FM, IECEx, JPN Ex, INMETRO, NEPSI
Design approvals
EN10204-3.1, NACE MR0103, NACE MR0175
Specialities
Zero/Span buttons, Testclamp, RFID TAG for easy identification
Most downloaded
BA Deltabar PMD50
English version - 03/2024
Differential pressure measurement
HART
EN
DE ES FR IT JA PL PT RU ZH
29/03/2024
Language:
English
Version:
29/03/2024
File size:
1.4 MB
File name:
BA02333PEN_0324-00.pdf
Product family: Cerabar, Deltabar
English version - 09/2024
Product root: PMD50-, PMP50-
Region: Canada
Approval agency: FM
Language:
English
Version:
04/09/2024
File size:
1.2 MB
File name:
FM24CA0048.pdf
45 documents
Differential pressure, level and flow measurement in liquids or gases HART
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
29/03/2024
Language:
English
Version:
29/03/2024
File size:
1.3 MB
File name:
TI01774PEN_0324-00.pdf
Differential pressure measurement HART
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
29/03/2024
Language:
English
Version:
29/03/2024
File size:
1.4 MB
File name:
BA02333PEN_0324-00.pdf
Differential pressure measurement HART
Language:
English
Version:
29/03/2024
File size:
1.3 MB
File name:
GP01223PEN_0124-00.pdf
Differential pressure measurement HART
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
29/03/2024
Language:
English
Version:
29/03/2024
File size:
616 KB
File name:
KA01680PEN_0123-00.pdf
EA Main electronics
Digital communication
Cerabar, Deltabar
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
06/06/2024
Language:
English
Version:
06/06/2024
File size:
583.7 KB
File name:
EA01497FEN_0124-00.pdf
Language:
English
Version:
06/06/2024
File size:
467 KB
File name:
EA01495FEN_0124-00.pdf
Gammapilot, Micropilot, Liquiphant Cerabar, Deltabar
EN
German
20/02/2023
25/05/2020
Language:
English
Version:
20/02/2023
File size:
465.7 KB
File name:
EA01306FEN_0223-00.pdf
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
06/06/2024
Language:
English
Version:
06/06/2024
File size:
667.6 KB
File name:
EA01496FEN_0124-00.pdf
EA Flanges, seals, mounting kit
Deltabar
EN
German
06/06/2024
11/03/2022
31/07/2020
Language:
English
Version:
06/06/2024
File size:
650.8 KB
File name:
EA01315PEN_0324-00.pdf
Locking screw NPT¼
316L, alloy
Deltabar PMD55B, PMD75B Deltabar M PMD55, Deltabar S PMD75
Language:
English
Version:
31/07/2020
File size:
153.4 KB
File name:
EA01318PEN_0120.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Blind plug, M20, 316L, o-ring EPDM
Drawing number
Order code
14
71487198
Blind plug M20, Alu, Ex d
Drawing number
Order code
14
71679714
Blind plug, M20, Alu, o-ring EPDM
Drawing number
Order code
14
71487199
Blind plug M20, 316L, Ex d
Drawing number
Order code
14
71679712
Drawing number
Order code
14
71487201
Blind plug NPT1/2, Alu, Ex d
Drawing number
Order code
14
71679718
Drawing number
Order code
14
71487203
Blind plug NPT1/2, 316L, Ex d
Drawing number
Order code
14
71679715
Drawing number
Order code
15
71435135
Cable gland M20, brass nickel plated
Drawing number
Order code
15
71435136
Drawing number
Order code
15
71435137
Ground terminal Housing L+P
Drawing number
Order code
18
71474251
Drawing number
Order code
20
71652584
Drawing number
Order code
20
71652585
Drawing number
Order code
20
71652587
Cover Alu, sight glass, Ex d
Drawing number
Order code
20
71652606
Cover red Alu, sight glass, Ex d
Drawing number
Order code
20
71652609
Cover 316L, sight glass, Ex d
Drawing number
Order code
20
71652610
Drawing number
Order code
20
71652611
Cover red Alu, closed, Ex d
Drawing number
Order code
20
71652607
Cover sealing HNBR, 5 pieces
Drawing number
Order code
21
71652612
Drawing number
Order code
30
71652583
Terminal unit TU300A, 4-20mA
Drawing number
Order code
35
71652576
Terminal unit TU301A, 4-20mA, OVP
Drawing number
Order code
35
71652580
O-ring 44.0x3.0 FKM 70, 4 pieces
Drawing number
Order code
57
52020733
O-ring 44.0x3.0 EPDM 70, 4 pieces
Drawing number
Order code
57
71343401
O-Ring , 44.2 x 3.0 FFKM 75, 2 pcs.
Drawing number
Order code
57
71498076
Locking screw (2x), NPT1/4, 316L
Drawing number
Order code
63
71485122
Valve block, 3x EN61518_milled/cp1.4404
Valve block, 5x EN61518_milled/cp1.4404
Mount.bracket 3/5 valve, stainless steel
Mounting bracket standard, 7/16-20 UNF
Valve block, 3x EN61518 _cpl 1.4404_Gr.
Valve block, 5x EN61518 _cpl 1.4404_Gr.
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all