Already purchased this product?
Login to the software portal to get the latest version.
Specs at a glance
Field of application
FDM is a software package offering central data management and visualization of stored data. It allows complete and manipulation protected documentation of stored data, e.g. measurement values or diagnostics events. "Live data" from connected devices available. FDM stores the data tamper proof in a SQL database. Supported data bases: PostgreSQL (included), Oracle or Microsoft SQL Server.
Single-station license: use of the software only on one computer at the same time.
Store and visualize historical data
Benefits
Automatic service for report generation, printing reports, read out of data, storing of data, secure export, pdf generation
Create reports and templates
Read out measured data via online interface or from mass storage; Export/Import data
SQL database / manipulation secure data storage
Online visualization of instantaneous values ("live data")
The following versions of the software are available: Essential version (Freeware), Professional trial version and Professional version. A change to the Professional version is possible at any time by entering a valid license key.
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Application software
Field Data Manager
Version - 1.6.10
Software for Ecograph, Memograph, EngyCal, offering centralized data management with visualization and reporting for recorded data.
Language:
Language neutral
Version:
18/09/2023
File size:
399 MB
File name:
Field Data Manager
-
-
-
Operating Instruction (BA)
FDM Field Data Manager Software MS20, MS21
English version - 10/2021
Data management and visualization
EN 04/10/202127/07/202109/05/201916/05/201724/03/2016Language:
English
Version:
04/10/2021
File size:
5.9 MB
File name:
BA00288R09EN_1221.pdf
-
-
-
Technical Information (TI)
Field Data Manager software MS20 / MS21
PC analysis software for data management and visualization
EN 27/07/202131/10/201931/12/201816/05/201731/03/2016Language:
English
Version:
27/07/2021
File size:
727.3 KB
File name:
TI01022REN_0921.pdf
-
-
-
Operating Instruction (BA)
iTHERM TrustSens Calibration Monitoring
Memograph M RSG45 in connection with iTHERM TrustSens TM37x and the
Field Data Manager (FDM) softwareEN 15/12/202230/11/2018Language:
English
Version:
15/12/2022
File size:
2.7 MB
File name:
BA01887REN_0222-00.pdf
-
-
-
Operating Instruction (BA)
Reporting software
Data managementand visualization
EN 27/07/202106/10/201416/12/201322/07/201328/09/2010Language:
English
Version:
27/07/2021
File size:
5.2 MB
File name:
BA00288O09en_2121_neutral_print.pdf
-
-
-
Operating Instruction (BA)
FDM Field Data Manager Software MS20, MS21
Data management and visualization
EN 04/10/202127/07/202109/05/201916/05/201724/03/2016Language:
English
Version:
04/10/2021
File size:
5.9 MB
File name:
BA00288R09EN_1221.pdf
-
-
-
Short Instruction (KA)
Field Data Manager Software MS20, MS21
Getting Started FDM MS20, MS21
EN 27/07/202109/05/201916/05/201724/03/201629/09/2015Language:
English
Version:
27/07/2021
File size:
2 MB
File name:
KA00466C07A2_2021.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
PU (Publication)
Endress+Hauser Advanced Data Manager Memograph M RSG45 Equipment evaluation
Endress+Hauser Advanced Data Manager
Memograph M RSG45
Equipment evaluation within the requirements of
Title 21, Code of Federal Regulations Part 11,
latest revision (21 CFR Part 11)Language:
English
Version:
29/09/2023
File size:
278.7 KB
File name:
Advanced Data Manager Memograph M RSG45 Equipment Evaluation.pdf
-
-
-
Fields of Activities (FA)
コンポーネントカタログ
HAW562-
HAW569-
MS20-
MS21-
RA33-
RB223-
RDL10-
READWIN-
RH33-
RIA14-
RIA15-
RIA16-
RIA45-
RIA452-
RIA46-
RID14-
RID16-
RID261-
RLN22-
RLN42-
RMA42-
RMC621-
RMS621-
RN22-
RN221N-
RN42-
RNB22-
RNF22-
RNO22-
RS33-
RSG30-
RSG35-
RSG40-
RSG45-
RXO20Language:
Japanese
Version:
29/08/2022
File size:
11.7 MB
File name:
Fa00016k33ja_2019.pdf
-
-
-
Fields of Activities (FA)
Componentes de sistema y registradores
Soluciones para el lazo de control
Indicadores, dispositivos de interfaz, protección contra sobretensiones,
gestores de aplicaciones y energía, registradores sin papel y paquetes
de software asociado para la automatización de procesos.Language:
Spanish
Version:
20/05/2020
File size:
4.1 MB
File name:
FA00016Kes_Productos y Registradores_1918.pdf
-
-
-
Fields of Activities (FA)
Komponenty AKPiA i rejestratory ekranowe
Rozwiązania dla pętli sygnałowych
Language:
Polish
Version:
20/04/2018
File size:
10.2 MB
File name:
FA00016KPL.pdf
-