
Specs at a glance
-
Input
3 versions:
4 Channel; 12 Channel; 20 Channel
With following possible protocols:
Modbus RS485; V1; WM550;
Tokyo Keiso FW9000; Varec
Mark/Space; Saab TRL/2; Enraf
BPM; Scientific Instruments;
Modbus Ethernet -
Output
OPC DA; Modbus RS485; Modbus Ethernet
Field of application
Tankvision Multi Scan NXA83B is an Tank Gauging system with completley integrated software for operation via remote access and standard web browser. It scans parameters from tank gauges and performs tank calculations. Tankvision Multi Scan allows legacy protocol management as well as gradual upgrades for more flexibility. Due to its modular structure it is ideally suited for medium size tank farms with only a few tanks, but also for large refineries with hundreds of tanks.
Tankvision Multi Scan NXA83B is suitable for medium size tank farms as well as large refineries with hundreds of tanks.
Suited for tank farms with various protocols used for communicating with the installed field devices and/or redundancy needs
Provides data to host systems (such as PLC or DCS) via Modbus and/or OPC
Ambient temperature: 0 to 55°C (32 to 131°F)
Approved for custody transfer applications according to PTB
Benefits
Precise inventory informations
Step-by-step site upgrade
High system availability
User access through the entire Network
Simplified site approval procedures
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Tankvision Multi Scan NXA83B
Tank Gauging
EN 09/12/202114/07/202113/02/201908/07/201615/10/2015Language:
English
Version:
09/12/2021
File size:
765.8 KB
File name:
TI01150GEN_0621-00.pdf
-
-
-
Operating Instruction (BA)
Tankvision Multi Scan NXA83B
Operating Instructions
Configuration ManualEN 19/06/202329/09/202211/02/202213/02/201908/07/2016Language:
English
Version:
19/06/2023
File size:
7.7 MB
File name:
BA01291GEN_0723-00.pdf
-
-
-
Operating Instruction (BA)
Tankvision Multi Scan NXA83B
Operating Instructions
DCC Communications ConfigurationEN 19/06/202311/02/202213/02/201910/01/201808/07/2016Language:
English
Version:
19/06/2023
File size:
3.1 MB
File name:
BA01292GEN_0723-00.pdf
-
-
-
Operating Instruction (BA)
BA Tankvision Multi Scan NXA83B
Web Client System Operation
EN 19/06/202311/02/202213/02/201908/07/201615/10/2015Language:
English
Version:
19/06/2023
File size:
2.4 MB
File name:
BA01297GEN_0623-00.pdf
-
-
-
Operating Instruction (BA)
Tankvision Multi Scan NXA83B
Operating Instructions
OPC Tank Data ServerEN 19/06/202314/02/202213/02/201908/07/201615/10/2015Language:
English
Version:
19/06/2023
File size:
2.3 MB
File name:
BA01289GEN_0623-00.pdf
-
-
-
Operating Instruction (BA)
Tankvision Multi Scan NXA83B
Operating Instructions
Redundancy ManualEN 19/06/202311/02/202213/02/201908/07/201615/10/2015Language:
English
Version:
19/06/2023
File size:
1 MB
File name:
BA01296GEN_0623-00.pdf
-
-
-
Operating Instruction (BA)
Tankvision Multi Scan NXA83B
Operating Instructions
Installation manualEN 19/06/202310/02/202213/02/201908/07/201615/10/2015Language:
English
Version:
19/06/2023
File size:
758.9 KB
File name:
BA01290GEN_0623-00.pdf
-
-
-
Operating Instruction (BA)
BA Tankvision Multi Scan NXA83B
Local display Operation manual
EN 15/05/202419/06/202310/02/202213/02/201908/07/2016Language:
English
Version:
15/05/2024
File size:
4.3 MB
File name:
BA01288GEN_0724-00.pdf
-
-
-
Installation Instructions (EA)
Input board, output board
Tankvision Multi Scan NXA83B
EN 16/10/202027/01/2018Language:
English
Version:
16/10/2020
File size:
1.3 MB
File name:
EA01242GA2_0220.pdf
-
-
-
Special Documentation (SD)
Tankvision Multi Scan NXA83/NXA83B Special Documentation
Technical documentation resources information
Language:
English
Version:
16/10/2017
File size:
136 KB
File name:
SD02118GEN_0117.pdf
-