This product is not available in this market.
Please contact your Endress+Hauser sales partner for any further questions.
Field of application
The HAW568 surge protective device is used to protect electronic components in field devices from being destroyed. It ensures that overvoltage surges which occur in signal cables (e.g. 4 to 20 mA), in communication lines of Field buses and in power lines are safely limited or passed into the ground. The functionality of the electronic component to be protected is not affected as, using the impedance-free connection of the protection unit, interference voltage drops cannot be introduced.
Surge protective devices are used to weaken residual currents from upstream lightning protection steps and to limit system-induced or system-generated overvoltage surges
HAW568 units are primarily used in process automation and measuring and communication technology within the water & wastewater, chemical, oil & gas as well as power & energy industry
Compact device for the protection of signal/communication cables or for the simultaneous protection of signal, communication and power supply cables
Benefits
Increased plant availability in the field of process automation, as the electronic components are protected
Easy and space-saving direct mounting for installation in field devices
Optional available with SIL3
Parallel connection reduces resistance in the loop (screw-in version)
No additional cable entry required for lead-through version
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI HAW568
Surge Protective Device
EN 31/10/2024Language:
English
Version:
31/10/2024
File size:
1.2 MB
File name:
TI01809KEN_0124-00.pdf
-
-
-
Short Instruction (KA)
KA HAW568
Surge Protective Device for field mounting
EN 31/10/2024Language:
English
Version:
31/10/2024
File size:
314.9 KB
File name:
KA01727KEN_0124-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA HAW566/568
Surge Protective Device
Ex ia IIC T6...T4 Ga
Ex ia IIIC T<sub>200</sub>85 °C...T<sub>200
</sub>135 °C Da
Ex db IIC T6...T4 GbEN 30/08/2024Language:
English
Version:
30/08/2024
File size:
521.9 KB
File name:
XA03350KEN_0124-00.pdf
-
-
-
Functional Safety (FY)
FY HAW568
Surge Protective Device
EN 18/09/2024Language:
English
Version:
18/09/2024
File size:
561.8 KB
File name:
FY01111KEN_0124-00.pdf
-
-
-
Manufacturer Declaration
Product family: Over voltage protector
Product root: HAW568-
Declaration number: HE_02022_01.24
Manufacturer specification: RoHS
Additional information: China RoHSEN 20/11/2024Language:
English
Version:
20/11/2024
File size:
148.9 KB
File name:
HE_02022_01.24 China RoHS HAW568.pdf
-
-
-
Explosion Protection
Product family: Over voltage protector
Product root: HAW566-, HAW568-
Region: China
Approval agency: NEPSI
Protection: Ex d, Ex iLanguage:
Chinese
Version:
15/10/2024
File size:
2.2 MB
File name:
GYB24.2475X.pdf
-
-
-
Explosion Protection
Product family: Over voltage protector
Product root: HAW566-, HAW568-
Region: China
Approval agency: SITIIAS
Protection: Ex d, Ex iLanguage:
Chinese
Version:
20/11/2024
File size:
3.1 MB
File name:
2024322304006283.pdf
-