
This product is not available in this market.
Please contact your Endress+Hauser sales partner for any further questions.
Specs at a glance
-
Input
2 MP camera on the front
5 MP camera or better, on the rear
Field of application
The Field Xpert SMT50 tablet PC for universal device configuration supports various protocols, the Endress+Hauser service protocols and connection to Endress+Hauser Bluetooth field devices. Field devices can be connected directly via suitable interface, e.g. a modem (point-to-point) or a bus system (point-to-bus) or wireless (WLAN/Bluetooth). The Field Xpert software package is fast, easy and intuitive to use. Its device library has more than 3000 pre-installed device and communication drivers.
The Field Xpert SMT50 tablet PC for device configuration enables mobile plant asset management in non-hazardous areas. It is suitable for commissioning and maintenance. It manages Endress+Hauser and third-party instruments with a digital communication interface and documents the progress of the work. The SMT50 is designed as a complete solution. It comes with a pre-installed driver library and is an easy-to-use, touch-enabled tool for managing field devices throughout their entire life cycle.
Benefits
Robust tablet with large 12" display and a battery runtime of up to 8 hours.
Touch-enabled device configuration software for optimized asset management.
Direct link to Netilion, Endress+Hauser's IIoT ecosystem.
Pre-installed device driver libraries for all of the important industrial protocols.
Fast connection to devices with a single click thanks to automatic hardware detection. Online application software and DTM/Drivers update service offers new functionality and maximum security.
Integrated Heartbeat Verification incl. PDF documentation.
Connection to Endress+Hauser Bluetooth and WLAN devices - perfect for difficult-to-access instruments.
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Field Xpert SMT50
Universal, high-performance tablet PC for device configuration
EN 01/12/202419/04/202331/03/202131/07/2020Language:
English
Version:
01/12/2024
File size:
1.1 MB
File name:
TI01555SEN_0424-00.pdf
-
-
-
Operating Instruction (BA)
BA Field Xpert SMT50
Universal, high-performance tablet PC for device configuration
EN 01/11/202401/05/202431/10/202231/03/202225/01/2021Language:
English
Version:
01/11/2024
File size:
2.8 MB
File name:
BA02053SEN_0624-00.pdf
-
-
-
Manufacturer Information (MI)
Field Xpert SMT50 - Software Version 1.06.00
Manufacturer Information
for users regarding software and hardware updates
(following the NAMUR recommendation 53)EN 19/04/202308/07/2022Language:
English
Version:
19/04/2023
File size:
118.7 KB
File name:
MI01495S_04_EN_02.23.pdf
-
-
-
Competence Brochure (CP)
Field Xpert SMT50 – optimized mobile maintenance
Promotion Flyer: Field Xpert SMT50 – optimized mobile maintenance
Language:
English
Version:
24/02/2021
File size:
401.5 KB
File name:
CP01440S_04_EN_02.22.pdf
-
-
-
Competence Brochure (CP)
Field Xpert SMT50 – optimierte mobile Wartung
Promotion Flyer: Field Xpert SMT50 – optimierte mobile Wartung
Language:
German
Version:
24/02/2021
File size:
409.5 KB
File name:
CP01440S_04_DE_02.22.pdf
-
-
-
Innovation (IN)
Field Xpert SMT50
Tablette industrielle pour la configuration de vos appareils de mesure
Language:
French
Version:
01/01/2021
File size:
637 KB
File name:
IN01172SFR_Field_Xpert_2021_BD1.pdf
-
-
-
Innovation (IN)
Field Xpert SMT50
Universal, high-performance device configuration tablet PC
Language:
English
Version:
18/08/2020
File size:
5.5 MB
File name:
IN01172S_04_EN_01.20.pdf
-
-
-
Innovation (IN)
Field Xpert SMT50
Universeller und leistungsstarker Tablet PC zur Gerätekonfiguration
Language:
German
Version:
18/08/2020
File size:
6.2 MB
File name:
IN01172S_04_DE_01.20.pdf
-
-
-
EU Declaration
Product family: Field Xpert
Product root: SMT50-
Declaration number: EU_00981_02.22EN 20/05/2022Language:
English
Version:
20/05/2022
File size:
432.1 KB
File name:
EU_00981_02.22_SMT50.pdf
-
-
-
Radio Equipment
Product family: Field Xpert
Product root: SMT50-
Region: Chile
Approval agency: SUBTEL
Radio interface: Bluetooth LE, WLAN, 3G/4GLanguage:
Spanish
Version:
03/12/2024
File size:
426.7 KB
File name:
SMT50_SUBTEL_DO No 111959-F-84_01.24.pdf
-