
Specs at a glance
-
Output
WirelessHART and/or Bluetooth® communication interface,
Operating frequency: 2.4 GHz (ISM band),
Transmission range under reference conditions:
WirelessHART communication - up to 200 m (656 ft),
Bluetooth communication - up to 40 m (131 ft)
Field of application
The FieldPort SWA50 converts the HART signal of the connected HART field device to a reliable and encrypted Bluetooth® or WirelessHART signal. The Endress+Hauser SmartBlue app or the Endress+Hauser Field Xpert is used to configure the FieldPort SWA50 and to visualize the measured values and status of the connected HART field device. HART field devices can be connected to the Netilion Cloud via the FieldPort SWA50 and a FieldEdge device.
The FieldPort can be retrofitted to all 2-wire and 4-wire HART field devices in both hazardous and non-hazardous areas. The robust stainless steel housing allows the FieldPort SWA50 to be installed even in harsh industrial environments.
Benefits
Reliable transmission of the measured process values through the connected FieldPort SWA50 via encrypted Bluetooth® or WirelessHART communication
Easy to retrofit all 2-wire or 4-wire HART field devices
-
Easy connection of all HART field devices to the Netilion Cloud
Loop-powered adapter, without affecting the process signal
Easily accessible, wireless, diagnostic information of connected HART field device
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI FieldPort SWA50
Intelligent Bluetooth® and/or WirelessHART adapter for all HART field
devicesEN 15/04/202401/01/202401/12/202101/07/202107/03/2021Language:
English
Version:
15/04/2024
File size:
1.3 MB
File name:
TI01468SEN_0824-00.pdf
-
-
-
Operating Instruction (BA)
BA FieldPort SWA50
Intelligent Bluetooth® adapter for HART field devices
EN 15/08/202401/03/202401/12/202107/03/202121/01/2021Language:
English
Version:
15/08/2024
File size:
3.7 MB
File name:
BA01987SEN_0624-00.pdf
-
-
-
Operating Instruction (BA)
BA FieldPort SWA50
Intelligent WirelessHART adapter for HART measuring instruments
EN 15/08/202401/03/202401/12/202107/03/202125/10/2020Language:
English
Version:
15/08/2024
File size:
4.3 MB
File name:
BA02046SEN_0524-00.pdf
-
-
-
Short Instruction (KA)
KA FieldPort SWA50
Intelligent Bluetooth® adapter for HART field devices
EN 01/03/2024Language:
English
Version:
01/03/2024
File size:
1.5 MB
File name:
KA01707SEN_0124-00.pdf
-
-
-
Short Instruction (KA)
KA FieldPort SWA50
Intelligent WirelessHART adapter for HART measuring instruments
EN 01/03/202401/12/202107/03/202121/01/2021Language:
English
Version:
01/03/2024
File size:
1.5 MB
File name:
KA01436SEN_0524-00.pdf
-
-
-
Ex Safety Instruction (XA)
FieldPort SWA50
4-20 mA HART
II 1 G Ex ia IIC T4 Ga
II 1 D Ex ia IIIC T135°C Da
II 2 D Ex tb IIIC T75°C DbLanguage:
English
Version:
01/03/2021
File size:
395.8 KB
File name:
XA02380FEN_0121.pdf
-
-
-
Ex Safety Instruction (XA)
FieldPort SWA50
4-20 mA HART
ATEX:
II 1 G Ex ia IIC T4 Ga
II 1 D Ex ia IIIC T135°C Da
II 2 D Ex tb IIIC T75°C Db
IECEx:
Ex ia IIC T4 Ga
Ex ia IIIC T135°C Da
Ex tb IIIC T75°C DbEN 23/11/2020Language:
English
Version:
23/11/2020
File size:
322.9 KB
File name:
XA02234FEN_0120.pdf
-
-
-
Ex Safety Instruction (XA)
XA FieldPort SWA50
4-20 mA HART
Ex ia IIC T4 Ga
Ex ia IIIC T135 °C Da
Ex tb IIIC T75 °C DbEN 02/08/202407/02/2022Language:
English
Version:
02/08/2024
File size:
401.6 KB
File name:
XA02705FEN_0224-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA FieldPort SWA50
4-20 mA HART
Control Drawing IS
Class I, II, III, Div. 1, Groups A-G
Class I, II, III, Div. 2, Groups A-D, F, GEN 25/09/2023Language:
English
Version:
25/09/2023
File size:
421.4 KB
File name:
XA03139FEN_0123-00.pdf
-
-
-
Ex Safety Instruction (XA)
FieldPort SWA50
4-20 mA HART
Ex ia IIC T4 Ga
Ex ia IIIC T135 °C Da
Ex tb IIIC T75 °C DbEN 07/02/2022Language:
English
Version:
07/02/2022
File size:
396.7 KB
File name:
XA02661FEN_0121-00.pdf
-