Field of application
The HAW569 surge protective device is used to protect electronic components in field devices from being destroyed. It ensures that overvoltage surges which occur in signal cables (e.g. 4 to 20 mA), in communication lines of Field buses and in power lines are safely limited or passed into the ground. The functionality of the electronic component to be protected is not affected as, using the impedance-free connection of the protection unit, interference voltage drops cannot be introduced.
HAW569 units are primarily used in process automation and in measuring and communication technology within the chemicals, pharmaceuticals, water and wastewater sectors as well as in the food industry.
Benefits
Compact device for the protection of signal / communication lines (Ex ia approval as an option) or for the simultaneous protection of signal, communication and supply lines (Ex d approval as an option)
Optionally available with SIL2 intrinsically safe approvals
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
HAW569
Surge arrester
EN 06/04/202221/12/201530/06/201412/06/201431/12/2010Language:
English
Version:
06/04/2022
File size:
865.7 KB
File name:
TI01013KEN_1722-00.pdf
-
-
-
Operating Instruction (BA)
HAW569-AA2B / -DA2B Túlfeszültség-levezető
Használati útmutató
HAW569-AA2B / -DA2B
Túlfeszültség-levezetőEN 31/12/2010Language:
Hungarian
Version:
31/12/2010
File size:
431.2 KB
File name:
BA00304KHU_1310.pdf
-
-
-
Operating Instruction (BA)
Betriebsanleitung HAW569-CB2C Operating instructions HAW569-CB2C
HAW569-CB2C Überspannungsschutz für Signal-/Versorgungsleitungen
zur Montage in Feldgehäusen
HAW569-CB2C Surge arrester for signal /supply lines for mounting in
field housingEN 04/12/201531/12/2010Language:
English
Version:
04/12/2015
File size:
837.5 KB
File name:
BA00305KA2_1415.pdf
-
-
-
Short Instruction (KA)
HAW569-AA2B, HAW569-DA2B
Surge arresters for field mounting
EN 11/03/2022Language:
English
Version:
11/03/2022
File size:
531.4 KB
File name:
KA01576KEN_0122-00.pdf
-
-
-
Ex Safety Instruction (XA)
HAW562-DA2B CSA
HAW562-DA2B CSA
Language:
English
Version:
29/04/2020
File size:
49.7 KB
File name:
10000011324.pdf
-
-
-
Ex Safety Instruction (XA)
XA HAW569
Surge arrester
ATEX, IECEx:
Ex ia [ia Ga] IIC T6 GbEN 15/02/202301/12/201604/12/201502/05/2011Language:
English
Version:
15/02/2023
File size:
440 KB
File name:
XA01003KEN_0423-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA HAW569
Surge arrester
ATEX, IECEx: Ex db IIC T6 Gb
CSA: AEx d IIC T6, Ex d IIC T6EN 14/02/202321/03/201801/12/201604/12/201502/05/2011Language:
English
Version:
14/02/2023
File size:
457.2 KB
File name:
XA01004KEN_0523-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA HAW566/568
Surge Protective Device
Ex ia IIC T6...T4 Ga
Ex ia IIIC T<sub>200</sub>85 °C...T<sub>200
</sub>135 °C Da
Ex db IIC T6...T4 GbEN 30/08/2024Language:
English
Version:
30/08/2024
File size:
521.9 KB
File name:
XA03350KEN_0124-00.pdf
-
-
-
Ex Safety Instruction (XA)
ATEX Safety instructions Surge arrester HAW569Z
ATEX safety instructions for surge arrester HAW569Z, Designation
according to II 2(1)G (FISCO-Model)EN 07/07/200501/10/2003Language:
English
Version:
07/07/2005
File size:
349.2 KB
File name:
Xa036ra3.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-