This product is not available in this market.
Please contact your Endress+Hauser sales partner for any further questions.
Benefits at a glance
-
With automated iTHERM TrustSens calibration monitoring, Endress+Hauser offers optimized process verification at minimum effort to users in the life sciences and food & beverage industries.
The product bundle consisting of iTHERM TrustSens self-calibrating temperature sensors and the Advanced Data Manager Memograph M RSG45 offers FDA-compliant process verification, automated, audit-proof documentation and enables predictive maintenance. -
Reliable & easy:
Cost reduction by saving calibration costs and reducing calibration cycles
All required components in one bundle, nothing is forgotten
-
100% compliance and audit-proof documentation:
Fully traceable calibration with automated documentation
Tamper-proof data storage according to FDA 21 CFR Part 11
Predictive maintenance
Calibration with timestamp
-
Risk reduction and elimination of undetected failures:
Higher process transparency
Higher product safety
Bundle in Detail

Components and Pre-Configurations
-
Fixations
To ensure the compatibility of the components with one another it has given certain fixations. Open parameters give you the freedom for individual configuration.
Components can be configured within the bundle in the cart -
Components1
- F
- L
- E
- X
Memograph M RSG45 data manager
Fixations:RSG45- _ _ CAAAA _ 1 _ 3Slot 1:C4x HART/4-20mA input, HART transparencySlot 2:ANot usedSlot 3:ANot usedSlot 4:ANot usedSlot 5:ANot usedCommunication Master Functionality:1NoneApplication Package:3Telealarm + mathematic>License Package for FDM Software MS20:MAProfessional 1x workplace license (DVD version, inclusive license key) -
2
- F
- L
- E
- X
iTHERM TrustSens TM371
Compact thermometerFixations:TM371- _ _ _ _ _ _ _ _ _ A1 _Communication; Output Signal:AHART; 4-20mAAutomatic Calibration Point;Uncertainty:1+118oC; self-calibration with excellent uncertainty
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
This product is not available in this market.
Memograph M RSG45 data manager
The Advanced Data Manager is a flexible and powerful system for organizing process values. Thanks to its intuitive operation, Memograph M adapts quickly and easily to any application. The process values are clearly presented on the display and logged safely, limits are monitored and analyzed. Via communication protocols, the measured and calculated values can be easily transferred to higher-level systems and plant modules can be interconnected. Also available as DIN rail version without display.
-
Measuring principle
Data manager
-
Measuring principle
Data Logger
-
Function
Secure data recording and signal analysis
visualization
integrated web server for device set-up
HART(R) transparency, RSG45 as a HART modem
E-Mail notification (encrypted mails)
100 ms scan rate, high speed storage cycle 100 ms
modular design for simple expansion
data readout and processing via Field Data Manager Software
OPC server for indication of instantaneous values (optional) -
Input
20 analog (max) (U, I, TC, RTD, frequency, pulse)
20 HART (max) (HART, 4…20mA)
14 digital (max) (control, event and counting inputs) -
Output
12 relays (max)
2 analog (max) (I, pulse)
1 transmitter power supply -
Interface
RS232/485
Ethernet
USB
Modbus RTU/TCP Slave
Modbus RTU/TCP Master
Profibus DP
PROFINET Device
EtherNet/IP Adapter -
Storage/Recording
internal memory
SD card
USB flash drive -
Display
TFT 7" colour graphic display
TFT 7" colour graphic display with touch panel -
Housing
panel mounting with zink diecast bezel
panel mounting with stainless steel bezel
desktop housing
field housing -
Power supply
100...230 V AC +/-10%
24V (-10%; +15%) AC/DC -
Certificates
CE
EAC
UL (US und CA)
ATEX II2G Ex px IIC Gb
ATEX II2D Ex pD IIIC Db
UL listed
PROFINET certified -
Software package
Batch software
Waste water software
Tele-alarm software
Energy software (water + steam)
Waste water + storm overflow + Tele Alarm
Tele-alarm software + energy software (water + steam)
-
Measuring principle
Energy manager
-
Measuring principle
Energymanager
-
Function
Mass flow and energy calculation for Water and Steam.
-
Calculations
Mass/heat quantity
heat quantity difference -
Number of applications
8
-
Calculation standards
IAPWS-97
-
Communication
RS232/485
Ethernet
USB
Modbus RTU/TCP Slave
Modbus RTU/TCP Master
Profibus DP
PROFINET Device
EtherNet/IP Adapter -
Power supply
Not defined
-
Loop power supply
24 V DC +/-15%
-
Protection class
IP65 (front-panel)
-
Input
0...20 universal
HART
6…14 digital -
Output
2 analog
-
Dimensions (WxHxD)
195,2 x 149,2 x 227,1 mm (7,69" x 5,87" x 8,94")
-
Operation
Navigator on-site, web server and via FieldCare/DeviceCare
-
Display
7“ TFT
-
Software functions
Internal calculation for mass flow and energy
-
Certificates
CE
EAC
UL (US und CA)
ATEX II2G Ex px IIC Gb
ATEX II2D Ex pD IIIC Db
UL listed
PROFINET certified
iTHERM TrustSens TM371
Compact thermometer
Our award-winning iTHERM TrustSens TM371 sanitary RTD features the world's first self-calibrating Pt100 sensor unit! The hygienic temperature transmitter with Heartbeat Technology effectively eliminates the risk of undetected non-conformities, reduces production downtime while increasing product safety and process efficiency in food, beverage and life sciences applications. The instrument complies with FDA and GMP regulations and integrates with the Netilion cloud-based Industry 4.0 ecosystem.
-
Measuring principle
Resistance Temperature Detector
-
Characteristic / Application
self-calibrating
metric style
compact temperature probe
hygienic design
life sciences, food & beverage -
Thermowell / protection tube
without
incl. thermowell
incl. Tee-/elbow thermowell -
Insert / probe
without exchangeable insert
-
Outer diameter protection tube / Insert
6.0 mm (0.24'')
9.0 mm (0.35'')
12.7 mm (0.5") -
Max. immersion length on request
up to 900.00 mm (35.4'')
-
Material protection tube/ thermowell
1.4435 Delta Ferrite < 1%
316L -
Process connection
compression fitting
weld in adapter
clamp connections acc. to ISO 2852
screwed pipe joint acc. to DIN 11851
aseptic screwed pipe joint acc. to DIN 11864-1
metallic sealing system
thread acc. to ISO 228 for Liquiphant adaptor
APV Inline
Varivent
Ingold
SMS 1147
Neumo Biocontrol
TT411 elbow thermowell DIN 11865 -
Tip shape
straight
reduced -
Surface roughness Ra
0.76 μm (29.92 μin)
0.38 μm (14.96 μin)
0.38 μm (14.96 μin) electropolished -
Operating temperature range
Pt100:
-40 °C to 160 °C (-40 °F to 320 °F),
optional up to 190 °C (374 °F)
reference point for automated calibration -
Max. process pressure (static)
at 20 °C: 40 bar (580 psi)
-
Response time
t50 = 2.5 s
t90 = 5.4 s -
Integration head transmitter
no (4 to 20 mA signal, HART)
-
Ex - approvals
CSA C/US
UKCA
ATEX IECEx
EAC
NEPSI