
Specs at a glance
-
Max. process pressure (static)
depending on process connection up to 2500 lbs
-
Maximum standard immersion length
500 mm (19,69")
-
Max. immersion length on request
500 mm (19,69")
Field of application
It is a specially designed thermowell for thermometer installation. The thermowell shaft and the process connection flange are not interconnected. For installation, the collar of the thermowell is fitted between two flanges; on the one hand it is fitted onto the thermowell and on the other hand it is bolted to the connection nozzle on the process side. Many different flange versions are available to secure the unit to the permanently installed nozzle flange. It is machined from solid bar stock.
The thermowell will be used in applications with high process requirements. The predominant industries are Oil & Gas and Petrochemical. The process connection flange is not welded on the thermowell stem but designed as collar flange. This special Vanstone thermowell design enables a wide variety of applications and is suitable for resistance and thermocouple thermometers.
Benefits
-
Solid thermowell, made of drilled bar stock material.
Fulfillment of various, industry specific requirements with a standard product. Flexible selection of immersion length and thermowell geometry according to the process specifications.
-
In accordance with Shell specification: S.38.113 rev.D and S.38.114 rev.D
Exact thermowell stress calculation ensuring safe plant operation.
-
Vanstone design with outstanding cost effectiveness:
Reuse of the flange if the thermowell has to be replaced, flexible selection of the flange material as well as reduced spare parts and storing concept.
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Industrial thermowell TT511 Technical Information
Industrial thermowell, Vanstone design
EN 08/08/201427/02/2014Language:
English
Version:
08/08/2014
File size:
325.1 KB
File name:
TI01135TEN_0214.pdf
-
-
-
Operating Instruction (BA)
Thermowells for thermometers
Universal thermowells for thermometers in industrial applications
EN 01/08/2020Language:
English
Version:
01/08/2020
File size:
473.8 KB
File name:
BA02041TEN_0120.pdf
-
-
-
Operating Instruction (BA)
Thermowells
Operating instructions for thermowells for EAC approval
EN 01/12/2016Language:
English
Version:
01/12/2016
File size:
1.3 MB
File name:
BA01469TEN_0116.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Manufacturer Declaration
Product family: Accessories: Bar stock thermowell
Product root: TT511-
Declaration number: HE_00536_01.17
Manufacturer specification: RoHSLanguage:
English
Version:
13/03/2017
File size:
135.9 KB
File name:
HE_00536_01.17 China RoHS TT511.pdf
-
-
-
EU Declaration
Product family: Accessories: Bar stock thermowell, Accessories: Housing, ACCESSORIES: PIPE THERMOWELL, Accessories: RTD insert, ACCESSORIES: TC INSERT, ACCESSORIES: THERMOWELLS, Accessories: Inserts, PLUGS TC DIRECT CONTACT, Terminal head
Product root: GPTC-, MLTWS01-, OTA30A-, OTA30D-, OTA30H-, OTW92-,
OTW93-, OTW94-, OTW95-, OTW96-, TA20A-, TA20B-, TA20D-, TA20J-, TA20R-,
TA20W-, TA21E-, TA21H-, TA30A-, TA30D-, TA30H-, TA30P-, TA30R-, TA30S-,
TA414-, TA535-, TA540-, TA541-, TA550-, TA555-, TA556-, TA557-, TA560-,
TA562-, TA565-, TA566-, TA570-, TA571-, TA572-, TA575-, TA576-, TEC300-,
TET300-, TET90-, TPC100-, TPC200-, TPC300-, TPR100-, TPR300-, TS111-,
TT411-, TT511-, TU111-, TU121-, TU211-, TU221-, TU51-, TU52-, TU53-,
TU54-, TU67-, TW10-, TW11-, TW12-, TW13-, TW15-, TW251-, TWF11-, TWF16-
Declaration number: EC_00544_01.17EN 22/05/2017Language:
English
Version:
22/05/2017
File size:
181.1 KB
File name:
EC_00544_01.17 RoHS EU Declaration Temperature Accessories.pdf
-
-
-
Miscellaneous
Product family: Accessories: Bar stock thermowell, Accessories: Pipe thermowell, Accessories: Thermowells
Product root: MLTWS01-, TA414-, TA535-, TA540-, TA541-, TA550-, TA555-, TA556-, TA557-, TA560-, TA562-, TA565-, TA566-, TA570-, TA57
1-, TA572-, TA575-, TA576-, TT131-, TT151-, TT411-, TT511-, TW10-, TW11-, TW12-, TW13-, TW15-, TW251-, TW45-, TW47-, TWF11-, TWF16-
Region: Eurasian Economic Union
Approval agency: EAC
Approval number: EAEC RU C-IT.AD85.B.00350/21Language:
Russian
Version:
26/05/2021
File size:
1.6 MB
File name:
EAEC RU C-IT.AD85.B.00350_21.pdf
-
-
-
Miscellaneous
Product family: Accessories: Bar stock thermowell, Accessories: Pipe thermowell, Accessories: Thermowells
Product root: MLTWS01-, TA414-, TA535-, TA540-, TA541-, TA550-, TA555-, TA556-, TA557-, TA560-, TA562-, TA565-, TA566-, TA570-, TA57
1-, TA572-, TA575-, TA576-, TT131-, TT151-, TT411-, TT511-, TW10-, TW11-, TW12-, TW13-, TW15-, TW251-, TW45-, TW47-, TWF11-, TWF16-
Region: Eurasian Economic Union
Approval agency: EAC
Approval number: EAEC N RU D-IT.PA01.B.20479/21Language:
Russian
Version:
01/03/2021
File size:
186.2 KB
File name:
EAEC N RU D-IT.PA01.B.20479_21.pdf
-
-
-
Pressure Equipment
Product family: Accessories: Bar stock thermowell
Product root: TT511-
Region: Canada, Canada (CRN)
Approval agency: CRNLanguage:
English
Version:
20/02/2014
File size:
5.5 MB
File name:
0F16064.5C.pdf
-