
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Technical information
RTD Pt100 thermometer
Omnigrad TST414EN 01/04/2001Language:
English
Version:
01/04/2001
File size:
135.6 KB
File name:
TI067ten_0401.pdf
-
-
-
Manufacturer Declaration
Product family: Low cost RTD general purpose
Product root: TST414-
Declaration number: HE_00530_01.17
Manufacturer specification: RoHSLanguage:
English
Version:
13/03/2017
File size:
166.7 KB
File name:
HE_00530_01.17 China RoHS TST414.pdf
-
-
-
EU Declaration
Product family: Low cost RTD general purpose, Process RTD direct contact, Process RTD direct in contact, Process RTD general purpose , Process RTD heavy duty, Process RTD hygienic, Process TC direct contact, Process TC direct in contact, Process TC general purpose, Process TC heavy duty, RTD thermometer, TC heavy duty
Product root: TAF11-, TAF12D-, TAF12S-, TAF12T-, TAF16-, TC10-, TC12-, TC13-, TC15-, TC61-, TC62-, TC63-, TC65-, TC66-, TC88-, TEC42
0-, TH11-, TH12-, TH13-, TH14-, TH15-, TH17-, TH18-, TH27-, TH51-, TH52-, TH53-, TH54-, TH55-, TH56-, TM101-, TM111-, TM112-, TM121-
, TM131-, TM151-, TM152-, TM401-, TM402-, TM411-, TM412-, TMT142C-, TMT142R-, TMT162C-, TMT162R-, TR10-, TR11-, TR12-, TR13-, TR15-,
TR24-, TR25-, TR44-, TR45-, TR46-, TR47-, TR48-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TSC310-, TSM187-, TSM487-, TST187-, TST3
10-, TST40N-, TST410-, TST414-, TST41N-, TST434-, TST434B-, TST487-, TST602-, TST90-
Declaration number: EC_00136_04.24EN 20/02/2024Language:
English
Version:
20/02/2024
File size:
150.6 KB
File name:
EC_00136_04.24.pdf
-
-
-
Metrology
Product family: Accessories: RTD insert, Accessories: TC insert, Accessories: Inserts, Low cost RTD general purpose, Process RTD dir ect contact, Process RTD general purpose, Process RTD heavy duty, RTD thermometer
Product root: TPR100-, TPR300-, TR10-, TR11-, TR12-, TR13-, TR15-, TR24-, TR25-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TS111-, T
SM187-, TSM487-, TST187-, TST310-, TST40N-, TST410-, TST414-, TST41N-, TST434-, TST487-, TST602-
Region: Russia
Approval agency: Rosstandart
Approval number: 68002-17
Metrology type: MetrologyLanguage:
Russian
Version:
25/02/2022
File size:
2.1 MB
File name:
68002-17.pdf
-
-
-
Metrology
Product family: Low cost RTD general purpose, Process RTD direct contact, PROCESS RTD EXPLOSION PROOF, Process RTD general purpose, PROCESS RTD HEAVY DUTY, RTD THERMOMETER ZONE "0"
Product root: TST10-, TST11-, TST110-, TST111-, TST12-, TST120-,
TST121-, TST130-, TST131-, TST140-, TST141-, TST210-, TST220-, TST221-,
TST262-, TST264-, TST310-, TST410-, TST414-, TST42-, TST420-, TST72-,
TST80-, TST90-
Region: Romania
Approval agency: BRMLLanguage:
Romanian
Version:
22/06/2006
File size:
227.2 KB
File name:
RO_BRML_200_97.pdf
-
-
-
Metrology
Product family: Accessories: RTD insert, Accessories: TC insert, Accessories: Inserts, Low cost RTD general purpose, Process RTD dir ect contact, Process RTD general purpose, Process RTD heavy duty, RTD thermometer
Product root: TET300-, TPR100-, TPR300-, TR10-, TR11-, TR12-, TR13-, TR15-, TR24-, TR25-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-,
TS111-, TSM187-, TSM487-, TST187-, TST310-, TST40N-, TST410-, TST414-, TST41N-, TST434-, TST487-, TST602-
Region: Kazakhstan
Approval agency: KazInMetr
Approval number: 223
Metrology type: MetrologyLanguage:
Russian
Version:
19/08/2019
File size:
247.7 KB
File name:
223 CYT Omnigrad .pdf
-