![TU53 Threaded thermowell, US style TU53 Threaded thermowell, US style](/__image/a/25113/k/782047426b2e29ec801e09e676267a0c850ad0d2/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/TU53.jpg)
Specs at a glance
-
Max. process pressure (static)
500 bar (7252 psi)
-
Maximum standard immersion length
24"
-
Max. immersion length on request
Not defined
Field of application
The robust thermowell is designed for use in demanding and safety relevant applications e.g. in the Chemical, Oil & Gas and Energy industry. Harsh environments, corrosive substances and highest pressures can be handled by the use of robust protection tubes and special materials.
Designed for use with resistance and thermocouple thermometers in industrial or heavy duty applications.
For increased protection requirements of the temperature sensor regarding physical and chemical effects
For use in pipes and containers or tanks
Ideally suited to all measuring points that require regular recalibration by replacing the insert in closed processes
Benefits
Extension, immersion length and total length can be chosen according to process requirements
Modular configuration enable a use in all industrial processes with severe thermal and mechanical stresses
Fast response time with conical or stepped tip form
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
![FLEX: Extended FLEX: Extended](/__image/a/9247232/k/39217366b16bac2230ce4c49a4e705e44f102e8c/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_E_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TU51, TU52, TU53 and TU54
Heavy duty - general purpose thermowell made of drilled barstock
materialEN 20/02/202313/01/202115/01/2018Language:
English
Version:
20/02/2023
File size:
511.8 KB
File name:
TI01383TEN_0323-00.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
EU Declaration
Product family: Accessories: Bar stock thermowell, Accessories: Housing, ACCESSORIES: PIPE THERMOWELL, Accessories: RTD insert, ACCESSORIES: TC INSERT, ACCESSORIES: THERMOWELLS, Accessories: Inserts, PLUGS TC DIRECT CONTACT, Terminal head
Product root: GPTC-, MLTWS01-, OTA30A-, OTA30D-, OTA30H-, OTW92-,
OTW93-, OTW94-, OTW95-, OTW96-, TA20A-, TA20B-, TA20D-, TA20J-, TA20R-,
TA20W-, TA21E-, TA21H-, TA30A-, TA30D-, TA30H-, TA30P-, TA30R-, TA30S-,
TA414-, TA535-, TA540-, TA541-, TA550-, TA555-, TA556-, TA557-, TA560-,
TA562-, TA565-, TA566-, TA570-, TA571-, TA572-, TA575-, TA576-, TEC300-,
TET300-, TET90-, TPC100-, TPC200-, TPC300-, TPR100-, TPR300-, TS111-,
TT411-, TT511-, TU111-, TU121-, TU211-, TU221-, TU51-, TU52-, TU53-,
TU54-, TU67-, TW10-, TW11-, TW12-, TW13-, TW15-, TW251-, TWF11-, TWF16-
Declaration number: EC_00544_01.17EN 22/05/2017Language:
English
Version:
22/05/2017
File size:
181.1 KB
File name:
EC_00544_01.17 RoHS EU Declaration Temperature Accessories.pdf
-
-
-
Pressure Equipment
Product family: Accessories: Pipe thermowell, PROCESS RTD EXPLOSION PROOF, PROCESS RTD HYGIENIC, Process TC explosion proof, PROCESS TC HEAVY DUTY, TC HEAVY DUTY
Product root: T13-, T14-, T53-, T54-, TH13-, TH14-, TH27-, TH53-,
TH54-, TU51-, TU52-, TU53-, TU54-, TU55-, TU67-
Region: Canada, Canada (CRN)
Approval agency: CRNLanguage:
English
Version:
24/08/2018
File size:
6.3 MB
File name:
0H11923.5C Acceptance Letter.pdf
-