Specs at a glance
-
Max. process pressure (static)
500 bar (7252 psi)
-
Maximum standard immersion length
900 mm (35,43")
-
Max. immersion length on request
5.000 mm (196,85")
Field of application
Due to the challenging process conditions by heavy duty applications the load capacity of a thermowell must be calculated exactly. Dye penetration tests, ultrasound test, helium leakage test, pressure endurance test as well as various, non-destructive material tests prove the quality of materials and processing.
TA562 is designed for use with resistance and thermocouple thermometers mainly in heavy duty applications.
Benefits
The thermowell stem shape can be straight or reduced for fast response time
Extension, immersion length and reduced length as well as the bar dimensions can be chosen according to process requirements
Different grades of surface finishing are also available
The process connections are threaded: ½"NPT, ¾"NPT, G½" or M20x1.5
A wide choice of standard materials is available
Special versions can be manufactured according to specification
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Technical Information Industrial thermowell Omnigrad TA562
Heavy duty -General purpose
From hexagonal bar stock - Threaded process connections
Also DuPont SR1T/SR2TEN 19/09/201201/10/1997Language:
English
Version:
19/09/2012
File size:
362 KB
File name:
TI00230TEN_1312.pdf
-
-
-
Technical Information (TI)
Technical Information
Omnigrad TA series
Industrial protecting tubesEN 26/09/2005Language:
English
Version:
26/09/2005
File size:
127.9 KB
File name:
TI138ten.pdf
-
-
-
Operating Instruction (BA)
Thermowells
Operating instructions for thermowells for EAC approval
EN 01/12/2016Language:
English
Version:
01/12/2016
File size:
1.3 MB
File name:
BA01469TEN_0116.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Fields of Activities (FA)
Temperaturmesstechnik
Thermometer und Transmitter für die Prozessindustrie
Language:
German
Version:
17/05/2023
File size:
17.9 MB
File name:
FA00006Tde_2223_online.pdf
-
-
-
Fields of Activities (FA)
Misura della temperatura
Misura della temperatura
Termometri e trasmettitori per l'industria di processoLanguage:
Italian
Version:
09/07/2024
File size:
20.3 MB
File name:
FA00006Tit_2223.pdf
-
-
-
Fields of Activities (FA)
Temperature measurement
Thermometers and transmitters for the process industry
Language:
English
Version:
17/05/2023
File size:
18 MB
File name:
FA00006Ten_2223_online.pdf
-
-
-
Fields of Activities (FA)
Mesure de température
Capteurs et transmetteurs de température pour les industries de process
Language:
French
Version:
20/12/2019
File size:
60.9 MB
File name:
FA00006TFR-Mesure de temperature.pdf
-
-
-
Fields of Activities (FA)
Catálogo medición temperatura
Termómetros y transmisores para la industria de proceso
Language:
Spanish
Version:
20/04/2018
File size:
5.5 MB
File name:
FA00006Tes_Catalogo Temperatura_1818.pdf
-
-
-
Fields of Activities (FA)
Misura della temperatura
Termometri e trasmettitori per l'industria di processo
Language:
Italian
Version:
17/02/2020
File size:
30.6 MB
File name:
FA00006TIT_2020.pdf
-