©Endress+Hauser
Specs at a glance
Accuracy
Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class standard acc. to ASTM E230 Class 2 acc. to IEC 60584-2
Response time
t90 around 100 s depending on configuration
Max. process pressure (static)
depending on the configuration
Operating temperature range
Basic PT100 TF: -50 °C …200 °C (-58 °F …392 °F) Typ K: max. 1.100 °C (max. 2.012 °F)
Max. immersion length on request
Field of application
RTD or TC assembly characterized by basic sensor technology, application in non-hazardous areas, standard extension neck, low-cost unit. The devices are available with optional Bluetooth®-enabled head transmitters with 4 to 20 mA output or HART® communication, providing enhanced measurement accuracy and reliability compared to directly wired sensors.
Universal range of application
Application in non-hazardous areas
Measuring range: –50 to +650 °C (–58 to +1202 °F)
Pressure range up to 50 bar (725 psi)
Degree of protection: up to IP 68
Benefits
Economical, reliable measurement
User-friendly from product selection to maintenance
Wide range of process connections
Easy and safe device setup and service using Bluetooth® communication
Fundamental selection
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Success stories
Boost heat exchanger efficiency and safety
The non-invasive thermometer iTHERM SurfaceLine TM611 measures temperature accurately and fast, optimizing heat exchanger performance and efficiency.
Read the full story
Enhanced safety in polymer production
The Ziegler-Natta process uses hazardous chemicals like titanium tetrachloride. Precise temperature measurement is crucial to prevent runaway reactions and ensure safety and efficiency.
Read the full story
Measuring principle
Resistance Temperature Detector
Characteristic / Application
metric style modular temperature assembly universal range of application with neck incl. thermowell / protection tube (metal)
Thermowell / protection tube
Outer diameter protection tube / Insert
Thermowell: 9x1,25 mm 11x2 mm
Max. immersion length on request
Material protection tube/ thermowell
Process connection
Thread: G1/2" NPT1/2" M20x1.5, M27x2, M33x2 Compression fitting: NPT1/2", G1/2", G1" Flansche: DN25 DN40 B1 ASME 1" 150 RF ASME 1" 300 RF ASME 1 1/2" 150 RF ASME 2" 150 RF ASME 2" 300 RF
Operating temperature range
Basic PT100 TF: -50 °C …200 °C (-58 °F …392 °F) Typ K: max. 1.100 °C (max. 2.012 °F)
Max. process pressure (static)
depending on the configuration
Accuracy
Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class standard acc. to ASTM E230 Class 2 acc. to IEC 60584-2
Response time
t90 around 100 s depending on configuration
Integration head transmitter
Most downloaded
TI iTHERM ModuLine TM121
English version - 03/2024
Thermometer with RTD or TC insert complete with thermowell manufactured
from pipe or tube material
EN
DE ES FR IT JA PL PT RU ZH
31/03/2024
15/06/2022
31/03/2021
15/04/2019
Language:
English
Version:
31/03/2024
File size:
2 MB
File name:
TI01455TEN_0424-00.pdf
BA iTHERM ModuLine thermometer
English version - 11/2024
Universal, modular RTD/TC thermometers for a wide range of industrial applications
EN
BG CS DA DE EL ES ET FI FR HR HU ID IT JA KO LT LV NL NO PL PT RO RU SK SL SV TH TR ZH
30/11/2024
31/08/2018
Language:
English
Version:
30/11/2024
File size:
801.5 KB
File name:
BA01915TEN_0224-00.pdf
21 documents
Thermometer with RTD or TC insert complete with thermowell manufactured from pipe or tube material
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
31/03/2024
15/06/2022
31/03/2021
15/04/2019
Language:
English
Version:
31/03/2024
File size:
2 MB
File name:
TI01455TEN_0424-00.pdf
BA iTHERM ModuLine thermometer
Universal, modular RTD/TC thermometers for a wide range of industrial applications
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
30/11/2024
31/08/2018
Language:
English
Version:
30/11/2024
File size:
801.5 KB
File name:
BA01915TEN_0224-00.pdf
TRxx, TCxx, TS211, iTHERM TS111, TM211, TPx100, TSx310, TM1x1, TM411,
TM412
Thermometers and inserts Ex nA IIC T6...T1 Gc
Language:
English
Version:
31/07/2020
File size:
173.5 KB
File name:
XA02111TEN_0120.pdf
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
Automatic identification of physical objects
EN
German
10/05/2023
03/12/2021
01/11/2021
Language:
English
Version:
10/05/2023
File size:
649 KB
File name:
SD02817TEN_0323-00.pdf
Komplexität reduzieren, Einfachheit erreichen.
iTHERM ModuLine – einfach konfigurierbar für Ihre Bedürfnisse.
Language:
German
Version:
25/02/2025
File size:
2 MB
File name:
IN01360T09DE.pdf
Reduce complexity, achieve simplicity.
iTHERM ModuLine — easily configurable to your needs.
Language:
English
Version:
17/12/2024
File size:
2 MB
File name:
IN01360T09EN.pdf
Product family: Process RTD general purpose
Product root: TM121- Declaration number: HE_01246_01.20 Manufacturer specification: RoHS Additional information: China RoHS
Language:
Chinese
Version:
06/03/2020
File size:
324.8 KB
File name:
HE_01246_01.20 China RoHS TM121.pdf
Product family: Controller, Process RTD general purpose, Process RTD heavy duty, Process RTD hygienic, RTD thermometer
Product root: FML621-, TM101-, TM111-, TM121-, TM151-, TM311-, TM401-, TMR31-, TMR35-, TR15-, TR65-, TR66-, TTR31-, TTR35- Declaration number: ЕАЭС KZ 7500533.13.12.04163 Manufacturer specification: EMC
Language:
Russian
Version:
28/08/2024
File size:
1.2 MB
File name:
EACKZ7500533131204163.pdf
Product family: Process RTD general purpose
Product root: TM101-, TM111-, TM112-, TM121-, TM131-, TM151-, TM152- Declaration number: TM1X1 SUPPLIERS DOC Manufacturer specification: RoHS, Explosion protection, EMC Additional information: ACMA, Australia
Language:
English
Version:
12/04/2024
File size:
149.4 KB
File name:
TM1x1 Suppliers Dec of Conformity_240412.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Adapter M20x1.5 exter./M24x1.5 intern.VA
Cable gland NPT1/2, D4.5-8.5 IP68
Spare parts kit sealing TA30A/TA30D
Spare parts kit ring D21/di 10xgreen
Spare parts kit o-ring (silicon) 71x3
Plug M12 PA, M20, 316, IP67, -40...+105oC
Spare parts kit copper ring G1/2"
Spare parts kit copper ring G3/4"
Spare parts kit copper ring G1"
Spare parts kit copper ring M20x1.5
Spare parts kit gasket ring D21/d6 Viton
Spare parts kit gasket ring D21/d6 Neop.
Spare parts kit gasket ring D21/d3 Viton
Spare parts kit gasket ring D21/d3 Neop.
Term.block DIN B (42mm) 2 term. Spc 5 pc
Drawing number
Order code
C
71111510
Term.block DIN B (42mm) 3 term. 5 pc
Term.block DIN B (42mm) 4 term. 5 pc
Term.block DIN B (42mm) 6 term. 5 pc
Spare Parts Kit Seal Insert TK40
iTEMP TMT31, Transmitter 4-20mA
iTEMP TMT36, Transmitter IO-Link
iTEMP TMT71, Transmitter 4-20mA
iTEMP TMT72, Transmitter HART
Thermo-conductive paste FDA-conform 30g
Thermoconductive Paste HSC 340, 100g
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all