
Specs at a glance
-
Max. process pressure (static)
40 bar (580 psi)
-
Maximum standard immersion length
48" (1.219 mm)
Field of application
Best applicable for use in hygienic or aseptic pipes and containers or tanks even with very small immersion lengths. It meets increased protection requirements of the temperature sensor regarding physical and chemical effects. Ideally suited to all measuring points that require regular re-calibration by simply replacing the insert in closed processes.
Specially designed for use in hygienic and aseptic applications in the Food & Beverages and Life Sciences industries
Pressure range up to 40 bar (580 psi)
For increased protection requirements of the temperature sensor regarding physical and chemical effects
For use in pipes and containers or tanks
Ideally suited to all measuring points that require regular recalibration by simply replacing the insert in closed processes
Benefits
-
iTHERM QuickNeck – cost and time savings thanks to simple, tool-free recalibration of the insert used
-
All common hygienic process connections
-
International certification: hygiene standards as per 3-A, EHEDG, ASME BPE, FDA, TSE Certificate of Suitability
-
Fast response time owing to reduced tips with thin walls
-
State of the art Tee and Elbow thermowells, without welds and dead legs and with best in class hygienic design
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 06/12/202425/03/202415/09/202328/10/202130/07/2021Language:
English
Version:
06/12/2024
File size:
1.3 MB
File name:
TI00426FEN_2624.pdf
-
-
-
Technical Information (TI)
iTHERM TT412
Thermometer thermowell for hygienic and aseptic applications
EN 29/07/202213/01/202131/10/201804/08/2017Language:
English
Version:
29/07/2022
File size:
1.2 MB
File name:
TI01350TEN_0422-00.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Special Documentation (SD)
SD Hygienic process connection types
Supplement to TM311, TM371, TM372, TM401, TM411, TM402, TM412, TT411,
TT412, TE411, TK40, TMR35, DTT35, TTR35Language:
English
Version:
15/09/2023
File size:
800.3 KB
File name:
SD03119TEN_0123-00.pdf
-
-
-
Manufacturer Declaration
Product family: Accessories: Pipe thermowell, Magphant, Process RTD hygienic, RTD thermometer
Product root: DTT35-, TK40-, TM311-, TM371-, TM372-, TM401-, TM402-, TM411-, TM412-, TMR35-, TT411-, TT412-, TTR35-
Declaration number: HE_01097_03.24
Manufacturer specification: Food hygieneLanguage:
English
Version:
24/10/2024
File size:
112.3 KB
File name:
HE_01097_03.24_en.pdf
-
-
-
Manufacturer Declaration
Product family: Accessories: Pipe thermowell, Accessories: Inserts, PROCESS RTD HYGIENIC, RTD thermometer
Product root: TK40-, TM371-, TM372-, TM401-, TM402-, TM411-,
TM412-, TMR35-, TS111-, TS212-, TT411-, TT412-
Declaration number: HE_00886_01.17
Additional information: TSE compliance, animal fat freeEN 23/10/2017Language:
English
Version:
23/10/2017
File size:
160.7 KB
File name:
HE_00886_0117.pdf
-
-
-
Manufacturer Declaration
Product family: Accessories: Pipe thermowell, Magphant, Process RTD hygienic, RTD thermometer
Product root: DTT35-, TK40-, TM311-, TM371-, TM372-, TM401-, TM402-, TM411-, TM412-, TMR35-, TT411-, TT412-, TTR35-
Declaration number: HE_00099_05.15
Manufacturer specification: Food hygiene, 10/2011, 1935/2004EN 07/12/2020Language:
English
Version:
07/12/2020
File size:
1.7 MB
File name:
HE_00099_05.15.pdf
-
-
-
Manufacturer Declaration
Product family: Process RTD hygienic
Product root: TK40-, TM401-, TM402-, TM411-, TM412-, TS111-,
TS112-, TT411-, TT412-
Declaration number: MD-12028A-9Language:
English
Version:
10/01/2013
File size:
872.7 KB
File name:
MD-12028a_09_e.pdf
-
-
-
Manufacturer Declaration
Product family: Accessories: Bar stock thermowell, Accessories: Pipe thermowell, Accessories: Inserts, Magphant, Process RTD general purpose, Process RTD hygienic, RTD thermometer
Product root: DTT31-, DTT35-, TK40-, TM101-, TM111-, TM121-, TM131-, TM311-, TM371-, TM372-, TM401-, TM402-, TM411-, TM412-, TMR35-,
TS111-, TS212-, TT131-, TT151-, TT411-, TT412-
Declaration number: HE_01494_01.21
Manufacturer specification: Food hygiene
Additional information: BSE, TSELanguage:
English
Version:
27/07/2023
File size:
266 KB
File name:
HE_00886_07_17.pdf
-
-
-
FDA Declaration
Product family: Accessories: Pipe thermowell, Process RTD hygienic
Product root: TK40-, TM371-, TM372-, TM401-, TM402-, TM411-, TM412-, TT411-, TT412-
Declaration number: FDA_00127_03.24EN 20/07/2020Language:
English
Version:
20/07/2020
File size:
423.6 KB
File name:
FDA_00127_03.24.pdf
-