The first self-calibrating thermometer: iTHERM TrustSens
Intelligent temperature measuring device puts an end to manual calibration and plant downtime
In the food and life sciences industry, accuracy is essential. Whether it's the production of oils, the fermentation of yeast for brewing beer or the propagation of cells in a bioreactor, there are many production processes that rely on constant temperatures.
Even the slightest fluctuation can compromise quality and product safety. To ensure that temperature measuring devices deliver accurate results, plant operators need to remove and calibrate them regularly. The world's first self-calibrating temperature sensor, the iTHERM TrustSens, puts an end to manual calibration and production downtime.
Benefits
Unique Industry 4.0 technology for fully automated, audit-proof self-calibration
End-to-end process verification and quality control throughout the production process
Increase in process safety and plant availability thanks to Heartbeat Technology
Automated certificate generation and documentation (audit-proof)
International certificates and approvals
Intelligent temperature measuring device reduces risk, costs and time

The multiple award-winning intelligent thermometer with integrated HART® transmitter and Heartbeat Technology performs its task meticulously: featuring the world's first fixed-point reference, the iTHERM TrustSens calibrates itself fully automatically and while the process is running. It thus ensures uninterrupted production and straightforward sensor change. With the iTHERM TrustSens, undetected error sources are a thing of the past. The self-calibrating temperature sensor allows you to increase plant availability, process efficiency and product safety while reducing risk, costs and time.
Industry 4.0 technology offers complete process control

Ten years of research and development have gone into Endress+Hauser's Industry 4.0 technology. The intelligent temperature measuring device consists of a resistance thermometer with a fixed-point reference integrated on the sensor. For end-to-end, audit-proof documentation, the iTHERM TrustSens electronically stores all data from the last 350 calibrations. Asset management software such as FieldCare uses this data to generate calibration certificates automatically. The iTHERM TrustSens supports consistently high product quality across all hygienic and aseptic applications in the food and pharmaceutical industries.
"All systems go!" - self-calibration while the process is running (DE only)
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
Downloads
-
Broschüre: Temperaturmesstechnik TrustSens TM37x (CP01302T)
Thermometer und Systemproduktefür die Branchen Food & Beverage und Life Sciences Temperaturmesstechnik
File size:
File name: