
Specs at a glance
-
Max. process pressure (static)
50 bar (725 psi)
-
Maximum standard immersion length
4.000 mm (157,48")
-
Max. immersion length on request
10.000 mm (393,7")
Field of application
This protection tube is well fitted with an integrated compression fitting, suitable for different industrial applications including even hygienic applications. By default, it is fitted onto pipes and vessels or tanks where attachment to the process can be threaded or welded. Due to its construction various types of temperature probes, such as compact thermometers as well as assemblies without a protection tube or cable probes, generally with an probe diameter of 6 mm, can be applied.
TW251 is a tube well fitted with an integrated compression fitting, suitable for different industrial applications including hygienic applications.
Benefits
The compression fitting allows for the replacement of the faulty probes without having to suspend the process underway
Different process connections can be selected as standard within the sales structure: Threaded (G ½", G ¼", NPT ½", ...); Weld-in (cylindrical, spheric)
Sleeves for the compression fitting available in PTFE or SS 316
The 3.1.B material certificate (according to standard EN 10204), is selectable directly from the sale structure of the product
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Technical information TW251
Thermowell for temperature sensors
omnigrad TW251
Thermowell for general applications
Integrated compression fitting
Threaded or weld-in process connectionEN 01/11/2002Language:
English
Version:
01/11/2002
File size:
320.9 KB
File name:
TI245ten_1102.pdf
-
-
-
Operating Instruction (BA)
Thermowells
Operating instructions for thermowells for EAC approval
EN 01/12/2016Language:
English
Version:
01/12/2016
File size:
1.3 MB
File name:
BA01469TEN_0116.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Fields of Activities (FA)
Temperaturmesstechnik
Thermometer und Transmitter für die Prozessindustrie
Language:
German
Version:
04/02/2025
File size:
18.4 MB
File name:
FA00006Tde_2325_interaktiv_verb.pdf
-
-
-
Fields of Activities (FA)
Misura della temperatura
Misura della temperatura
Termometri e trasmettitori per l'industria di processoLanguage:
Italian
Version:
09/07/2024
File size:
20.3 MB
File name:
FA00006Tit_2223.pdf
-
-
-
Fields of Activities (FA)
Temperature measurement
Thermometers and transmitters for the process industry
Language:
English
Version:
04/02/2025
File size:
19.1 MB
File name:
FA00006Ten_2325_interaktiv_verb.pdf
-
-
-
Fields of Activities (FA)
Misura della temperatura
Termometri e trasmettitori per l'industria di processo
Language:
Italian
Version:
17/02/2020
File size:
30.6 MB
File name:
FA00006TIT_2020.pdf
-
-
-
Fields of Activities (FA)
温度計
プロセス産業向けの温度計
および伝送器Language:
Japanese
Version:
17/02/2020
File size:
38.9 MB
File name:
FA00006TJA_2020.pdf
-
-
-
Fields of Activities (FA)
Mesure de température
Capteurs et transmetteurs de température pour les industries de process
Language:
French
Version:
20/12/2019
File size:
60.9 MB
File name:
FA00006TFR-Mesure de temperature.pdf
-
-
-
Fields of Activities (FA)
Catálogo medición temperatura
Termómetros y transmisores para la industria de proceso
Language:
Spanish
Version:
20/04/2018
File size:
5.5 MB
File name:
FA00006Tes_Catalogo Temperatura_1818.pdf
-