
Specs at a glance
-
Max. process pressure (static)
1 bar (15 psi)
-
Maximum standard immersion length
2.200 mm (86,61")
-
Max. immersion length on request
4.525 mm (178,15")
Field of application
Measuring points with extremely high process temperatures require these special ceramic or metal protection tubes made from special materials. They protect from mechanical and chemical damages in the process and increases the life span of the used sensors. This leads to: Cost savings for maintenance of the measuring point, quality improvements of the products and increased plant safety. It is specially designed as replacement part for the high temperature TC thermometer TAF16 by Endress+Hauser.
Applicable for cement production, steel treatment, incinerators and fluidized bed furnaces. Accessory for high temperature assembly TAF16.
Process temperatures up to +1700 °C (+3092 °F).
Benefits
Long lifetime by usage of innovative protection tube materials with increased wear and chemical resistance
Long term stable measurement due to sensor protection with non-porous materials
Replaceable parts
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TWF11, TWF16 Technical Information
Metal or ceramic thermowells
For high temperature assemblies TAF11 and TAF16
Adjustable process connectionEN 16/06/2011Language:
English
Version:
16/06/2011
File size:
345.3 KB
File name:
TI01015ten_0111.pdf
-
-
-
Operating Instruction (BA)
Thermowells for thermometers
Universal thermowells for thermometers in industrial applications
EN 01/08/2020Language:
English
Version:
01/08/2020
File size:
473.8 KB
File name:
BA02041TEN_0120.pdf
-
-
-
Operating Instruction (BA)
Thermowells
Operating instructions for thermowells for EAC approval
EN 01/12/2016Language:
English
Version:
01/12/2016
File size:
1.3 MB
File name:
BA01469TEN_0116.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Manufacturer Declaration
Product family: Accessories: Thermowells
Product root: TWF16-
Declaration number: HE_00640_01.17
Manufacturer specification: RoHSLanguage:
English
Version:
24/04/2017
File size:
136.4 KB
File name:
HE_00640_01.17 China RoHS TWF16.pdf
-
-
-
EU Declaration
Product family: Accessories: Bar stock thermowell, Accessories: Housing, ACCESSORIES: PIPE THERMOWELL, Accessories: RTD insert, ACCESSORIES: TC INSERT, ACCESSORIES: THERMOWELLS, Accessories: Inserts, PLUGS TC DIRECT CONTACT, Terminal head
Product root: GPTC-, MLTWS01-, OTA30A-, OTA30D-, OTA30H-, OTW92-,
OTW93-, OTW94-, OTW95-, OTW96-, TA20A-, TA20B-, TA20D-, TA20J-, TA20R-,
TA20W-, TA21E-, TA21H-, TA30A-, TA30D-, TA30H-, TA30P-, TA30R-, TA30S-,
TA414-, TA535-, TA540-, TA541-, TA550-, TA555-, TA556-, TA557-, TA560-,
TA562-, TA565-, TA566-, TA570-, TA571-, TA572-, TA575-, TA576-, TEC300-,
TET300-, TET90-, TPC100-, TPC200-, TPC300-, TPR100-, TPR300-, TS111-,
TT411-, TT511-, TU111-, TU121-, TU211-, TU221-, TU51-, TU52-, TU53-,
TU54-, TU67-, TW10-, TW11-, TW12-, TW13-, TW15-, TW251-, TWF11-, TWF16-
Declaration number: EC_00544_01.17EN 22/05/2017Language:
English
Version:
22/05/2017
File size:
181.1 KB
File name:
EC_00544_01.17 RoHS EU Declaration Temperature Accessories.pdf
-
-
-
Miscellaneous
Product family: Accessories: Bar stock thermowell, Accessories: Pipe thermowell, Accessories: Thermowells
Product root: MLTWS01-, TA414-, TA535-, TA540-, TA541-, TA550-, TA555-, TA556-, TA557-, TA560-, TA562-, TA565-, TA566-, TA570-, TA57
1-, TA572-, TA575-, TA576-, TT131-, TT151-, TT411-, TT511-, TW10-, TW11-, TW12-, TW13-, TW15-, TW251-, TW45-, TW47-, TWF11-, TWF16-
Region: Eurasian Economic Union
Approval agency: EAC
Approval number: EAEC RU C-IT.AD85.B.00350/21Language:
Russian
Version:
26/05/2021
File size:
1.6 MB
File name:
EAEC RU C-IT.AD85.B.00350_21.pdf
-
-
-
Miscellaneous
Product family: Accessories: Bar stock thermowell, Accessories: Pipe thermowell, Accessories: Thermowells
Product root: MLTWS01-, TA414-, TA535-, TA540-, TA541-, TA550-, TA555-, TA556-, TA557-, TA560-, TA562-, TA565-, TA566-, TA570-, TA57
1-, TA572-, TA575-, TA576-, TT131-, TT151-, TT411-, TT511-, TW10-, TW11-, TW12-, TW13-, TW15-, TW251-, TW45-, TW47-, TWF11-, TWF16-
Region: Eurasian Economic Union
Approval agency: EAC
Approval number: EAEC N RU D-IT.PA01.B.20479/21Language:
Russian
Version:
01/03/2021
File size:
186.2 KB
File name:
EAEC N RU D-IT.PA01.B.20479_21.pdf
-