
Specs at a glance
-
Accuracy
class A acc. to IEC 60751
class AA acc. to IEC 60751 -
Response time
depending on configuration
iTHERM QuickSens: t90 = 1,5 s
iTHERM StrongSens: t90 = 9,5 s -
Max. process pressure (static)
at 20 °C: 40 bar (580 psi)
-
Operating temperature range
PT100:
-200 °C … 600 °C
(-328 °F … 1.112 °F)
iTHERM StrongSens:
-50 °C … 500 °C
(-58 °F … 932 °F)
iTHERM QuickSens:
-50 °C … 200 °C
(-58 °F … 392 °F)
Field of application
The modular sanitary thermometer iTHERM TM411 with digital display delivers highly accurate, reliable and fast temperature measurements in process lines, vessels, tanks, fermenters and more. The high-performance device is designed for the strictly regulated food and life sciences industries. Configure your hygienic instruments from a selection of thin film RTDs with QuickSens or StrongSens technology or 2x Pt100 wire wound temperature sensors, smart transmitters and hygienic process connections.
Designed for use in hygienic and aseptic applications in food, beverage and life sciences
Measuring range: –200 to 600 °C (-28 to 1 112 °F)
Pressure range up to 40 bar (580 psi)
Protection class: up to IP69K
Remote parametrization with secure Bluetooth® temperature transmitters
International approvals: Certified for use in hazardous areas, explosion protection as per ATEX/IECEx, CSA, FM, EAC Ex, JPN Ex, NEPSI; Hygiene standards according to 3-A, EHEDG, ASME BPE, FDA, TSE Certificate of Suitability
Benefits
Optimum process control: Fast sensor response times with iTHERM QuickSens technology (t90: 1.5 s)
Up to 75% faster and safer recalibrations with iTHERM QuickNeck – tool-free quick-release for instant insert removal
High sensor availability under rough conditions: Vibration resistant RTD technology iTHERM StrongSens (> 60g)
Easy product selection, configuration and maintenance
Increase productivity and product safety in sanitary applications with highly accurate and reliable measurements
Thermowells, hygienic process connections and housings expertly manufactured from high-grade materials treated for low surface roughness
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI iTHERM ModuLine TM411
English version - 11/2023
Trend-setting, modular resistance thermometer for hygienic and aseptic applications
EN 15/11/202330/11/202114/02/202012/12/201821/09/2015Language:
English
Version:
15/11/2023
File size:
4.7 MB
File name:
TI01038TEN_0923-00.pdf
-
-
-
Operating Instruction (BA)
Modular hygienic thermometers
English version - 01/2020
Universal modular thermometers with RTD insert for hygienic applications
EN 20/01/2020Language:
English
Version:
20/01/2020
File size:
591 KB
File name:
BA02023TEN_0120.pdf
-
-
-
Technical Information (TI)
TI iTHERM ModuLine TM401
Resistance thermometer for hygienic and aseptic applications
EN 29/03/202418/03/202221/02/202030/03/201827/02/2015Language:
English
Version:
29/03/2024
File size:
1.8 MB
File name:
TI01058TEN_0724-00.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 06/12/202425/03/202415/09/202328/10/202130/07/2021Language:
English
Version:
06/12/2024
File size:
1.3 MB
File name:
TI00426FEN_2624.pdf
-
-
-
Technical Information (TI)
TI iTHERM ModuLine TM411
Trend-setting, modular resistance thermometer for hygienic and aseptic
applicationsEN 15/11/202330/11/202114/02/202012/12/201821/09/2015Language:
English
Version:
15/11/2023
File size:
4.7 MB
File name:
TI01038TEN_0923-00.pdf
-
-
-
Operating Instruction (BA)
Modular hygienic thermometers
Universal modular thermometers with RTD insert for hygienic applications
EN 20/01/2020Language:
English
Version:
20/01/2020
File size:
591 KB
File name:
BA02023TEN_0120.pdf
-
-
-
Ex Safety Instruction (XA)
Modular RTD assemblies for hygienic applications iTHERM® TM411
JPN: Ex ia IIC T4 Ga/Gb
EN 31/12/2019Language:
English
Version:
31/12/2019
File size:
125.5 KB
File name:
XA01937TEN_0119.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM TM211, TPx100, TSx310
RTD/TC inserts and cable thermometers
ATEX/IECEx:
Ex ia IIC T6 Ga
Ex ia IIC T6 Ga/Gb
Ex ia IIIC Txxx °C DaEN 30/03/202318/07/202210/07/201928/11/201628/11/2012Language:
English
Version:
30/03/2023
File size:
456.3 KB
File name:
XA00100REN_1823-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA TR1x, Tx88, TSx310, Tx6x, TC1x, TPx100, TM411, TR24
Thermometers and inserts
Ex ia IIC T1...T6 Ga
Ex ia IIIC T<sub>200</sub> 85 °C...T<sub>200
</sub> 450 °C DaEN 30/08/202315/05/202331/07/2020Language:
English
Version:
30/08/2023
File size:
474.5 KB
File name:
XA02109TEN_0323-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM TM411
Modular RTD assemblies for hygienic applications
0Ех ia IIC T6…T1 Ga Х
Ga/Gb Ех ia IIC T6…T1 Х
Еx ia IIIC T85°C…T450°C Da Х
Еx ia IIIC T85°C…T450°C Da/Db ХEN 10/07/202429/10/2021Language:
English
Version:
10/07/2024
File size:
434.8 KB
File name:
XA02760TEN_0224-00.pdf
-
-
-
Ex Safety Instruction (XA)
TM411, TM412
Control Drawing
FM IS, NIEN 15/06/201801/12/2014Language:
English
Version:
15/06/2018
File size:
79.3 KB
File name:
XA01150TEN_0218.pdf
-
-
-
Ex Safety Instruction (XA)
XA TRxx, TCxx
RTD/TC thermometers
Ga/Gb Ех ia IIC T6…T1 Х
Ех ia IIIC T85 °C…T450 °C Da/Db ХEN 17/07/202410/03/202002/11/2016Language:
English
Version:
17/07/2024
File size:
453.6 KB
File name:
XA01459TEN_0324-00.pdf
-