![Picture of Coriolis flowmeter Proline Promass P 100 / 8P1B for the life sciences industry Picture of Coriolis flowmeter Proline Promass P 100 / 8P1B for the life sciences industry](/__image/a/22588/k/ce2eb0dcf5737c82c5cdc76dc0b48d6300ce7693/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/Proline%20Promass%20P%20100%20%2F%208P1B%20with%20Tri-Clamp%20connections%20for%20the%20life%20sciences%20industry%20-%20PP01.jpg)
Specs at a glance
-
Max. measurement error
Mass flow (liquid): ±0.1 %
Volume flow (liquid): ±0.1 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 70 000 kg/h (0 to 2570 lb/min)
-
Medium temperature range
Standard: –50 to +150 °C (–58 to +302 °F)
Option: –50 to +205 °C (–58 to +401 °F) -
Max. process pressure
PN 63, Class 300, 40K
-
Wetted materials
Measuring tube: 1.4435 (316L)
Connection: 1.4435 (316L); 1.4404 (316/316L)
Field of application
Promass P 100 offers the enhanced performance of a bent tube meter and the drainability of a straight tube meter without any compromise. Combined with the smallest transmitter housing available today it delivers full performance on the smallest footprint. Designed for applications in sterile environments where space is a premium, Promass P 100 will be the preferred choice for system integrators, skid builders and equipment manufacturers.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Dedicated for applications under sterile conditions in the life sciences industry.
Device properties
ASME BPE, 3-A and EHEDG conform & low delta ferrite
Electropolished measuring tube in 1.4435 (316L)
Fast recovery from CIP/SIP
Robust, ultra-compact transmitter housing
High ingress protection: IP69K
Local display available
Benefits
Highest process quality – fully compliant to industry requirements
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Space-saving installation – no in/outlet run needs
Space-saving transmitter – full functionality on smallest footprint
Time-saving local operation without additional software and hardware – integrated web server
Integrated verification – Heartbeat Technology
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
![Xpert: Master your most challenging applications Xpert: Master your most challenging applications](/__image/a/9247233/k/60c65301e6a2e97c8a48a03e5c8328769c0cc273/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_X_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Proline Promass P 100
English version - 02/2023
Coriolis flowmeter
EN 01/02/202301/12/201510/06/201419/09/201301/04/2013Language:
English
Version:
01/02/2023
File size:
6 MB
File name:
TI01036DEN_0622-00.pdf
-
-
-
Short Instruction (KA)
Proline Promass P 100 Brief Operating Instructions
English version - 12/2014
Coriolis flowmeter
EN 31/12/201410/06/201419/09/201301/04/201301/06/2012Language:
English
Version:
31/12/2014
File size:
2.7 MB
File name:
KA01118DEN_0514.pdf
-
-
-
Technical Information (TI)
Proline Promass P 100
Coriolis flowmeter
EN 01/02/202301/12/201510/06/201419/09/201301/04/2013Language:
English
Version:
01/02/2023
File size:
6 MB
File name:
TI01036DEN_0622-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promass P 100 PROFINET
Coriolis flowmeter
EN 01/02/202301/12/2015Language:
English
Version:
01/02/2023
File size:
4.4 MB
File name:
BA01431DEN_0223-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promass P 100 Modbus RS485
Coriolis flowmeter
EN 01/02/202301/04/201301/06/2012Language:
English
Version:
01/02/2023
File size:
3.5 MB
File name:
BA01059DEN_0323-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promass P 100 EtherNet/IP
Coriolis flowmeter
EN 01/02/202331/12/201401/04/201301/06/2012Language:
English
Version:
01/02/2023
File size:
4.1 MB
File name:
BA01067DEN_0423-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promass P 100 HART
Coriolis flowmeter
EN 01/02/202310/06/201401/04/2013Language:
English
Version:
01/02/2023
File size:
4.8 MB
File name:
BA01192DEN_0323-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promass P 100 PROFIBUS DP
Coriolis flowmeter
EN 01/02/202331/12/201419/09/2013Language:
English
Version:
01/02/2023
File size:
4.1 MB
File name:
BA01253DEN_0323-00.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 PROFINET Description of Device Parameters
Coriolis flowmeter
EN 01/10/201701/12/2015Language:
English
Version:
01/10/2017
File size:
1.4 MB
File name:
GP01037DEN_0217.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 HART Description of Device Parameters
Coriolis flowmeter
EN 01/10/201701/12/2015Language:
English
Version:
01/10/2017
File size:
1.9 MB
File name:
GP01033DEN_0217.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 PROFIBUS DP Description of Device Parameters
Coriolis flowmeter
EN 01/10/201701/12/2015Language:
English
Version:
01/10/2017
File size:
1.7 MB
File name:
GP01034DEN_0217.pdf
-
-
-
Device Parameter (GP)
Proline Promass 100 EtherNet/IP Description of Device Parameters
Coriolis flowmeter
EN 01/10/201723/12/2015Language:
English
Version:
01/10/2017
File size:
1.5 MB
File name:
GP01036DEN_0217.pdf
-