©Endress+Hauser
Successor
The specialist for life sciences with an ultra-compact transmitter
Read more
Specialist for life sciences with a compact, easily accessible transmitter
Read more
Specialist for life sciences, as remote version with up to 4 I/Os
Read more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Product headline
The specialist for life sciences with extended transmitter functionality. Dedicated for applications under sterile conditions in the life sciences industry.
Sensor features
Highest process quality – fully compliant to industry requirements. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. ASME BPE, 3-A and EHEDG conform & low delta ferrite. Electropolished measuring tube in 1.4435 (316L).
Transmitter features
Quality – software for filling & dosing, density & concentration, advanced diagnostics. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐line backlit display with touch control. Device in compact or remote version.
Wetted materials
Measuring tube: 1.4435 (316L) Connection: 1.4435 (316L); 1.4404 (316/316L)
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration
Max. measurement error
Mass flow (liquid): ±0.1 % Volume flow (liquid): ±0.1 % Mass flow (gas): ±0.5 % Density (liquid): ±0.0005 g/cm³
Measuring range
0 to 70 000 kg/h (0 to 2570 lb/min)
Medium temperature range
–50 to +200 °C (–58 to +392 °F)
Ambient temperature range
Standard: –20 to +60 °C (–4 to +140 °F) Option: –40 to +60 °C (–40 to +140 °F)
Sensor housing material
1.4301 (304), corrosion resistant
Transmitter housing material
Powder‐coated die‐cast aluminium 1.4301 (304), sheet CF3M (316L), cast
Degree of protection
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Display/Operation
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
Outputs
4 modular outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive) Relay
Inputs
2 modular inputs: Status 0‐20 mA (active)/4‐20 mA (active/passive)
Digital communication
HART, PROFIBUS PA/DP, FOUNDATION Fieldbus, Modbus RS485, EtherNet/IP
Power supply
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Hazardous area approvals
ATEX, IECEx, FM, CSA, NEPSI
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL PED, CRN 3-A, FDA, ASME BPE, ISPE
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Pressure approvals and certificates
Hygienic approvals and certificates
Product headline
The specialist for life sciences with extended transmitter functionality. Dedicated for applications under sterile conditions in the life sciences industry.
Sensor features
Highest process quality – fully compliant to industry requirements. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. ASME BPE and 3-A conform & low delta ferrite. Electropolished measuring tube in 1.4435 (316L).
Transmitter features
Quality – software for filling & dosing, density & concentration, advanced diagnostics. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐line backlit display with touch control. Device in compact or remote version.
Wetted materials
Measuring tube: 1.4435 (316L) Connection: 1.4435 (316L); 1.4404 (316/316L)
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration
Max. measurement error
Mass flow (liquid): ±0.1 % Volume flow (liquid): ±0.1 % Mass flow (gas): ±0.5 % Density (liquid): ±0.0005 g/cm³
Measuring range
0 to 70 000 kg/h (0 to 2570 lb/min)
Medium temperature range
–50 to +200 °C (–58 to +392 °F)
Ambient temperature range
Standard: –20 to +60 °C (–4 to +140 °F) Option: –40 to +60 °C (–40 to +140 °F)
Sensor housing material
1.4301 (304), corrosion resistant
Transmitter housing material
Powder‐coated die‐cast aluminium 1.4301 (304), sheet CF3M (316L), cast
Degree of protection
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Display/Operation
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
Outputs
4 modular outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive) Relay
Inputs
2 modular inputs: Status 0‐20 mA (active)/4‐20 mA (active/passive)
Digital communication
HART, PROFIBUS PA/DP, FOUNDATION Fieldbus, Modbus RS485, EtherNet/IP
Power supply
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Hazardous area approvals
ATEX, IECEx, FM, CSA, NEPSI
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL PED, CRN 3-A, FDA, ASME BPE, ISPE
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Pressure approvals and certificates
Hygienic approvals and certificates
Characteristic / Application
Coriolis mass flowmeter complying with ASME BPE, ISPE, FDA, 3-A
Process temperature
-50...+200°C (-58...+392°F)
Process pressure
PN 16...40 Cl 150...300 JIS 20...40K
Output
4...20mA Pulse/Frequency (10KHz, active/passive) Relays/Status
Certificates / Approvals
ATEX FM CSA IECEx TIIS NEPSI
Product headline
The specialist for life sciences with extended transmitter functionality. Dedicated for applications under sterile conditions in the life sciences industry.
Sensor features
Highest process quality – fully compliant to industry requirements. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. ASME BPE, 3-A and EHEDG conform & low delta ferrite. Electropolished measuring tube in 1.4435 (316L).
Transmitter features
Quality – software for filling & dosing, density & concentration, advanced diagnostics. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐line backlit display with touch control. Device in compact or remote version.
Wetted materials
Measuring tube: 1.4435 (316L) Connection: 1.4435 (316L); 1.4404 (316/316L)
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration
Max. measurement error
Mass flow (liquid): ±0.1 % Volume flow (liquid): ±0.1 % Mass flow (gas): ±0.5 % Density (liquid): ±0.0005 g/cm³
Measuring range
0 to 70 000 kg/h (0 to 2570 lb/min)
Medium temperature range
–50 to +200 °C (–58 to +392 °F)
Ambient temperature range
Standard: –20 to +60 °C (–4 to +140 °F) Option: –40 to +60 °C (–40 to +140 °F)
Sensor housing material
1.4301 (304), corrosion resistant
Transmitter housing material
Powder‐coated die‐cast aluminium 1.4301 (304), sheet CF3M (316L), cast
Degree of protection
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Display/Operation
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
Outputs
4 modular outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive) Relay
Inputs
2 modular inputs: Status 0‐20 mA (active)/4‐20 mA (active/passive)
Digital communication
HART, PROFIBUS PA/DP, FOUNDATION Fieldbus, Modbus RS485, EtherNet/IP
Power supply
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Hazardous area approvals
ATEX, IECEx, FM, CSA, NEPSI
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Pressure approvals and certificates
Hygienic approvals and certificates
Most downloaded
Proline Promass 80P, 83P
Technical Information
English version - 04/2015
The specialist for life sciences with extended transmitter functionality
EN
DE FR IT JA PL ZH
01/04/2015
15/12/2010
05/11/2010
25/01/2010
09/07/2009
Language:
English
Version:
01/04/2015
File size:
1.4 MB
File name:
TI00078DEN_1415.pdf
147 documents
Proline Promass 80P, 83P
Technical Information
The specialist for life sciences with extended transmitter functionality
EN
German French Italian Japanese Polish Chinese
01/04/2015
15/12/2010
05/11/2010
25/01/2010
09/07/2009
Language:
English
Version:
01/04/2015
File size:
1.4 MB
File name:
TI00078DEN_1415.pdf
Proline Promass 83
FOUNDATION Fieldbus
Operating Instructions
Coriolis Mass Flow Measuring System (with FOUNDATION Fieldbus interface) for measuring the mass flow rate, density and temperatureof fluids and gases.The description of the device functions are in a separate documentation.
EN
German Japanese
15/10/2012
01/10/2011
08/06/2010
01/10/2009
01/11/2008
Language:
English
Version:
15/10/2012
File size:
2 MB
File name:
BA00065DEN_1412.pdf
Proline Promass 83
FOUNDATION Fieldbus
Device
Functions
Description of the device functions (0ptions and inputs). Additional documentation for Operating Instructions PROline Promass 83 FOUNDATION Fieldbus.
EN
German Japanese
01/11/2008
01/12/2006
01/12/2005
01/12/2000
Language:
English
Version:
01/11/2008
File size:
1.5 MB
File name:
BA066DEN_1108.pdf
Proline Promass 83
PROFIBUS DP/PA
Description of
Device Functions
Description of the device functions (0ptions and inputs). Additional documentation for Operating Instructions PROline Promass 83 PR OFIBUS-DP/-PA.
EN
Czech German Italian
01/11/2008
01/01/2006
01/03/2005
01/06/2001
Language:
English
Version:
01/11/2008
File size:
1.9 MB
File name:
BA064DEN_1108.pdf
Proline Promass 83
HART
Operating Instructions
Coriolis flowmeter
EN
Bulgarian Czech German Spanish French Hungarian Italian Japanese Polish Portuguese Russian Chinese
01/12/2014
15/10/2012
01/10/2011
01/03/2010
01/10/2008
Language:
English
Version:
01/12/2014
File size:
2.3 MB
File name:
BA00059DEN_1514.pdf
Proline Promass 83
HART
Description of Device Functions
Coriolis flowmeter
EN
Bulgarian Czech German Spanish French Italian Japanese Polish Portuguese Russian
01/12/2014
01/09/2008
01/12/2005
01/11/2004
15/10/2003
Language:
English
Version:
01/12/2014
File size:
1.3 MB
File name:
BA00060DEN_1314.pdf
Proline Promass 83
PROFIBUS DP/PA
Operating Instructions
Coriolis Mass Flow Measuring System (with PROFIBUS DP/PA interface) for measuring the mass flow rate, density and temperature of fluids and gases. The description of the device functions are in a separate documentation.
EN
Czech German Italian Russian
15/10/2012
01/10/2011
08/06/2010
01/11/2008
01/08/2007
Language:
English
Version:
15/10/2012
File size:
3.6 MB
File name:
BA00063DEN_1412.pdf
Proline Promass 83
Modbus RS485
Operating Instructions
Coriolis Mass Flow Measuring System (with Modbus RS485 interface) for measuring the mass flow rate, density and temperature of fluids and gases.The description of the device functions are in a separate documentation.
EN
German Russian
15/10/2012
01/10/2011
08/06/2010
01/11/2008
01/12/2006
Language:
English
Version:
15/10/2012
File size:
2.5 MB
File name:
BA00107DEN_1412.pdf
Proline Promass 83
MODBUS RS485
Description of
Device Functions
Descriptions of the device functions (Options and In-/Outputs) Additional documentation for Operating Instructions Promass 83 MODBUS RS485.
EN
German
01/11/2008
01/12/2005
01/11/2004
Language:
English
Version:
01/11/2008
File size:
1.8 MB
File name:
BA108DEN_1108.pdf
Proline Promass 83
Brief Operating Instructions
Coriolis flowmeter
EN
German Spanish Finnish French Italian Portuguese Russian Chinese
26/05/2016
06/08/2015
15/10/2012
01/10/2011
01/03/2011
Language:
English
Version:
26/05/2016
File size:
2 MB
File name:
KA00024DEN_1716.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit power s.b. 40/8X/65 220V REx000
Drawing number
Order code
F
50098557
Kit p.s.b.40/8X 220V REx000 HE
Drawing number
Order code
F
71039431
Kit p.s.b.40/8X 220V REx000 HE
Drawing number
Order code
F
71039431
Kit power s.b. 40/8X/65 220V REx120 Ex
Drawing number
Order code
F
50098558
Kit p.s.b.8X 220V REx120 HE Ex
Drawing number
Order code
F
71039432
Kit p.s.b. 40/8X 220V REx330 Ex
Drawing number
Order code
F
71097758
Kit p.s.b.8X 220V REx330 HE Ex
Drawing number
Order code
F
71097760
Kit P.s.b. 40/8X/65 24V REx000
Drawing number
Order code
F
50098565
Kit p.s.b.8X 24V REx000 HE
Drawing number
Order code
F
71039434
Kit P.s.b. 40/8X/65 24V REx120 Ex
Drawing number
Order code
F
50098566
Kit P.s.b. 8X 24V REx120 HE Ex
Drawing number
Order code
F
71039436
Kit P.s.b. 40/8X 24V REx330 Ex
Drawing number
Order code
F
71097759
Kit P.s.b. 8X 24V REx330 HE Ex
Drawing number
Order code
F
71097761
Kit 10 fuses 250 VAC T800 MA
Drawing number
Order code
7
50094002
Kit 10 fuses 250 VAC T 2A00
Drawing number
Order code
7
50094003
Kit meas.amplifier Promass 83/8ME WEA EX
Drawing number
Order code
B
50106097
Kit meas. amplifier 83 WEA HE EX
Drawing number
Order code
B
71039409
Kit meas. amplifier PMASS 83 EES EX
Drawing number
Order code
B
50106098
Kit meas. amplifier 83 EES HE EX
Drawing number
Order code
B
71039410
Kit meas. amplifier PMASS 83 SEA EX
Drawing number
Order code
B
50106099
Kit meas. amplifier 83 SEA HE EX
Drawing number
Order code
B
71039411
Kit meas. amplifier Pmass 83 CN EX
Drawing number
Order code
B
50108135
Kit meas. amplifier 83 CN HE EX
Drawing number
Order code
B
71039412
Kit amp. 83, HART7, DE+FR+IT+ES+EN, EX
Drawing number
Order code
B
71261695
Kit amp. 83,HART7, DE+FR+IT+ES+EN, HE,EX
Drawing number
Order code
B
71261696
Kit amp. 83, HART7, RU+NL+PT+CS+EN, EX
Drawing number
Order code
B
71261697
Kit amp. 83,HART7, RU+NL+PT+CS+EN, HE,EX
Drawing number
Order code
B
71261698
Kit amp. 83, HART7, ZH+PL+ID+EN, EX
Drawing number
Order code
B
71261699
Kit amp. 83, HART7, ZH+PL+ID+EN, HE, EX
Drawing number
Order code
B
71261700
Kit amp. 83, HART7, JA+SV+NO+FI+EN
Drawing number
Order code
B
71261701
Kit amp. 83,HART7, JA+SV+NO+FI+EN, HE
Drawing number
Order code
B
71261702
Kit commodul current/freq./2Relay Ex
Drawing number
Order code
C
50098300
Kit I/O current/frequency/2Relay HE EX
Drawing number
Order code
C
71039475
Kit com 53/55/83/93 curr./freq. out Ex
Drawing number
Order code
C
50098301
Kit I/O current/frequency out HE EX
Drawing number
Order code
C
71039476
Kit commodul Iout passive/Frequency Exi
Drawing number
Order code
C
50098302
Kit I/O Iout active/Frequency HE Exi
Drawing number
Order code
C
71039478
Kit commodul Iout active/Frequency Exi
Drawing number
Order code
C
50098303
Kit I/O Iout passive/Frequency HE Exi
Drawing number
Order code
C
71039479
Drawing number
Order code
C
71066579
Kit I/O 50/53/55/80/83 Profib. PA HE Ex
Drawing number
Order code
C
71066580
Kit I/O Foundation Fieldbus C02 Ex
Drawing number
Order code
C
50101264
Kit I/O Foundation Fieldbus C14 EX
Drawing number
Order code
C
71095035
Kit I/O Foundation Fieldbus C02 Ex
Drawing number
Order code
C
50101264
Kit I/O Foundation Fieldbus C14 EX
Drawing number
Order code
C
71095035
Kit I/O Foundation Fieldbus HE C02 EX
Drawing number
Order code
C
71039483
Kit I/O Foundation Fieldbus HE C14 EX
Drawing number
Order code
C
71095037
Kit com 83/65 2x Iout aktiv Exi
Drawing number
Order code
C
50104625
Kit I/O 83 2x Iout active HE Exi
Drawing number
Order code
C
71039480
Kit com 83/65 2x Iout passiv Exi
Drawing number
Order code
C
50104626
Kit I/O 83 2x Iout passive HE Exi
Drawing number
Order code
C
71039481
Kit I/O 50/53/55/83/65/8ME Profib. DP Ex
Drawing number
Order code
C
71021742
Kit I/O 50/53/55/83 Profibus DP HE EX
Drawing number
Order code
C
71039484
Kit Com ModbusRS485+stat.In 2Interf.Ex
Drawing number
Order code
D
71021743
Kit I/O Modb.RS485+Stat.In 2Interf.HE EX
Drawing number
Order code
D
71039485
Kit I/O Profib. DP+Stat.In 2 Interf. Ex
Drawing number
Order code
D
50108002
Kit I/O Profib.DP+Stat.In 2 Interf.HE EX
Drawing number
Order code
D
71039486
Kit Commodul current out 3 Interface Ex
Drawing number
Order code
D
50096833
Kit I/O current out 3 Interface HE EX
Drawing number
Order code
D
71039477
Kit I/O Modul 53/83 Ethernet
Drawing number
Order code
D
71105712
Drawing number
Order code
2
50096834
Drawing number
Order code
2
50096834
Kit Sub PCB current out HE
Drawing number
Order code
2
71039487
Kit Sub PCB current out HE
Drawing number
Order code
2
71039487
Kit Sub PCB frequency out
Drawing number
Order code
3
50096835
Kit Sub PCB frequency out
Drawing number
Order code
3
50096835
Kit Sub PCB frequency out HE
Drawing number
Order code
3
71039489
Kit Sub PCB frequency out HE
Drawing number
Order code
3
71039489
Drawing number
Order code
4
50096837
Kit Sub PCB Status input HE
Drawing number
Order code
4
71039492
Drawing number
Order code
5
50096836
Drawing number
Order code
5
50096836
Drawing number
Order code
5
71039491
Drawing number
Order code
5
71039491
Drawing number
Order code
6
50098562
Kit Sub PCB current input HE
Drawing number
Order code
6
71039488
Kit Sub PCB 53/83 Ethernet
Drawing number
Order code
37
71105711
Drawing number
Order code
E
50096754
Kit display modul Wall enclosure
Drawing number
Order code
J
50096755
Kit Bus/connec.b.5X/40/8X/65 field hous.
Drawing number
Order code
G
50094016
Kit Bus/connec. board 53/83 Ethernet
Drawing number
Order code
G
71105709
Kit Bus PCB/PCB carr.5X/8X/9X/65 wall
Drawing number
Order code
21
50094017
Kit Bus/connec.b.5X/8X SS-housing
Drawing number
Order code
H
50099099
Kit connec. board PMASS8X wall enclo
Drawing number
Order code
19
50098637
Kit connec. board 8X wall enclosur HE
Drawing number
Order code
19
71039493
Kit connec. board In/Output Wall encl
Drawing number
Order code
18
50094014
Kit connection board 8X FS
Drawing number
Order code
A
50098705
Kit connection board 8X FS HE
Drawing number
Order code
A
71039494
Kit connection board 8X FS Ex
Drawing number
Order code
A
50098706
Kit connection board 8X FS HE EX
Drawing number
Order code
A
71039495
Kit Termin.Block field hous. 5X/8X/40/65
Drawing number
Order code
29
50108139
Kit Termin.Block Wall encl. 5X/8X/9X/65
Drawing number
Order code
30
50108140
Kit T-DAT Transmitter Data Chip
Drawing number
Order code
1
50094004
Kit S-Dat Promass 83/8ME programmed
Drawing number
Order code
S
71003952
Kit Cover 5X/8X with window SS-housing
Drawing number
Order code
17
50099100
Kit Cover 5X/40/8X/65 with window
Drawing number
Order code
8
50094026
Kit Cover 5X/40/8X/93/65 with window Exd
Drawing number
Order code
32
50094027
Kit Cover 5X/40/8X/65 version blind
Drawing number
Order code
9
50094028
Kit Cover 5X/40/8X/93/65 vers. blind Exd
Drawing number
Order code
33
50094029
Kit Cover Connection terminal
Drawing number
Order code
10
50094038
Kit Cover Connection terminal
Drawing number
Order code
10
50094038
Kit Cover 5X/40/8X/93/65 Conn.termi.Exe
Drawing number
Order code
34
50094039
Kit Cover 5X/40/8X/93/65 Conn.termi.Exd
Drawing number
Order code
35
50094040
Kit 10 cable glands M20x1,5
Drawing number
Order code
15
50096840
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
15
50098036
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
15
50098036
Kit 10 cable glands M20x1.5 Ex
Drawing number
Order code
15
50098036
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Drawing number
Order code
15
50098041
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Drawing number
Order code
15
50098041
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
15
50098042
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
15
50098042
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
15
50098042
Kit Cable gland Profibus PA
Drawing number
Order code
15
50098037
Kit Cable gland Found. Fieldbus
Drawing number
Order code
15
50094984
Kit 1 Bus connector 53/83 Ethernet
Drawing number
Order code
15
71105713
Kit 1 Bus connector 53/83 Ethernet
Drawing number
Order code
15
71105713
Kit Circuit board cpl field/SS-housing
Drawing number
Order code
12
50096839
Kit Bushing to field/SS-housing
Drawing number
Order code
14
50099102
Kit Terminal protective Cover Ex
Drawing number
Order code
36
71008445
Kit Ground terminal / Cover clamp
Drawing number
Order code
13
50096841
Kit 2 Screening sheet field housing
Kit 2 Screening sheet wall enclo.
Kit housing gaskets SS-Field housing
Drawing number
Order code
16
50099101
Kit Seal cover to Wall enclosure
Drawing number
Order code
20
50094041
Kit 10 Seal cover to field housing
Drawing number
Order code
11
50094050
Kit Part 8X Stainless housing comp.
Drawing number
Order code
23
50098701
Kit Part 8X fieldhousing compact
Drawing number
Order code
22
50098702
Drawing number
Order code
24
50098704
Kit cable Promass remote version 10m
Drawing number
Order code
28
50093554
Kit cable Promass remote version 20m
Drawing number
Order code
28
50093573
Kit cable PROMASS remote version 10m Ex
Drawing number
Order code
28
50098567
Kit cable PROMASS remote version 20m Ex
Drawing number
Order code
28
50098568
Promass 83, software package
Transmitter 80/83/84, mounting set
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all