Specs at a glance
-
Max. measurement error
Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
Volume flow (liquid): ±0.10 %
Mass flow (gas): ±0.25 %
Density (liquid): +/-0.2 kg/m³ (standard), +/-0.1 kg/m³ (option) -
Measuring range
0 to 2 400 000 kg/h (0 to 88183 lb/min)
-
Medium temperature range
Standard: –50 to +205°C (–58 to +401 °F)
Option: –196 to +150 °C (–321 to +302 °F) -
Max. process pressure
PN 100, Class 600, 63K
-
Wetted materials
Measuring tube: 1.4404 (316/316L); stainless steel for cryogenic applications
Connection: 1.4404 (316/316L)
Field of application
Promass Q 300 provides the highest measurement accuracy for mass flow, volume flow and density. Being the preferred choice for custody transfer applications, it has also been optimized for liquid applications where entrained gas is known to be present. The compact transmitter offers high flexibility in terms of operation and system integration: access from one side, remote display and improved connectivity options. Heartbeat Technology enables safe processes.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Highest measurement performance for custody transfer, density and under tough process conditions
Device properties
Mass / volume flow: measurement error ±0.05 % (opt.) (PremiumCal)
Density: measurement error ±0.1 kg/m³ (opt.)
High turndown due to low pressure loss/zero point
Compact dual-compartment housing with up to 3 I/Os
Backlit display with touch control and WLAN access
Remote display available
Benefits
Secured measuring quality – unmatched accuracy of mass flow, volume flow and density
Optimized performance for liquids with entrained gas – MFT (Multi-Frequency Technology)
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Space-saving installation – no in-/outlet run needs
Full access to process and diagnostic information – numerous, freely combinable I/Os and Ethernet
Reduced complexity and variety – freely configurable I/O functionality
Integrated verification – Heartbeat Technology
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Device Type Manager (DTM)
Device Type Manager (DTM) - Promass 300/500 - HART
Language neutral - 09/2023
PACTware, PACTware, 6.0.0.26 Rockwell Automation, FieldCare in Rockwell, 1715-IF16 Rockwell Automation, FieldCare in Rockwel l, 1794-IF8IH Endress+Hauser, Field Xpert - SMT70, 1.07.00 Rockwell Automation, FieldCare in Rockwell, 1756-IF8H Rockwel l Automation, FieldCare in Rockwell, 1719-IF4HB Emerson, AMS DTM Launcher, 14.5 Rockwell Automation, FieldCare in Rockwell, 1719-CF4HB Yokogawa, Plant Resource Manager, R4.03 Rockwell Automation, FieldCare in Rockwell, 1734-IE2CH Rockwell Autom ation, FieldCare in Rockwell, 1734-IE4CH Rockwell Automation, FieldCare in Rockwell, 1756-IF16IH Endress+Hauser, DeviceCare, 1.07.06 Endress+Hauser, FieldCare, 2.17.00 Endress+Hauser, Memograph RSG45, 02.04.05 Rockwell Automatio
Language:
Language neutral
Version:
28/09/2023
File size:
234.2 MB
File name:
EH_Promass_300_500_8x3x_8x5x_HART_FW_1_01_zz_Dev_Rev_02.zip
-
-
-
Technical Information (TI)
TI Proline Promass Q 300
English version - 11/2024
Coriolis flowmeter
EN 01/11/202401/08/202201/01/202116/09/201915/07/2019Language:
English
Version:
01/11/2024
File size:
11 MB
File name:
TI01277DEN_1024-00.pdf
-
-
-
Technical Information (TI)
TI Proline Promass Q 300
Coriolis flowmeter
EN 01/11/202401/08/202201/01/202116/09/201915/07/2019Language:
English
Version:
01/11/2024
File size:
11 MB
File name:
TI01277DEN_1024-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass Q 300
Coriolis flowmeter
PROFIBUS DPEN 01/11/202401/01/202101/06/2018Language:
English
Version:
01/11/2024
File size:
7.1 MB
File name:
BA01862DEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass Q 300
Coriolis flowmeter
PROFINET over Ethernet-APLEN 01/11/202408/01/2024Language:
English
Version:
01/11/2024
File size:
7.4 MB
File name:
BA02116DEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass Q 300
Coriolis flowmeter
Modbus RS485EN 01/11/202401/08/202201/01/202101/09/201901/12/2018Language:
English
Version:
01/11/2024
File size:
7.6 MB
File name:
BA01501DEN_0824-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass Q 300
Coriolis flowmeter
PROFIBUS PAEN 01/11/202401/01/202101/11/201801/11/2016Language:
English
Version:
01/11/2024
File size:
7 MB
File name:
BA01512DEN_0524-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass Q 300
Coriolis flowmeter
HARTEN 01/11/202401/08/202201/01/202101/09/201902/10/2017Language:
English
Version:
01/11/2024
File size:
8.5 MB
File name:
BA01490DEN_0724-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass Q 300
Coriolis flowmeter
FOUNDATION FieldbusEN 01/11/202401/01/202101/11/2016Language:
English
Version:
01/11/2024
File size:
7 MB
File name:
BA01523DEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass Q 300
Coriolis flowmeter
EtherNet/IPEN 01/11/202401/01/202102/10/2017Language:
English
Version:
01/11/2024
File size:
8 MB
File name:
BA01733DEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass Q 300
Coriolis flowmeter
PROFINETEN 01/11/202401/01/202116/09/201915/07/201902/10/2017Language:
English
Version:
01/11/2024
File size:
9.7 MB
File name:
BA01744DEN_0524-00.pdf
-
-
-
Device Parameter (GP)
Proline Promass 300 FOUNDATION Fieldbus Description of Device Parameters
Coriolis flowmeter
EN 01/08/201801/11/2016Language:
English
Version:
01/08/2018
File size:
2.4 MB
File name:
GP01094DEN_0218.pdf
-