
Specs at a glance
-
Max. measurement error
Volume flow (standard): ±0.5 % o.r.± 1 mm/s (0.04 in/s)
Volume flow (option): ±0.2 % o.r. ± 2 mm/s (0.08 in/s) -
Measuring range
4 dm³/min to 9600 m³/h (1 gal/min to 44 000 gal/min)
-
Medium temperature range
Liner material PFA: –20 to +150 °C (–4 to +302 °F)
Liner material PTFE: –40 to +130 °C (–40 to +266 °F) -
Max. process pressure
PN 40, Class 300, 20K
-
Wetted materials
Liner: PFA; PTFE
Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum; Platinum; Titanium
Field of application
Promag P is dedicated to chemical and process applications with corrosive liquids and high medium temperatures. With its straightforward hard- and software design, Promag P 10 simplifies every step in its life cycle from engineering to servicing at usual Endress+Hauser quality. Heartbeat Technology enables safe processes.
The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity.
Dedicated to chemical and process applications with corrosive liquids.
Device properties
Nominal diameter: max. DN 600 (24")
All common Ex approvals
Liner made of PTFE or PFA
System integration with HART, Modbus RS485
Flexible operation with app and optional display
Benefits
Diverse applications – wide variety of wetted materials
Energy-saving flow measurement – no pressure loss due to cross section constriction
Maintenance-free – no moving parts
Optimum usability – operation with mobile devices and SmartBlue app or display with touch screen
Simple, time-saving commissioning – guided parameterization in advance and in the field
Integrated verification – Heartbeat Technology
Videos
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Operating Instruction (BA)
Proline Promag P 10
English version - 10/2022
Electromagnetic flowmeter Modbus RS485
EN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
3.9 MB
File name:
BA02072DEN_0222-00.pdf
-
-
-
Technical Information (TI)
Proline Promag P 10
English version - 10/2022
Electromagnetic flowmeter
EN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
3.8 MB
File name:
TI01579DEN_0222-00.pdf
-
-
-
Technical Information (TI)
Proline Promag P 10
Electromagnetic flowmeter
EN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
3.8 MB
File name:
TI01579DEN_0222-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promag P 10
Electromagnetic flowmeter
HARTEN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
4.5 MB
File name:
BA02069DEN_0222-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promag P 10
Electromagnetic flowmeter
Modbus RS485EN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
3.9 MB
File name:
BA02072DEN_0222-00.pdf
-
-
-
Device Parameter (GP)
Proline Promag 10
Electromagnetic flowmeter
HARTEN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
1.5 MB
File name:
GP01157DEN_0222-00.pdf
-
-
-
Device Parameter (GP)
Proline Promag 10
Electromagnetic flowmeter
Modbus RS485EN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
1.6 MB
File name:
GP01158DEN_0222-00.pdf
-
-
-
Short Instruction (KA)
Flowmeter Proline 10
HART transmitter
with electromagnetic sensorEN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
3.2 MB
File name:
KA01497DEN_0322-00.pdf
-
-
-
Short Instruction (KA)
Flowmeter Proline 10
Modbus RS485 transmitter
with electromagnetic sensorEN 03/10/202201/08/202101/07/2021Language:
English
Version:
03/10/2022
File size:
2.6 MB
File name:
KA01499DEN_0322-00.pdf
-
-
-
Short Instruction (KA)
Flowmeter Proline Promag P
Electromagnetic sensor
EN 01/08/202201/07/202101/10/201701/02/2017Language:
English
Version:
01/08/2022
File size:
851.2 KB
File name:
KA01290DEN_0422-00.pdf
-
-
-
Installation Instructions (EA)
EA Replacing Small Parts
Proline 10, 400, 500, 500-digital, 800 Index B, 800 Index C, Cubemass
EN 01/01/202415/12/202101/05/202101/04/202101/06/2020Language:
English
Version:
01/01/2024
File size:
1.2 MB
File name:
EA01024DA2_1223-00.pdf
-
-
-
Installation Instructions (EA)
EA Replacing the electronics parts Exde
Proline 10
EN 06/12/202415/03/202304/04/202201/05/2021Language:
English
Version:
06/12/2024
File size:
1.5 MB
File name:
EA01344DA2_0424-00.pdf
-