
Specs at a glance
-
Max. measurement error
Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
-
Measuring range
9 dm³/min to 282 m³/h (2.5 gal/min to 1250 gal/min)
-
Medium temperature range
Liner material polyamide: 0 to +60°C (+32 to +140°F)
-
Max. process pressure
PN 16, Class 150, 10K
-
Wetted materials
Liner material polyamide: 0 to +60°C (+32 to +140°F)
Electrodes: 1.4435 (316L)
Field of application
The wafer flowmeter Promag D is designed for all basic water applications where space is at a minimum. With its straightforward hard- and software design, Promag D 10 simplifies every step in its life cycle from engineering to servicing at usual Endress+Hauser quality. Heartbeat Technology enables measurement reliability and compliant verification.
The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity.
For basic water applications; optimized for limited space and plastic pipe installations
Device properties
Short installation length and low weight
Integrated ground disks made of stainless steel
International drinking water approvals
System integration with HART, Modbus RS485
Flexible operation with app and optional display
Benefits
-
Easy, fast centering of the sensor – innovative housing construction
-
Energy-saving flow measurement – no pressure loss due to cross section constriction
-
Maintenance-free – no moving parts
-
Optimum usability – operation with mobile devices and SmartBlue app or display with touch screen
-
Simple, time-saving commissioning – guided parameterization in advance and in the field
-
Integrated verification – Heartbeat Technology
Videos
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Proline Promag D 10
English version - 04/2024
Electromagnetic flowmeter
EN 26/04/202403/10/202201/08/2021Language:
English
Version:
26/04/2024
File size:
3.6 MB
File name:
TI01603DEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promag D 10
English version - 04/2024
Electromagnetic flowmeter HART
EN 26/04/202403/10/202201/08/2021Language:
English
Version:
26/04/2024
File size:
4.4 MB
File name:
BA02076DEN_0324-00.pdf
-
-
-
Technical Information (TI)
TI Proline Promag D 10
Electromagnetic flowmeter
EN 26/04/202403/10/202201/08/2021Language:
English
Version:
26/04/2024
File size:
3.6 MB
File name:
TI01603DEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promag D 10
Electromagnetic flowmeter
Modbus RS485EN 26/04/202403/10/202201/08/2021Language:
English
Version:
26/04/2024
File size:
3.7 MB
File name:
BA02077DEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promag D 10
Electromagnetic flowmeter
HARTEN 26/04/202403/10/202201/08/2021Language:
English
Version:
26/04/2024
File size:
4.4 MB
File name:
BA02076DEN_0324-00.pdf
-
-
-
Device Parameter (GP)
Proline Promag 10
Electromagnetic flowmeter
HARTEN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
1.5 MB
File name:
GP01157DEN_0222-00.pdf
-
-
-
Device Parameter (GP)
Proline Promag 10
Electromagnetic flowmeter
Modbus RS485EN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
1.6 MB
File name:
GP01158DEN_0222-00.pdf
-
-
-
Short Instruction (KA)
Flowmeter Proline 10
HART transmitter
with electromagnetic sensorEN 03/10/202201/07/2021Language:
English
Version:
03/10/2022
File size:
3.2 MB
File name:
KA01497DEN_0322-00.pdf
-
-
-
Short Instruction (KA)
Proline Promag D
Electromagnetic sensor
EN 01/08/202114/03/2017Language:
English
Version:
01/08/2021
File size:
1 MB
File name:
KA01264DEN_0221.pdf
-
-
-
Short Instruction (KA)
Flowmeter Proline 10
Modbus RS485 transmitter
with electromagnetic sensorEN 03/10/202201/08/202101/07/2021Language:
English
Version:
03/10/2022
File size:
2.6 MB
File name:
KA01499DEN_0322-00.pdf
-
-
-
Installation Instructions (EA)
EA Replacing Small Parts
Proline 10, 400, 500, 500-digital, 800 Index B, 800 Index C, Cubemass
EN 01/01/202415/12/202101/05/202101/04/202101/06/2020Language:
English
Version:
01/01/2024
File size:
1.2 MB
File name:
EA01024DA2_1223-00.pdf
-
-
-
Installation Instructions (EA)
EA Replacing the transmitter, non Ex/Zone 2/Div. 2/Ex db/Zone 1/Div. 1
Proline 10
EN 06/12/202412/06/202415/03/202303/10/202204/04/2022Language:
English
Version:
06/12/2024
File size:
1.4 MB
File name:
EA01350DA2_0624-00.pdf
-