![Proline Promag E 100 - The economical flowmeter with an ultra-compact transmitter Electromagnetic flowmeter - Proline Promag E 100](/__image/a/344653/k/5f0604526f468b097fddff57c264bc472838e373/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/Promag_E_100_DN50_Horiz2_PGm___PP_01.jpg)
Specs at a glance
-
Max. measurement error
Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
Volume flow (option): ±0.2 % o.r. ± 2 mm/s (0.08 in/s) -
Measuring range
4 dm³/min to 9600 m³/h (1 to 44 000 gal/min)
-
Medium temperature range
–10 to +110 °C (+14 to +230 °F)
-
Max. process pressure
PN 40, Class 150, 20K
-
Wetted materials
Liner: PTFE
Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum
Field of application
The proven sensor for economical measurement of conductive liquids, Promag E, serves various basic applications in the chemical and process industry. Its ultra-compact transmitter delivers full performance on the smallest footprint and enables seamless system integration, making Promag E 100 the preferred choice for skid builders, equipment manufacturers and system integrators. Heartbeat Technology enables compliance and process safety at all times.
The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity
Fully suitable for basic applications in the chemical and process industry.
Device properties
Nominal diameter: max. DN 600 (24")
Ex approvals for Zone 2
Liner made of PTFE
Robust, ultra-compact transmitter housing
Local display available
Benefits
Cost-effective sensor – ideal solution for basic requirements
Energy-saving flow measurement – no pressure loss due to cross-section constriction
Maintenance-free – no moving parts
Space-saving transmitter – full functionality on the smallest footprint
Time-saving local operation without additional software and hardware – integrated web server
Integrated verification – Heartbeat Technology
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
![FLEX: Extended FLEX: Extended](/__image/a/9247232/k/39217366b16bac2230ce4c49a4e705e44f102e8c/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_E_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Proline Promag E 100 Technical Information
English version - 10/2017
Electromagnetic flowmeter The economical flowmeter with an ultra-compact transmitter
EN 01/10/201701/12/201502/06/2014Language:
English
Version:
01/10/2017
File size:
4.7 MB
File name:
TI01159DEN_0317.pdf
-
-
-
Operating Instruction (BA)
Proline Promag E 100 HART Operating Instructions
English version - 10/2017
Electromagnetic flowmeter
EN 01/10/201702/06/2014Language:
English
Version:
01/10/2017
File size:
4.6 MB
File name:
BA01305DEN_0217.pdf
-
-
-
Technical Information (TI)
Proline Promag E 100 Technical Information
Electromagnetic flowmeter
The economical flowmeter with an ultra-compact transmitterEN 01/10/201701/12/201502/06/2014Language:
English
Version:
01/10/2017
File size:
4.7 MB
File name:
TI01159DEN_0317.pdf
-
-
-
Operating Instruction (BA)
Proline Promag E 100 PROFIBUS DP Operating Instructions
Electromagneticflowmeter
EN 01/10/201702/06/2014Language:
English
Version:
01/10/2017
File size:
4.3 MB
File name:
BA01307DEN_0217.pdf
-
-
-
Operating Instruction (BA)
Proline Promag E 100 Modbus RS485 Operating Instructions
Electromagnetic flowmeter
EN 01/10/201702/06/2014Language:
English
Version:
01/10/2017
File size:
2.9 MB
File name:
BA01306DEN_0217.pdf
-
-
-
Operating Instruction (BA)
Proline Promag E 100 PROFINET Operating Instructions
Electromagnetic flowmeter
EN 01/10/201701/12/2015Language:
English
Version:
01/10/2017
File size:
4.3 MB
File name:
BA01423DEN_0217.pdf
-
-
-
Operating Instruction (BA)
Proline Promag E 100 HART Operating Instructions
Electromagnetic flowmeter
EN 01/10/201702/06/2014Language:
English
Version:
01/10/2017
File size:
4.6 MB
File name:
BA01305DEN_0217.pdf
-
-
-
Operating Instruction (BA)
Proline Promag E 100 EtherNet/IP Operating Instructions
Electromagneticflowmeter
EN 01/10/201702/06/2014Language:
English
Version:
01/10/2017
File size:
4.4 MB
File name:
BA01308DEN_0217.pdf
-
-
-
Device Parameter (GP)
Proline Promag 100 PROFIBUS DP Description of Device Parameters
Electromagnetic flowmeter
EN 23/12/2015Language:
English
Version:
23/12/2015
File size:
1.6 MB
File name:
GP01039DEN_0115.pdf
-
-
-
Device Parameter (GP)
Proline Promag 100 Modbus RS485 Description of Device Parameters
Electromagnetic flowmeter
EN 23/12/2015Language:
English
Version:
23/12/2015
File size:
815 KB
File name:
GP01040DEN_0115.pdf
-
-
-
Device Parameter (GP)
Proline Promag 100 EtherNet/IP Description of Device Parameters
Electromagnetic flowmeter
EN 23/12/2015Language:
English
Version:
23/12/2015
File size:
1.2 MB
File name:
GP01041DEN_0115.pdf
-
-
-
Device Parameter (GP)
Proline Promag 100 PROFINET Description of Device Parameters
Electromagnetic flowmeter
EN 01/12/2015Language:
English
Version:
01/12/2015
File size:
1.2 MB
File name:
GP01042DEN_0115.pdf
-