%20with%20flange%20connections%20for%20energy%20management%20of%20water%20across%20all%20industries%20-%20PP01.jpg)
Specs at a glance
-
Max. measurement error
MID 004 accuracy class II (2%)
-
Measuring range
0.025 to 5 m/s (0.02 to 16.4 ft/s)
0 to 6360 dm3/min (0 to 1680 gal/min) -
Medium temperature range
0 to 150° (17.8 to 302 °F)
-
Max. process pressure
PN 25/ ASME Cl. 150
-
Wetted materials
Measuring tube: 1.4301 (F304)
Process Connection: 1.4571; 1.4404 (F316L); 1.0038 (S235JR); 1,4306 (F304L); 1.4307 (F304L); A105
Field of application
Prosonic Flow E Heat is the perfect heat flow sensor for enhanced energy management throughout all industries. It offers recognized custody transfer approvals for heating and cooling applications and is optimized for flexible industrial use.
The measuring principle is independent of pressure, density, temperature and conductivity
Best choice for energy management of water (e.g. heating and cooling) across all industries.
Device properties:
Accuracy Class 2 according to international approvals such as MI-004, EN 1434, OIML R75
Entire sensor housing made of stainless steel
Process temperatures up to 150 °C (302 °F)
Certified pulse output
Cost-efficient, application-optimized transmitter
Benefits
Full compliance with custody transfer regulations
Long-term stability – reliable sensor with robust industrial design
Energy and cost savings – optimized sensor for fully insulated pipes
Dependable flow measurement – high turndown
Effortless, safe operation – no commissioning needed, no unauthorized device access due to locked pulse output
Simple process indication – direct reading of status information via color LEDs
Increased reliability – comprehensive diagnostics
Videos
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Prosonic Flow E Heat Technical Information
English version - 07/2018
Ultrasonic time-of-flight flowmeter Certified industry heat flow sensor for improved measurement of energy consumption
EN 02/07/201801/12/2017Language:
English
Version:
02/07/2018
File size:
1.1 MB
File name:
TI01360DEN_0218.pdf
-
-
-
Operating Instruction (BA)
Prosonic Flow E Heat Operating Instructions
English version - 07/2018
Ultrasonic time-of-flight flowmeter
EN 02/07/201801/12/2017Language:
English
Version:
02/07/2018
File size:
2.1 MB
File name:
BA01793DEN_0218.pdf
-
-
-
Technical Information (TI)
Prosonic Flow E Heat Technical Information
Ultrasonic time-of-flight flowmeter
Certified industry heat flow sensor for improved measurement of energy
consumptionEN 02/07/201801/12/2017Language:
English
Version:
02/07/2018
File size:
1.1 MB
File name:
TI01360DEN_0218.pdf
-
-
-
Operating Instruction (BA)
Prosonic Flow E Heat Operating Instructions
Ultrasonic time-of-flight flowmeter
EN 02/07/201801/12/2017Language:
English
Version:
02/07/2018
File size:
2.1 MB
File name:
BA01793DEN_0218.pdf
-
-
-
Device Parameter (GP)
Prosonic Flow Heat Description of Device Parameters
Ultrasonic time-of-flight flowmeter
EN 01/12/2017Language:
English
Version:
01/12/2017
File size:
588.4 KB
File name:
GP01125DEN_0117.pdf
-
-
-
Short Instruction (KA)
Proline Prosonic Flow E Brief Operating Instructions
Proline Prosonic Flow E
Ultrasonic time-of-flight sensorEN 01/12/2017Language:
English
Version:
01/12/2017
File size:
580.1 KB
File name:
KA01329DEN_0117.pdf
-
-
-
Short Instruction (KA)
Heat Brief Operating Instructions
Transmitter with ultrasonic time-of-flight sensor
EN 01/12/2017Language:
English
Version:
01/12/2017
File size:
1.2 MB
File name:
KA01353DEN_0117.pdf
-
-
-
Installation Instructions (EA)
EA Replacing Small parts
Proline 10, 100, 400, 800 Index C, 500, 500-digital, CNG-, LNG-, LPGmass
EN 01/01/202401/05/202101/04/202131/07/202002/08/2019Language:
English
Version:
01/01/2024
File size:
518.1 KB
File name:
EA01119DA2_0923-00.pdf
-
-
-
Installation Instructions (EA)
Replacing Display module, non Ex, Zone 2, Class 1 Div. 2 Installation Instructions
Promass 100, Promag 100, Prosonic Flow E 100
EN 01/12/201708/10/2014Language:
English
Version:
01/12/2017
File size:
340.9 KB
File name:
EA01109DA2_0217.pdf
-
-
-
Installation Instructions (EA)
Replacing the Electronics Module
Prosonic Flow E 100, Prosonic Flow E Heat
EN 01/07/202004/06/201801/12/2017Language:
English
Version:
01/07/2020
File size:
604.1 KB
File name:
EA01219DA2_0320.pdf
-
-
-
Installation Instructions (EA)
EA Replacing Spare Parts
CNG-, LNG-, LPGmass, Proline 100, 300, 400 Index C, 500, 500-digital
EN 01/01/202415/12/202101/06/202101/06/202002/08/2019Language:
English
Version:
01/01/2024
File size:
1.9 MB
File name:
EA01018DA2_1523-00.pdf
-
-
-
Special Documentation (SD)
UKCA marking
Flow, density, concentration, viscosity
EN 04/11/202201/10/2021Language:
English
Version:
04/11/2022
File size:
357.4 KB
File name:
SD02752DEN_0222-00.pdf
-