
Field of application
The Gamma Modulator FHG65 is made for effective suppression of background and extraneous radiation (e. g. from non-destructive materials testing). The Gammapilot FMG50 can separate useful signals from interference radiation by its modulated radiation. This enables continuing measurements which increase plant availability and reliability.
Improving the measurement results of radioactive measurement through the effective suppression of background radiation and extraneous radiation (e.g. from non-destructive material testing) at the Gammapilot FMG50.
Temperature: No limitation (non-invasive, extraneous)
Pressure: No limitation (non-invasive, extraneous)
Benefits
Unhindered measurement with Gammapilot FMG50 in the event of interference radiation from non-destructive material testing up to 50μSv/h or fluctuating background radiation
Highest system safety thanks to safe measuring signals
Continuing measurements which increase plant availability and reliability
Cost efficient system without maintenance requirements
-
Easy installation in conjunction with FQG61/62 source containers
-
Easy integration into existing systems and fast operation
Videos
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Gamma Modulator FHG65 Synchronizer FHG66
Radiometric measuring technology
EN 22/02/202224/02/201612/05/201406/03/201301/03/2010Language:
English
Version:
22/02/2022
File size:
1.2 MB
File name:
TI00423FEN_1522-00.pdf
-
-
-
Operating Instruction (BA)
Gamma Modulator FHG65 Synchronizer FHG66
Radiometric measuring technology
EN 18/03/202224/02/201612/05/201407/01/201406/03/2013Language:
English
Version:
18/03/2022
File size:
1.4 MB
File name:
BA00373FEN_1722-00.pdf
-
-
-
Installation Instructions (EA)
Motor/ gear assembly Installation instruction
Gammamodulator FHG65
EN 12/04/2012Language:
English
Version:
12/04/2012
File size:
490 KB
File name:
EA00019FA2_1312.pdf
-
-
-
Installation Instructions (EA)
Optical switch / motor connection Installation instruction
Gammamodulator FHG65
EN 11/04/2012Language:
English
Version:
11/04/2012
File size:
430.1 KB
File name:
EA0011FA2_0509.pdf
-
-
-
Installation Instructions (EA)
Electronics / distance bolts Installation instruction
Gammamodulator FHG65
EN 12/04/2012Language:
English
Version:
12/04/2012
File size:
422.5 KB
File name:
EA0020Fa2_0509.pdf
-
-
-
Ex Safety Instruction (XA)
Safety Instructions Gamma Modulator FHG65
Ex d IIC T6, T5 Gb
Ex d e IIC T6, T5 GbEN 10/10/201401/10/2008Language:
English
Version:
10/10/2014
File size:
125.8 KB
File name:
XA00432FEN_1314.pdf
-
-
-
Ex Safety Instruction (XA)
Gamma Modulator FHG65
1Ex d e IIC T5...T6 Gb X
1Ex d IIC T5...T6 Gb XEN 21/02/2022Language:
English
Version:
21/02/2022
File size:
438.6 KB
File name:
XA02833FEN_0122-00.pdf
-
-
-
Ex Safety Instruction (XA)
Gamma Modulator FHG65
II 2 G Ex dbIIC T6, T5 Gb
II 2 G Ex db eb IIC T6,T5 GbLanguage:
English
Version:
05/10/2022
File size:
432.7 KB
File name:
XA02728FEN_0121-00.pdf
-
-
-
Ex Safety Instruction (XA)
Gamma Modulator FHG65
ATEX:
II 2 G Ex db IIC T5/T6 Gb
II 2 G Ex db eb IIC T5/T6 Gb
II 2 D Ex tb IIIC Txx°C Db
IECEx:
Ex db IIC T5/T6 Gb
Ex db eb IIC T5/T6 Gb
Ex tb IIIC Txx°C DbEN 30/08/202115/04/201610/10/201401/10/200801/08/2008Language:
English
Version:
30/08/2021
File size:
446.5 KB
File name:
XA00431FEN_1521.pdf
-
-
-
Ex Safety Instruction (XA)
XA Gamma Modulator FHG65
Ex db eb IIC T5/T6 Gb
Ex db IIC T5/T6 GbEN 20/09/202328/01/201902/06/201401/05/2009Language:
English
Version:
20/09/2023
File size:
541.3 KB
File name:
XA00433FEN_1522-00.pdf
-