
Specs at a glance
-
Process temperature
-50 °C...+150 °C
(-58 °F...+302 °F)
up to 230 °C / 450°F on request -
Process pressure / max. overpressure limit
Vacuum...40 bar
(Vacuum...580 psi) -
Min. density of medium
0.5g/cm³ (0.4g/cm³ optional)
Field of application
Liquiphant FTL51C is a point level switch with extension tube and highly corrosion resistant coating. For use in hazardous areas with all international certificates. Useable in all industries. FTL51 offers functional safety SIL2/SIL3. With the second line of defense highest degree of safety and availability of the device can be guaranteed. Reliable measurement values, not affected by: changing media properties, flow, turbulences, gas bubbles, foam, vibrations or build-up.
Point level switch for all liquids with highly corrosion-resistant coating.
Process connections: Flanges and hygienic process connection (FDA conform with PFA)
Temperature: -50 to +150°C (-58 to +302°F)
Pressure: -1 to +40bar (-14.5 to +580psi)
Sensor material: ECTFE, PFA (Edlon, Rubyred, conductive), Enamel
International explosion protection certificates, overfill protection WHG, SIL, hygienic certificates, marine approvals
Benefits
Use in safety systems requiring functional safety to SIL2/SIL3 in accordance with
IEC 61508/IEC 61511-1Different plastic coating (PFA) and enamel coating for applications with aggressive medias
International explosion protection certificates and overfill protection certificate (WHG)
No calibration required, easy to start up
No mechanically moving parts: no maintenance, no wear, long operating life.
Monitoring of fork for damage: guaranteed functionSecond line of defense to protect the environment
Variety of standardized process connections for all applications
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Operating Instruction (BA)
Liquiphant M/S FTL50, FTL51, FTL50H, FTL51H, FTL51C, FTL70, FTL71 Electronic insert FEL50A PA
English version - 08/2004
Vibration Limit Switch Level limit switch for all liquids. Suitable for use in hazardous areas, food and pharmaceuticals
EN 10/08/2004Language:
English
Version:
10/08/2004
File size:
836 KB
File name:
BA141FEN.pdf
-
-
-
EU Declaration
Product family: Liquiphant M
English version - 10/2021
Product root: FTL50H-, FTL51C-, FTL51H- Declaration number: EU_00966_01.21
EN 27/10/2021Language:
English
Version:
27/10/2021
File size:
1016.5 KB
File name:
EU_00966_01.21.pdf
-
-
-
Technical Information (TI)
Liquiphant M FTL51C Technical Information
Point level switch for all kinds of liquids
with high corrosion-resistant coatingEN 31/08/201813/02/201719/05/201029/11/2007Language:
English
Version:
31/08/2018
File size:
2 MB
File name:
TI00347FEN_1418.pdf
-
-
-
Technical Information (TI)
Technical Information Liquiphant M Density and Density Computer FML621
Density computer for liquids
Also for use in hazardous areasEN 08/10/201212/02/200929/11/2007Language:
English
Version:
08/10/2012
File size:
800.4 KB
File name:
TI00420FEN_1312.pdf
-
-
-
Operating Instruction (BA)
Liquiphant M/S FTL50, FTL51, FTL50H, FTL51H, FTL51C, FTL70, FTL71 Electronic insert FEL50A PA
Vibration Limit Switch
Level limit switch for all liquids.
Suitable for use in hazardous areas, food and pharmaceuticalsEN 10/08/2004Language:
English
Version:
10/08/2004
File size:
836 KB
File name:
BA141FEN.pdf
-
-
-
Short Instruction (KA)
Liquiphant M FTL50, FTL51 Operating Instructions
Point level switch for all kinds of liquids
EN 20/01/201729/06/201618/04/200601/04/2006Language:
English
Version:
20/01/2017
File size:
982.5 KB
File name:
KA00143FA6_1417.pdf
-
-
-
Short Instruction (KA)
Bedienungsanleitung/ Operating Instuction Liquiphant.
Sliding Sleeve
EN 01/05/200801/11/1998Language:
English
Version:
01/05/2008
File size:
314.8 KB
File name:
KA100fa6_0308.pdf
-
-
-
Short Instruction (KA)
FTL5x - sealing set
FTL5x - sealing set
EN 03/05/2021Language:
English
Version:
03/05/2021
File size:
63.3 KB
File name:
KA00609F_A2.pdf
-
-
-
Short Instruction (KA)
Exchange of sensor on Liquiphant M/S
Exchange of sensor on Liquiphant M/S
EN 24/04/2012Language:
English
Version:
24/04/2012
File size:
398.2 KB
File name:
KA00529FA2_0908.pdf
-
-
-
Short Instruction (KA)
FTL5x - Exchange of housing F13
Liquiphant FTL5x - Exchange of housing F13
EN 15/04/2021Language:
English
Version:
15/04/2021
File size:
232.8 KB
File name:
KA00531F00_A2.pdf
-
-
-
Short Instruction (KA)
Liquiphant M Density FTL51C Operating Instructions
Liquiphant M for density and concentration calculation
EN 29/06/201615/11/2007Language:
English
Version:
29/06/2016
File size:
905.3 KB
File name:
KA00286FA6_1316.pdf
-
-
-
Short Instruction (KA)
Bedienungsanleitung/ Operating Instuctions Liquiphant M/S + FEL57
Selbsttest
Self testEN 27/02/201701/03/2002Language:
English
Version:
27/02/2017
File size:
227.1 KB
File name:
KA00147FA6_1316.pdf
-