

Specs at a glance
-
Process temperature
4 to 40 °C (39 to 104 °F)
-
Process pressure
1.5 to 4.0 bar (21.76 to 58.01 psi)
For optional automatic cleaning:
2.0 to 5.0 bar (29.0 to 72.5 psi); but at least 0.5 bar (7.3 psi) > process pressure
Field of application
Liquiline System CAT810 provides filtrate for continuous online monitoring of municipal and industrial wastewater and industrial processes. Its self-cleaning crossflow filter avoids filter blocking, thus increasing your process safety. Thanks to a minimized dead volume, it reflects changes in your process promptly and shortens the response time of your downstream measuring devices.
Liquiline System CAT810 is designed for:
Outlets of municipal and industrial wastewater treatment plants
Collection of aqueous samples from pressurized pipes in industrial processes
Benefits
Long maintenance intervals due to automatic back-flush function
Save costs through tool-free maintenance and easy replacement of filter elements
Control via the user-friendly Liquiline System analyzer for perfect synchronization of the measuring point or timer-controlled operation
Various mounting options for optimum fit to the application
Short response time of downstream measuring devices thanks to low dead volume
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Liquiline System CAT810 Technical Information
Cross-flow filter for the filtration of water from pressure pipes
EN 23/02/201631/03/2014Language:
English
Version:
23/02/2016
File size:
777.9 KB
File name:
TI01138CEN_0216.pdf
-
-
-
Operating Instruction (BA)
Liquiline SystemCAT810 Operating Instructions
Automatic sample preparation system for supplying process measuring
devices with filtered samples from pressure pipesEN 28/07/201615/05/2014Language:
English
Version:
28/07/2016
File size:
907.2 KB
File name:
BA01280CEN_0216.pdf
-
-
-
Installation Instructions (EA)
EA CA8x / CAT8xx
Hose connector
EN 13/02/2025Language:
English
Version:
13/02/2025
File size:
1.8 MB
File name:
EA01522CEN_0125-00.pdf
-
-
-
Innovation (IN)
Supply safe water
High-precision analysis of nitrite, iron and aluminum with Liquiline
System CA80Language:
English
Version:
11/04/2017
File size:
1.5 MB
File name:
IN01080CEN_CA80NO-FE-AL_0317.pdf
-
-
-
Innovation (IN)
Liefern Sie sicheres Wasser
Präzise Nitrit-, Eisen- und Aluminiumanalyse mit Liquiline System CA80
Language:
German
Version:
16/05/2017
File size:
1.6 MB
File name:
IN01080CDE_CA80NO-FE-AL_0317.pdf
-
-
-
Innovation (IN)
High-precision nutrient analysis at critical control points
Liquiline System CA80AM and CA80PH analyzers and sample preparation
systemsLanguage:
English
Version:
30/06/2015
File size:
1.6 MB
File name:
IN01051CEN_CA80_lowres.pdf
-
-
-
EU Declaration
Product family: Sample preparations
Product root: CAT810-
Declaration number: EC_00393_02.16EN 06/12/2022Language:
English
Version:
06/12/2022
File size:
252.2 KB
File name:
S3_EC_00393_02.16_CAT810.pdf
-
-
-
UK Conformity Assessed
Product family: Sample preparations
Product root: CAT810-
Declaration number: UK_00517_01.22Language:
English
Version:
06/12/2022
File size:
252.2 KB
File name:
CAT810_UK_00517_01.22.pdf
-
-
-
Miscellaneous
Product family: Sample preparations, Stamoclean
Product root: CAT221-, CAT411-, CAT430-, CAT810-, CAT820-, CAT860-
Region: Eurasian Economic Union
Approval agency: EAC
Approval number: EAEC N RU D-DE.HB26.B.01407/20Language:
Russian
Version:
21/05/2020
File size:
303.6 KB
File name:
EAEC N RU D-DE.HB26.B.01407_20.pdf
-
-
-
Ordinary Location Product Safety
Product family: Sample preparations
Product root: CAT810-, CAT820-, CAT860-
Region: Canada
Approval agency: CSA General PurposeLanguage:
English
Version:
21/07/2015
File size:
160.9 KB
File name:
S7_CoFC_80096261_EN.pdf
-