

Specs at a glance
-
Process temperature
4 to 40 °C (39 to 104 °F)
-
Process pressure
Unpressurized
Field of application
Liquiline System CAT860 provides clear, bacteria-free samples directly from the inlet of municipal and industrial wastewater treatment plants. Its ceramic filter is suitable even for applications with high loads of fat or fibers. Easy cleaning of the special membrane surface and tool-free maintenance reduce your operating costs. The Memosens technology simplifies commissioning and supports predictive maintenance. CAT860 and the versatile Flexdip holder facilitate the adaption to your process.
Liquiline System CAT860 is designed for municipal and industrial wastewater plants:
Inlet sampling points
Aeration basins
Benefits
Fast commissioning and plug & play thanks to Memosens technology and user-friendly Liquiline operating concept
Cost-effective through tool-free maintenance and easy replacement of filter elements
Advanced diagnostics with remote access for increased process safety
Additional chemical cleaning of the filter element for extended maintenance intervals
Various mounting options for perfect fit to the application
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Liquiline System CAT860 Technical Information
Automatic sample conditioning system for supplying process measuring
devices with filtered sample from the inlet or sludge activatio
n phase of a wastewater treatment plantEN 23/02/201631/03/2014Language:
English
Version:
23/02/2016
File size:
2 MB
File name:
TI01137CEN_0216.pdf
-
-
-
Operating Instruction (BA)
Liquiline System CAT860 Operating Instructions
Automatic sample conditioning system for supplying process measuring
devices with filtered sample from sludge activation, secondary
clarification or surface waterEN 31/01/201828/07/201615/05/2014Language:
English
Version:
31/01/2018
File size:
3 MB
File name:
BA01278CEN_0318.pdf
-
-
-
Installation Instructions (EA)
EA CA8x / CAT8xx
Hose connector
EN 13/02/2025Language:
English
Version:
13/02/2025
File size:
1.8 MB
File name:
EA01522CEN_0125-00.pdf
-
-
-
Competence Brochure (CP)
Aus Freude an gutem Wasser
Frische Ideen für Wasserwerke, Verteilernetze, Oberflächenwasser und
IndustrieanlagenLanguage:
German
Version:
14/07/2023
File size:
2.1 MB
File name:
CP01335CDE_0223_Kompetenz in Wasser.pdf
-
-
-
Competence Brochure (CP)
For the love of quality water
Fresh ideas for waterworks, distribution networks, surface waters and
industrial plants.Language:
English
Version:
14/07/2023
File size:
2 MB
File name:
CP01335CEN_0223_Competence in water_LoRes.pdf
-
-
-
Innovation (IN)
High-precision nutrient analysis at critical control points
Liquiline System CA80AM and CA80PH analyzers and sample preparation
systemsLanguage:
English
Version:
30/06/2015
File size:
1.6 MB
File name:
IN01051CEN_CA80_lowres.pdf
-
-
-
Reagents/standard solutions/cleaner for analyzer
CY820-1+T1_T2 (Bulgaria)
cleaning concentrate acid
Language:
Bulgarian
Version:
24/05/2022
File size:
387.9 KB
File name:
MSDS_CY820-1+T1_T2_(BUL).pdf
-
-
-
Reagents/standard solutions/cleaner for analyzer
CY820-1+T1_T2 (Belgium)
cleaning concentrate acid
Language:
French
Version:
24/05/2022
File size:
174.5 KB
File name:
MSDS_CY820-1+T1_T2_(B).pdf
-
-
-
Reagents/standard solutions/cleaner for analyzer
CY820-1+T1_T2 (European Union)
cleaning concentrate acid
Language:
English
Version:
24/05/2022
File size:
168.9 KB
File name:
MSDS_CY820-1+T1_T2_(EU).pdf
-
-
-
Reagents/standard solutions/cleaner for analyzer
CY820-1+T1_T2 (Denmark)
cleaning concentrate acid
Language:
Danish
Version:
24/05/2022
File size:
170.7 KB
File name:
MSDS_CY820-1+T1_T2_(DK).pdf
-