Specs at a glance
-
Measuring range
0 to 5 mg/l total chlorine or
0 to 20 mg/l total chlorine -
Process temperature
0 to 55 °C , non-freezing
(32 to 130 °F) -
Process pressure
1 bar relative (14,5 psi relativ)
Max. 2 bar (max. 29 psi) -
Measuring method
Total chlorine consists of free chlorine (HOCl, OCl-) and bound chlorine (chloramines)
All components are reduced at the working electrode
Almost pH independent
Field of application
Total chlorine is the mixture of free and bound chlorine components and thus a good indicator of residual disinfectants in discharge and process water. Memosens CCS53E provides continuous measurements of total chlorine, even after periods when no chlorine is present. This enables to measure "zero" chlorine, the absence of chlorine. Thanks to Memosens 2.0 technology, the sensor combines maximum process and data integrity with simple operation. This is the perfect basis for predictive maintenance.
The sensor Memosens CCS53E for total chlorine measures reliably in:
Wastewater treatment plants: to control the outlet water and enable reuse
Process water in utilities of all industries: to detect chlorine and avoid any damage, for example in cooling towers
Food and beverage industry: to ensure hygienic filling and high food quality in washing water and to protect membranes in reverse osmosis systems
Drinking water: to ensure disinfection and avoid overdosing
Pool: to detect contaminants
Benefits
The sensor is not deactivated after periods of time when no chlorine is present, but reacts right away. This continuous measurement facilitates quick responses to process changes and ensures compliance with regulations.
The low-maintenance, amperometric sensor reduces the cost of ownership of the measuring point, particularly compared to colorimetric measuring systems.
High process up-time: pre-calibrating the sensor and swaping it with plug & play enables a fast sensor exchange. Plus, the polarization time is faster with Memosens 2.0.
Easy combination with other relevant parameters of liquid analysis such as pH and ORP by easily connecting the Liquiline multiparameter transmitter.
Wide measurement range for different applications: From zero to trace measurement up to total chlorine concentrations of 20 mg/l.
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Operating Instruction (BA)
BA Memosens CCS53E
English version - 01/2024
Digital sensor with Memosens technology for determining total chlorine
EN 19/01/2024Language:
English
Version:
19/01/2024
File size:
1.7 MB
File name:
BA02351CEN_0124-00.pdf
-
-
-
Technical Information (TI)
TI Memosens CCS53E
English version - 04/2024
Digital sensor with Memosens technology for determining total chlorine
EN 04/04/2024Language:
English
Version:
04/04/2024
File size:
1.4 MB
File name:
TI01790CEN_0124-00.pdf
-
-
-
Technical Information (TI)
TI Memosens CCS53E
Digital sensor with Memosens technology for determining total chlorine
EN 04/04/2024Language:
English
Version:
04/04/2024
File size:
1.4 MB
File name:
TI01790CEN_0124-00.pdf
-
-
-
Operating Instruction (BA)
BA Memosens CCS53E
Digital sensor with Memosens technology for determining total chlorine
EN 19/01/2024Language:
English
Version:
19/01/2024
File size:
1.7 MB
File name:
BA02351CEN_0124-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA Memosens disinfection sensors
NI Class I Div 2 Groups A, B, C, D T6
Ex ic IIC T6 Gc
Class I Zone 2 AEx ic IIC T6 Gc
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 13/08/2024Language:
English
Version:
13/08/2024
File size:
571.9 KB
File name:
XA03332CEN_0124-00.pdf
-
-
-
PU (Publication)
Infographic disinfection portfolio
Infographic on disinfection sensors with Memosens 2.0 technology
Language:
German
Version:
13/06/2024
File size:
2.2 MB
File name:
EHLA_de_24_FO-Disinfection_infographic-PU01581C07DE0124.pdf
-
-
-
PU (Publication)
Infografika portfolia dezinfekce
Infografika o dezinfekčních senzorech s technologií Memosens 2.0
Language:
Czech
Version:
08/10/2024
File size:
198.2 KB
File name:
FO_Disinfection_script_infographic-PU01581C07_CS.pdf
-
-
-
PU (Publication)
Infographic disinfection portfolio
Infographic on disinfection sensors with Memosens 2.0 technology
Language:
English
Version:
13/06/2024
File size:
2.2 MB
File name:
EHLA_en_24_FO-Disinfection_infographic-PU01581C07EN0124.pdf
-
-
-
Competence Brochure (CP)
Desinfektion ist überall
Sauberes und sicheres Wasser für Wasserwerke, Kläranlagen und Industrie
Language:
German
Version:
07/09/2023
File size:
1.6 MB
File name:
CP01548CDE_Desinfektion.pdf
-
-
-
Competence Brochure (CP)
Disinfection is all around us
Clean and safe water for waterworks, wastewater treatment plants and ind
Language:
English
Version:
22/06/2023
File size:
1.5 MB
File name:
CP01548CEN_Disinfection.pdf
-
-
-
Competence Brochure (CP)
殺菌アプリケーションにおける水質モニタリング
上水道施設、排水処理施設、産業用の清浄かつ安全な水の確保
Language:
Japanese
Version:
09/07/2024
File size:
4 MB
File name:
CP01548CJA_0123_Water quality monitoring in disinfection applications.pdf
-
-
-
Competence Brochure (CP)
La disinfezione ci riguarda da vicino
Acqua pulita e sicura per acquedotti, depuratori e industrie
Language:
Italian
Version:
14/03/2024
File size:
3.6 MB
File name:
CP01548C16IT_0123.pdf
-