
Specs at a glance
-
Accuracy
class A acc. to IEC 60751
class B acc. to IEC 60751 -
Response time
63% rt = 2,0 s
-
Max. process pressure (static)
at 20 °C: 40 bar (580 psi)
depends on configuration -
Operating temperature range
PT100 WW:
-200 °C … 600 °C
(-328 °F … 1.112 °F)
PT100 TF:
-50 °C … 200 °C
(-58 °F … 392 °F) -
Max. immersion length on request
up to 96" (2439 mm)
others on request
Field of application
The Pt100 cable probe is easy to install and provide a high operational safety due to reliable and accurate temperature measurement in common processes. Without additional thermowell the probe sheath is directly in contact with the process medium. This enables the cable probe to detect rapid temperature changes fast and accurate.
The TH12 temperature sensors are RTD's designed for use in the process industry or factory automation type of environment. They are made up of a measurement probe with a RTD, insulation and sheath.
Among other applications the sensors can be used on:
Heat exchangers
Power & recovery areas
Carbon regeneration furnaces
Dryers
Flue gas
Compressor stations
Process reactors
Benefits
High flexibility due to customized immersion length
Fast response time with reduced/tapered tip form
Simplified model structure: Competitively priced, offers great value. Easy to order and reorder
Improved galvanic isolation on most devices (2 kV)
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Modular RTD thermomers TH11 and TH12
General purpose RTD with terminal head or conductor extension lead wires
for process and laboratory applicationsEN 31/07/202412/12/202204/01/202131/05/201804/09/2015Language:
English
Version:
31/07/2024
File size:
1.5 MB
File name:
TI00108TEN_1724-00.pdf
-
-
-
Technical Information (TI)
Technical Information for TH11 and TH12
General purpose RTD with connection lead or conductor extension lead
wires for process and laboratory applicationsLanguage:
English
Version:
06/12/2011
File size:
1.5 MB
File name:
TI00108ren_0111.pdf
-
-
-
Short Instruction (KA)
Compact instructions for TH12
RTD Temperature Sensor
Language:
English
Version:
01/10/2004
File size:
424.9 KB
File name:
Ka179rae.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Fields of Activities (FA)
Temperaturmesstechnik
Thermometer und Transmitter für die Prozessindustrie
Language:
German
Version:
04/02/2025
File size:
18.4 MB
File name:
FA00006Tde_2325_interaktiv_verb.pdf
-
-
-
Fields of Activities (FA)
Misura della temperatura
Misura della temperatura
Termometri e trasmettitori per l'industria di processoLanguage:
Italian
Version:
09/07/2024
File size:
20.3 MB
File name:
FA00006Tit_2223.pdf
-
-
-
Fields of Activities (FA)
Temperature measurement
Thermometers and transmitters for the process industry
Language:
English
Version:
04/02/2025
File size:
19.1 MB
File name:
FA00006Ten_2325_interaktiv_verb.pdf
-
-
-
Fields of Activities (FA)
Misura della temperatura
Termometri e trasmettitori per l'industria di processo
Language:
Italian
Version:
17/02/2020
File size:
30.6 MB
File name:
FA00006TIT_2020.pdf
-
-
-
Fields of Activities (FA)
Mesure de température
Capteurs et transmetteurs de température pour les industries de process
Language:
French
Version:
20/12/2019
File size:
60.9 MB
File name:
FA00006TFR-Mesure de temperature.pdf
-
-
-
Fields of Activities (FA)
Catálogo medición temperatura
Termómetros y transmisores para la industria de proceso
Language:
Spanish
Version:
20/04/2018
File size:
5.5 MB
File name:
FA00006Tes_Catalogo Temperatura_1818.pdf
-