

Specs at a glance
-
Accuracy
class A acc. to IEC 60751
class AA acc. to IEC 60751 -
Response time
depending on configuration
t50 = 4 s
t90 = 8 s -
Max. process pressure (static)
at 20 °C: 100 bar (1.450 psi)
-
Operating temperature range
PT100 TF StrongSens:
-50 °C ...500 °C
(-58 °F ...932 °F)
PT100 WW:
-200 °C ...600 °C
(-328 °F ...1.112 °F)
PT100 TF:
-50 °C ...400 °C
(-58 °F ...752 °F) -
Max. immersion length on request
up to 10.000,00 mm (393,70'')
Field of application
The robust thermometer is designed for use in demanding and safety relevant applications e.g. in the Chemical, Oil & Gas and Energy industry. Harsh environments, corrosive substances and highest pressures can be handled by the use of robust protection tubes and special materials. An optional head transmitter with all common communication protocols makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors. Flexible configuration possible.
Heavy duty applications
Oil & Gas processing industry
Measuring range: -200 to +600 °C (-328 to 1112 °F)
Static pressure range up to 100 bar dependent on the used process connection
Protection class: IP68
Benefits
Types of protection for use in hazardous locations: Intrinsic safety (Ex i.a.), flameproof (Ex d), non-sparking (Ex nA)
High degree of flexibility thanks to modular design with standard terminal heads as per DIN EN 50446 and customer-specific immersion lengths
Optionally fast response time with tapered tip form
Variable selection of process connections: thread, compression fitting or flange
Extension neck, nipple union version, to protect the head transmitter from overheating
-
Marine approval
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Omnigrad S TR63, TC63 Technical Information
Modular thermometer, with optional RTD or TC insert
EN 18/01/201620/08/201325/07/2012Language:
English
Version:
18/01/2016
File size:
870.9 KB
File name:
TI01030TEN_0316.pdf
-
-
-
Technical Information (TI)
Technical Information Omnigrad S TR63
RTD thermometer EEx-d or EEx-ia certified, replaceable insert,
thermowell
from pipe, process connection threaded, flanged or sliding.
PCP (4...20 mA), HART® or PROFIBUS-PA® electronicsEN 01/07/2005Language:
English
Version:
01/07/2005
File size:
656.7 KB
File name:
TI282ten_0705.pdf
-
-
-
Ex Safety Instruction (XA)
XA TR1x, TR4x, TR88, TR6x, TC1x, TC88, TEC420, TC6x
RTD/TC thermometers
ATEX/IECEx:
Ex ia IIC T6 Ga
Ex ia IIC T6 Ga/Gb
Ex ia IIIC Txxx °C Da
Ex ia IIIC Txxx °C DbEN 28/03/202320/12/202103/05/201628/11/201201/06/2009Language:
English
Version:
28/03/2023
File size:
450.8 KB
File name:
XA00072REN_1623-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM TM211, TPx100, TSx310
RTD/TC inserts and cable thermometers
ATEX/IECEx:
Ex ia IIC T6 Ga
Ex ia IIC T6 Ga/Gb
Ex ia IIIC Txxx °C DaEN 30/03/202318/07/202210/07/201928/11/201628/11/2012Language:
English
Version:
30/03/2023
File size:
456.3 KB
File name:
XA00100REN_1823-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA TR1x, Tx88, TSx310, Tx6x, TC1x, TPx100, TM411, TR24
Thermometers and inserts
Ex ia IIC T1...T6 Ga
Ex ia IIIC T<sub>200</sub> 85 °C...T<sub>200
</sub> 450 °C DaEN 30/08/202315/05/202331/07/2020Language:
English
Version:
30/08/2023
File size:
474.5 KB
File name:
XA02109TEN_0323-00.pdf
-
-
-
Ex Safety Instruction (XA)
TR/TC6x
RTD / TC Thermometer
ATEX, IECEx:
Ex db IIC T6 Ga/Gb
Ex db IIC T6 Gb
Ex ta/tb IIIC Txxx °C Da/Db
Ex tb IIIC Txxx °C DbEN 20/02/202316/05/202211/02/202128/11/201604/12/2015Language:
English
Version:
20/02/2023
File size:
471.3 KB
File name:
XA00084REN_0423-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA TR/TC6x
Thermometer
Ex db IIC T1...T6 GbEN 27/04/202331/07/2020Language:
English
Version:
27/04/2023
File size:
471.5 KB
File name:
XA02108TEN_0223-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA TRxx, TCxx
RTD/TC thermometers
Ga/Gb Ех ia IIC T6…T1 Х
Ех ia IIIC T85 °C…T450 °C Da/Db ХEN 17/07/202410/03/202002/11/2016Language:
English
Version:
17/07/2024
File size:
453.6 KB
File name:
XA01459TEN_0324-00.pdf
-
-
-
Ex Safety Instruction (XA)
Safety instructions RTD / TC Thermometer Omnigrad S TR/TC 6x
ATEX II1/2, 2GD or II2G
(Ex d IIC T5, T6; Ex tD A21 IP66 T85 °C T100 °C)EN 01/08/201030/12/2005Language:
English
Version:
01/08/2010
File size:
1.2 MB
File name:
XA014ta3_0810.pdf
-
-
-
Ex Safety Instruction (XA)
XA TX6x
RTD/TC modular thermometers
1Ex d IIC T6...T1 Gb X
Ga/Gb Ex d IIC T6...T1 X
Ex tb IIIC T85 °C....T450 °C Db X
Ex ta/tb IIIC T85°C...T450 °C Da/Db XEN 09/07/202413/03/202002/11/2016Language:
English
Version:
09/07/2024
File size:
460.7 KB
File name:
XA01450TEN_0324-00.pdf
-