
Specs at a glance
-
Accuracy
Class AA acc. to IEC 60751
Class A acc. to IEC 60751
Class B acc. to IEC 60751
Class special or standard acc. to ASTM E230
Class 1 or 2 acc. to IEC 60584-2 -
Response time
fastest response time with thermowell t90 starting at below 10 s
depending on configuration -
Max. process pressure (static)
depending on the configuration up to 100 bar
-
Operating temperature range
PT100 TF iTHERM StrongSens:
-50 °C ...500 °C
(-58 °F ...932 °F)
PT100 TF iTHERM QuickSens:
-50 °C …200 °C
(-58 °F …392 °F)
PT100 WW:
-200 °C ...600 °C
(-328 °F ...1.112 °F)
PT100 TF:
-50 °C ...400 °C
(-58 °F ...752 °F)
Typ K:
max. 1.100 °C
(max. 2.012 °F)
Typ J:
max. 800 °C
(max. 1.472 °F)
Typ N:
max. 1.100 °C
(max. 2.012 °F) -
Max. immersion length on request
up to 4.500,0 mm (177'')
Field of application
Intrinsically safe temperature sensor (RTD / TC assembly) with manufactured thermowell or for use with existing thermowell. An optional head transmitter with all common communication protocols – Bluetooth® technology inclusive – and special features like iTHERM QuickNeck for tool-free, easy recalibration, vibration-resistant and fast-response sensor and thermowell technology (iTHERM StrongSens, QuickSens) as well as hazardous area approvals ensure enhanced measurement accuracy and reliability.
Universal range of application
Measuring range: –200 to +1.100 °C (–328 to +2.012 °F)
Pressure range up to 100 bar (1450 psi)
Degree of protection: up to IP 68
Vibration-resistant sensor elements up to 60g
Improved ease of maintenance (sensor replacement without process shutdown), easy and safe recalibration of the measuring point
Benefits
-
Second process barrier with failure indication offering valuable health status information
-
iTHERM QuickSens: fastest response times 1.5 s for optimum process control
-
iTHERM StrongSens: unsurpassed vibration resistance (> 60g) for ultimate plant safety
-
iTHERM QuickNeck: cost and time savings thanks to simple, tool-free recalibration
Bluetooth® connectivity (optional)
-
International certification: explosion protection according to ATEX, IECEx, CSA C/US and NEPSI
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI iTHERM ModuLine TM131
English version - 03/2024
Innovative, highly modular and robust RTD or TC thermometer for a wide range of industrial applications
EN 31/03/202420/03/202315/04/202115/03/202110/12/2018Language:
English
Version:
31/03/2024
File size:
4.8 MB
File name:
TI01373TEN_0624-00.pdf
-
-
-
Operating Instruction (BA)
BA iTHERM ModuLine thermometer
English version - 11/2024
Universal, modular RTD/TC thermometers for a wide range of industrial applications
EN 30/11/202431/08/2018Language:
English
Version:
30/11/2024
File size:
801.5 KB
File name:
BA01915TEN_0224-00.pdf
-
-
-
Technical Information (TI)
TI iTHERM ModuLine TM131
Innovative, highly modular and robust RTD or TC thermometer for a wide
range of industrial applicationsEN 31/03/202420/03/202315/04/202115/03/202110/12/2018Language:
English
Version:
31/03/2024
File size:
4.8 MB
File name:
TI01373TEN_0624-00.pdf
-
-
-
Operating Instruction (BA)
BA iTHERM ModuLine thermometer
Universal, modular RTD/TC thermometers for a wide range of industrial applications
EN 30/11/202431/08/2018Language:
English
Version:
30/11/2024
File size:
801.5 KB
File name:
BA01915TEN_0224-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM TM111, iTHERM TM131
TM111:
Ex db IIC T1...T6 Gb
Ex tb IIIC T85 °C...T450 °C Db
TM131:
Ex db IIC T1...T6 Ga/Gb
Ex ta IIIC T<sub>200</sub> T85 °C...T<sub>200
</sub> T450 °C Da - Process
Ex tb IIIC T85 °C...T450 °C Db - EnclosureEN 10/07/202427/04/202330/07/2020Language:
English
Version:
10/07/2024
File size:
672.9 KB
File name:
XA02114TEN_0324-00.pdf
-
-
-
Ex Safety Instruction (XA)
Installation instructions for separate thermowell
Installation instructions for separate thermowell
Language:
English
Version:
13/03/2023
File size:
707 KB
File name:
XA03117TEN_0123-00.pdf
-
-
-
Ex Safety Instruction (XA)
iTHERM TM111, TM131 Control drawing CSA IS, NI, DIP
Thermometer
Installation Notes for hazardous locations
Intrinsically safe, Nonincendive, Dust ignition proofLanguage:
English
Version:
17/09/2024
File size:
449.6 KB
File name:
XA01976TEN_05.24.pdf
-
-
-
Ex Safety Instruction (XA)
TM111, TM131, TM611: cCSAus XP DIP NI
TM111, TM131: cCSAus XP DIP NI
Language:
English
Version:
27/01/2025
File size:
1.7 MB
File name:
XA01961T_04.25.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM TM1x1
1Ех d IIC T6…T1 Gb Х
Ga/Gb Ех d IIC T6…T1 Х
Ех tb IIIC 85°C…450°C Db Х
Ех ta/tb IIIC 85°C…450°C Da/Db ХEN 10/07/202430/08/2021Language:
English
Version:
10/07/2024
File size:
671.8 KB
File name:
XA02695TEN_0224-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM TM1x1
0Ex ia IIC T6...T1 Ga X
Ga/Gb Ex ia IIC T6…T1 X
Ex ia IIIC T85°C…450°C Da/Db XEN 10/07/202430/08/2021Language:
English
Version:
10/07/2024
File size:
576.2 KB
File name:
XA02696TEN_0224-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM TM111, iTHERM TM112, iTHERM TM131, iTHERM TM151, iTHERM TM152
ATEX, IECEx:
Ex ia IIC T6 Ga/Gb
Ex ia IIIC Txxx °C Da/DbEN 26/06/202312/12/202228/03/202215/04/2019Language:
English
Version:
26/06/2023
File size:
583.2 KB
File name:
XA01817TEN_0423-00.pdf
-
-
-
Ex Safety Instruction (XA)
TRxx, TCxx, TS211, iTHERM TS111, TM211, TPx100, TSx310, TM1x1, TM411, TM412
Thermometers and inserts
Ex nA IIC T6...T1 GcEN 31/07/2020Language:
English
Version:
31/07/2020
File size:
173.5 KB
File name:
XA02111TEN_0120.pdf
-