

Specs at a glance
-
Accuracy
class A acc. to IEC 60751
class AA acc. to IEC 60751 -
Response time
t50 = 2 s
t90 = 5 s -
Max. process pressure (static)
at 20 °C: 80 bar (1.160 psi)
-
Operating temperature range
PT100 TF iTHERM StrongSens:
-50 °C ...500 °C
(-58 °F ...932 °F)
PT100 WW:
-200 °C ...600 °C
(-328 °F ...1.112 °F)
PT100 TF:
-50 °C ...400 °C
(-58 °F ...752 °F) -
Max. immersion length on request
up to 30.000,00 mm (1.181,10'')
Field of application
The robust thermometer designed for use in demanding and safety relevant applications e.g. in the Chemical, Oil & Gas and Energy industry. An optional head transmitter with all common communication protocols makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors. The sensor may be used in direct contact without thermowell or where the application requires it, spring load inside of a separate thermowell. Flexible configuration possible.
Fine Chemicals
Petrochemical industry
Power stations
Environmental engineering
Measuring range: -200 to +600 °C (-328 to 1112 °F)
Static pressure range up to 75 bar dependent on the used process connection
Protection class: IP68
Benefits
Types of protection for use in hazardous locations: Intrinsic safety (Ex i.a.), flameproof (Ex d), non-sparking (Ex nA)
High degree of insert compatibility and design as per DIN 43772
High degree of flexibility thanks to modular design with standard terminal heads as per DIN EN 50446 and customer-specific immersion lengths
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Omnigrad S TR65, TC65 Technical Information
Modular thermometer, with optional RTD or TC insert, optional with
adjustable
compression fittingEN 18/01/201618/04/2012Language:
English
Version:
18/01/2016
File size:
847.3 KB
File name:
TI01031TEN_0216.pdf
-
-
-
Technical Information (TI)
Technical Information Omnigrad S TR65
RTD thermometer EEx-d or EEx-ia certified, no replaceable insert,
process connection: threaded welded and threaded compression fitting.
PCP (4...20 mA), HART® or PROFIBUS-PA® electronicsEN 01/07/2005Language:
English
Version:
01/07/2005
File size:
886.9 KB
File name:
TI283Ten_0705.pdf
-
-
-
Operating Instruction (BA)
BA iTHERM ModuLine thermometer
Universal, modular RTD/TC thermometers for a wide range of industrial applications
EN 30/11/202431/08/2018Language:
English
Version:
30/11/2024
File size:
801.5 KB
File name:
BA01915TEN_0224-00.pdf
-
-
-
Short Instruction (KA)
KA Safe unpacking of iTHERM Moduline thermometers
iTHERM Moduline TM101 and TM111
EN 27/03/2024Language:
English
Version:
27/03/2024
File size:
275.4 KB
File name:
KA01708TEN_0124-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA TR1x, TR4x, TR88, TR6x, TC1x, TC88, TEC420, TC6x
RTD/TC thermometers
ATEX/IECEx:
Ex ia IIC T6 Ga
Ex ia IIC T6 Ga/Gb
Ex ia IIIC Txxx °C Da
Ex ia IIIC Txxx °C DbEN 28/03/202320/12/202103/05/201628/11/201201/06/2009Language:
English
Version:
28/03/2023
File size:
450.8 KB
File name:
XA00072REN_1623-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTHERM TM211, TPx100, TSx310
RTD/TC inserts and cable thermometers
ATEX/IECEx:
Ex ia IIC T6 Ga
Ex ia IIC T6 Ga/Gb
Ex ia IIIC Txxx °C DaEN 30/03/202318/07/202210/07/201928/11/201628/11/2012Language:
English
Version:
30/03/2023
File size:
456.3 KB
File name:
XA00100REN_1823-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA TR1x, Tx88, TSx310, Tx6x, TC1x, TPx100, TM411, TR24
Thermometers and inserts
Ex ia IIC T1...T6 Ga
Ex ia IIIC T<sub>200</sub> 85 °C...T<sub>200
</sub> 450 °C DaEN 30/08/202315/05/202331/07/2020Language:
English
Version:
30/08/2023
File size:
474.5 KB
File name:
XA02109TEN_0323-00.pdf
-
-
-
Ex Safety Instruction (XA)
TR/TC6x
RTD / TC Thermometer
ATEX, IECEx:
Ex db IIC T6 Ga/Gb
Ex db IIC T6 Gb
Ex ta/tb IIIC Txxx °C Da/Db
Ex tb IIIC Txxx °C DbEN 20/02/202316/05/202211/02/202128/11/201604/12/2015Language:
English
Version:
20/02/2023
File size:
471.3 KB
File name:
XA00084REN_0423-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA TR/TC6x
Thermometer
Ex db IIC T1...T6 GbEN 27/04/202331/07/2020Language:
English
Version:
27/04/2023
File size:
471.5 KB
File name:
XA02108TEN_0223-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA TX6x
RTD/TC modular thermometers
1Ex d IIC T6...T1 Gb X
Ga/Gb Ex d IIC T6...T1 X
Ex tb IIIC T85 °C....T450 °C Db X
Ex ta/tb IIIC T85°C...T450 °C Da/Db XEN 09/07/202413/03/202002/11/2016Language:
English
Version:
09/07/2024
File size:
460.7 KB
File name:
XA01450TEN_0324-00.pdf
-