Specs at a glance
-
Accuracy
class A acc. to IEC 60751
class B acc. to IEC 60751 -
Response time
depending on configuration
63% rt = 20 s -
Max. process pressure (static)
at 20 °C: 500 bar (7.252 psi)
depends on configuration -
Operating temperature range
PT100 WW:
-200 °C … 600 °C
(-328 °F … 1.112 °F)
PT100 TF:
-50 °C … 200 °C
(-58 °F … 392 °F) -
Max. immersion length on request
up to 22.5" (571 mm)
others on request
Field of application
The robust thermometer is designed for use in demanding and safety relevant applications e.g. in Chemical, Oil & Gas and Energy industry. Harsh environments, corrosive substances and highest pressures can be handled by the use of robust thermowells and special materials. A optional head transmitter with all common communication protocols makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors. Flexible configuration possible.
The T14 temperature sensor is a RTD assembly installed in Thermowell and designed for use in harsh environments and explosive areas, due to his FM and CSA approvals.
The sensor is made up of a measurement probe with an insulated RTD element, sheath and a thermowell made of bar-stock material.
The sensor assembly can be used in process industries such as:
Chemicals
Petrochemical
Refineries
Offshore Platforms
Benefits
FM/CSA XP Class I, Div. 1 approved temperature assemblies for maximum safety
One source shopping for temperature measurement solutions. World class transmitter with integrated sensor offering for heavy process industry applications
Remove and install straight out of the box!
Improved galvanic isolation on most devices (2 kV)
Simplified model structure: Competitively priced, offers great value. Easy to order and reorder. A single model number includes sensor, thermowell and transmitter assembly for a complete point solution
All iTEMP transmitters provide long term stability ≤0.05% per year
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
T13, T14 and T15
Explosion proof RTD assemblies in thermowells with spring loaded insert
and enclosure for process industryEN 10/01/202313/01/202131/05/201812/05/201526/10/2009Language:
English
Version:
10/01/2023
File size:
1.4 MB
File name:
TI00126REN_1623-00.pdf
-
-
-
Short Instruction (KA)
T14 Compact Instructions
Explosion proof RTD assembly in flanged thermowell
EN 01/12/201201/07/200701/03/2007Language:
English
Version:
01/12/2012
File size:
671.9 KB
File name:
KA00237rae_1312.pdf
-
-
-
Ex Safety Instruction (XA)
Temperature assemblies T13, T14, T15, T53, T54, T55 Control drawing CSA (XP, DIP)
Installation notes for CSA approved apparatus
Language:
English
Version:
19/12/2022
File size:
97 KB
File name:
XA02075TEN_03.22.pdf
-
-
-
Ex Safety Instruction (XA)
T13, T14, T53, T54
CSA:
Control Drawing XP, NI, DIP
160100118Language:
English
Version:
26/08/2019
File size:
65.5 KB
File name:
160100118.pdf
-
-
-
Ex Safety Instruction (XA)
T13, T14, T53, T54
CSA:
Control Drawing XP, DIP
160100116Language:
English
Version:
26/08/2019
File size:
61.1 KB
File name:
160100116.pdf
-
-
-
Ex Safety Instruction (XA)
T13, T14, T53, T54
FM:
Control Drawing XP, NI, DIP
160100114Language:
English
Version:
27/11/2006
File size:
68.4 KB
File name:
160100114.pdf
-
-
-
Ex Safety Instruction (XA)
T13, T14, T53, T54
FM:
Control Drawing XP, NI, DIP
160100113Language:
English
Version:
18/05/2006
File size:
62.7 KB
File name:
160100113.pdf
-
-
-
Certificates FM/CSA (ZD)
T13, T14, T53, T54 CSA Installation notes, explosion proof, dust ignition proof
CSA approved temperature assemblies
EN 18/03/202001/04/201101/03/2006Language:
English
Version:
18/03/2020
File size:
246.4 KB
File name:
160100116.pdf
-
-
-
Certificates FM/CSA (ZD)
Control Drawing FM XP, NI, DIP T13, T14, T53, T54
Temperature Process RTD Explosion Proof T13, Process RTD Explosion Proof
T14, Process TC Explosion Proof T53, Process TC Explosion Proof T54
Installation Notes for Hazardous LocationsLanguage:
English
Version:
02/01/2007
File size:
73.8 KB
File name:
160100114.pdf
-
-
-
Certificates FM/CSA (ZD)
Control Drawing FM XP, NI, DIP T13, T14, T53, T54
Temperature Process RTD Explosion Proof T13, Process RTD Explosion Proof
T14, Process TC Explosion Proof T53, Process TC ExplosionProof T54
Installation Notes for Hazardous LocationsEN 24/11/202012/01/2015Language:
English
Version:
24/11/2020
File size:
65.5 KB
File name:
160100114.pdf
-