

Specs at a glance
-
Accuracy
(Pt100) <= 0,1 K
(Pt100) <= 0,18 °F
Field of application
Unsurpassed reliability, accuracy and long-term stability in critical processes over all industries. The configurable transmitter not only transfers digital converted signals from RTD and TC sensors, it also transfers resistance and voltage signals using FOUNDATION Fieldbus™ communication. High measurement point availability by means of sensor monitoring functions and device hardware fault recognition. Optimization of the measurement accuracy by sensor-transmitter matching.
2 universal input channels and FF™ protocol for the conversion of input signals into digital output signals
The device stands out due to signal reliability, long-term stability, high precision and advanced diagnostics (important in critical processes)
For the highest level of safety, availability and risk reduction
Installation in flat-face terminal head as per DIN EN 50446
Optional installation in field housings even for use in Ex d areas - with mounting brackets for wall or pipe mounting
Benefits
Easy and standardized communication via FOUNDATION Fieldbus™ H1
Straightforward design of measuring points in Ex-areas through FISCO/FNICO conformity in accordance with IEC 600079-27
Safe operation in hazardous areas thanks to international approvals such as FM IS, NI; CSA IS, NI; ATEX Ex ia, Ex nA for intrinsically safe installation in zone 1 and zone 2
High accuracy through sensor-transmitter matching
Reliable operation with sensor monitoring and device hardware fault recognition
Several mounting versions and sensor connection combinations
Rapid no-tools wiring due to optional spring terminal technology
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
iTEMP TMT85
Dual-input temperature transmitter
EN 08/08/202220/11/202130/07/202013/04/201713/03/2013Language:
English
Version:
08/08/2022
File size:
1.6 MB
File name:
TI00134REN_0822-00.pdf
-
-
-
Operating Instruction (BA)
iTEMP TMT85
Two-channel temperature transmitter with FOUNDATION Fieldbus
<sup>TM</sup> protocolEN 10/08/202218/06/202007/06/201713/03/201309/07/2012Language:
English
Version:
10/08/2022
File size:
2.8 MB
File name:
BA00251REN_1822-00.pdf
-
-
-
Operating Instruction (BA)
TID10 Operating Instructions
Pluggable display for head transmitters (TMT8x)
EN 01/03/201301/05/200801/04/2008Language:
English
Version:
01/03/2013
File size:
606 KB
File name:
BA00262rc4_1313.pdf
-
-
-
Short Instruction (KA)
iTEMP TMT85
Dual-input temperature transmitter
EN 15/10/202018/03/201609/04/201322/01/201301/12/2011Language:
English
Version:
15/10/2020
File size:
1.1 MB
File name:
KA00252REN_0520.pdf
-
-
-
Ex Safety Instruction (XA)
iTEMP TMT84, TMT85
ATEX: II1G Ex ia IIC T6…T4 Ga
IECEx: Ex ia IIC T6…T4 GaEN 24/11/202103/05/201820/05/201608/05/201530/01/2015Language:
English
Version:
24/11/2021
File size:
719.7 KB
File name:
XA00069REN_0521.pdf
-
-
-
Ex Safety Instruction (XA)
iTEMP TMT82, TMT84, TMT85
PROFIBUS®, FOUNDATION Fieldbus™
ATEX, IECEx: Ex ia [ia Ga] IIC T6 Gb
Safety instructions for electrical apparatus in explosion-hazardous
areasEN 20/06/202211/11/202007/11/201820/06/201623/01/2012Language:
English
Version:
20/06/2022
File size:
400.4 KB
File name:
XA01012TEN_0522-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTEMP TMT71, TMT72, TMT82, TMT84, TMT85, TMT86, TMT182B
ATEX:
Ex ia IIIC Txxx °C Dc, Ex tc IIIC Txxx °C Dc
Ex tc IIIC Txxx °C Dc, Ex tc IIIC Dc
Ex nA IIC T6 Gc, Ex ec IIC T6 Gc
Ex nA IIC Gc, Ex ec IIC GcEN 17/07/202314/11/202215/08/202219/11/201823/03/2016Language:
English
Version:
17/07/2023
File size:
445.5 KB
File name:
XA01006TEN_0823-00.pdf
-
-
-
Ex Safety Instruction (XA)
XA iTEMP TMT85
Ex ec IIC T4...T6 Gc
EN 15/01/2024Language:
English
Version:
15/01/2024
File size:
418.2 KB
File name:
XA03250TEN_0124-00.pdf
-
-
-
Ex Safety Instruction (XA)
iTEMP TMT84, TMT85
PROFIBUS PA®/FOUNDATION Fieldbus™
CSA:
Control Drawing XP, NI, DIP
340200114Language:
English
Version:
08/06/2011
File size:
101 KB
File name:
340200114.pdf
-
-
-
Ex Safety Instruction (XA)
iTEMP TMT84, TMT85
PROFIBUS PA®/FOUNDATION Fieldbus™
FM:
Control Drawing XP, NI, DIP
340200113Language:
English
Version:
08/06/2011
File size:
106.2 KB
File name:
340200113.pdf
-