![Picture of Coriolis flowmeter Cubemass / 8CM for measuring smallest quantities of liquids and gases Picture of Coriolis flowmeter Cubemass / 8CM for measuring smallest quantities of liquids and gases](/__image/a/22281/k/db0e83bcf4bed6c3fcf6093a56572304f85023ca/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/Cubemass%20(8CM)%20Coriolis%20flowmter%20with%20VCO%20couplings%20for%20measuring%20smallest%20quantities%20of%20liquids%20and%20gases%20-%20PP01.jpg)
Specs at a glance
-
Max. measurement error
Mass flow (liquid): ±0.1 %
Volume flow (liquid): ±0.1 %
Mass flow (gas): ±0.5 %
Density (liquid): ±0.0005 g/cm3 -
Measuring range
0 to 1000 kg/h (0 to 37 lb/min)
-
Medium temperature range
–50 to +200 °C (–58 to +392 °F)
-
Max. process pressure
PN 40, Class 300, 10K, 400 bar (5800 psi)
-
Wetted materials
Measuring tube: 1.4539 (904L)
Connection: 1.4539 (904L); 1.4404 (316/316L)
Field of application
Cubemass is the proven sensor for the measurement of smallest flow rates in skids, test rigs and industrial robotics, e.g. in applications like lacquering or surface finishing. Neither high pressure nor alternating flow conditions compromise its accuracy. Equipment manufacturers value Cubemass as compact Coriolis sensor.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Measuring accurately smallest quantities of liquids and gases
Device properties
Nominal diameter: DN 1 to 6 (1/24 to 1/4")
Process pressure up to 400 bar (5800 psi)
Medium temperature up to +200 °C (+392 °F)
Robust transmitter housing
Modbus RS485
Pulse output
Benefits
Measuring accurately smallest quantities of liquids and gases
Space-saving installation – compact single-tube design
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Suitable for skids – lightweight sensor
-
Cost savings – very low power consumption
-
Fast commissioning – pre-configured devices
-
Automatic recovery of data for servicing
Videos
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Operating Instruction (BA)
Cubemass MODBUS RS485 Operating Instructions
English version - 06/2022
Coriolis flowmeter
EN 20/06/202218/09/201501/05/2010Language:
English
Version:
20/06/2022
File size:
1 MB
File name:
BA00142DEN_1422.pdf
-
-
-
Device Parameter (GP)
Cubemass MODBUS RS485 Description of Device Functions
English version - 11/2015
Coriolis flowmeter
EN 30/11/201501/05/2010Language:
English
Version:
30/11/2015
File size:
585.8 KB
File name:
GP00005DEN_1315.pdf
-
-
-
Technical Information (TI)
Cubemass Technical Information
Coriolis flowmeter
The ultra-compact sensor for smallest quantities with easy system
integrationEN 01/08/201501/05/2010Language:
English
Version:
01/08/2015
File size:
712.8 KB
File name:
TI00106DEN_1315.pdf
-
-
-
Operating Instruction (BA)
Cubemass MODBUS RS485 Operating Instructions
Coriolis flowmeter
EN 20/06/202218/09/201501/05/2010Language:
English
Version:
20/06/2022
File size:
1 MB
File name:
BA00142DEN_1422.pdf
-
-
-
Device Parameter (GP)
Cubemass MODBUS RS485 Description of Device Functions
Coriolis flowmeter
EN 30/11/201501/05/2010Language:
English
Version:
30/11/2015
File size:
585.8 KB
File name:
GP00005DEN_1315.pdf
-
-
-
Short Instruction (KA)
Cubemass Brief Operating Instructions
Coriolis mass flow measuring system
EN 01/05/2010Language:
English
Version:
01/05/2010
File size:
317.7 KB
File name:
KA046DEN_0210.pdf
-
-
-
Installation Instructions (EA)
Electrical trace heating systems
Promass 100, 200, 300, 500, 500-digital, LNGmass, CNGmass, LPGmass
EN 01/03/2021Language:
English
Version:
01/03/2021
File size:
883.1 KB
File name:
EA01339DA2_0121.pdf
-
-
-
Installation Instructions (EA)
Safety Instructions for Spare Parts Installation Instructions
Flowmeter
EN 01/03/201828/11/201325/04/2013Language:
English
Version:
01/03/2018
File size:
139.5 KB
File name:
EA01051DA2_0318.pdf
-
-
-
Installation Instructions (EA)
Replacing electronics module Installation Instructions
CNGmass 8FF, LPGmass 8FE, Cubemass 8CM
EN 17/12/201808/11/2010Language:
English
Version:
17/12/2018
File size:
295.2 KB
File name:
EA00057DA2_1418.pdf
-
-
-
Installation Instructions (EA)
Replacing cover and O-ring Installation Instructions
romag 10, 23, 50, 51, 53, 55, 400, 800, Promass 40, 80, 83, 84, 8ME,
CNGmass 8FF, LPGmass 8FE, Cubemass 8CM, Prosonic Flow 90, 91,9
2, 93, t-mass 65, Prowirl 72, 73EN 01/10/201828/06/2012Language:
English
Version:
01/10/2018
File size:
520.1 KB
File name:
EA00098DA2_1518.pdf
-
-
-
Ex Safety Instruction (XA)
Cubemass ATEX II2GD IECEx Zone 1, 21 Ex-documentation
Ex-Dokumentationzur Betriebsanleitung:
Ex documentation for the operating instruction:
Documentation Ex relative à la mise e
n service:
BA00142DEN 11/10/202204/07/202222/12/201406/08/201201/05/2010Language:
English
Version:
11/10/2022
File size:
1.6 MB
File name:
XA00146DA3_1622.pdf
-
-
-
Ex Safety Instruction (XA)
Cubemass NEPSI Zone 1, Zone 21 Ex documentation
Ex documentation for the operating instruction:
BA00142DEN 06/09/202225/01/201819/12/201201/02/2011Language:
English
Version:
06/09/2022
File size:
551.8 KB
File name:
XA00148DEN_0422.pdf
-