Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Picture of Coriolis flowmeter Proline Cubemass C 300 / 8C3B

Proline Cubemass C 300
Coriolis flowmeter

Compact sensor for smallest quantities with a compact, easily accessible transmitter

8C3B
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-

Specs at a glance

  • Max. measurement error

    Mass flow (liquid): ±0.10 %
    Volume flow (liquid): ±0.10 %
    Mass flow (gas, Tantalum only): ±0.50 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 1000 kg/h (0 to 37 lb/min)

  • Medium temperature range

    Tantalum: –50 to +150 °C (–58 to +302 °F)
    Zirconium: –50 to +205 °C (–58 to +401 °F)

  • Max. process pressure

    PN 40, Class 300, 10K, 400 bar (5800 psi)

  • Wetted materials

    Measuring tube: 1.4539 (904L)
    Connection: 1.4539 (904L); 1.4404 (316/316L)

Field of application

Cubemass C is the ideal sensor for the measurement of smallest flow rates in skids, test rigs and industrial robotics. Neither high pressure nor alternating flow conditions compromise its accuracy. With its compact transmitter Cubemass C 300 offers high flexibility in terms of operation and system integration: access from one side, remote display, improved connectivity options. Heartbeat Technology enables measurement reliability and compliant verification.

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Measuring accurately smallest quantities of liquids and gases


Device properties

  • Nominal diameter: DN 1 to 6 (¹⁄₂₄ to ¹⁄₄")

  • Process pressure up to 400 bar (5800 psi)

  • Medium temperature up to +205 °C (+401 °F)

  • Compact dual-compartment housing with up to 3 I/Os

  • Backlit display with touch control and WLAN access

  • Remote display available

Benefits

  • Space-saving installation – compact single-tube design

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Suitable for skids – lightweight sensor

  • Full access to process and diagnostic information – numerous, freely combinable I/Os and Ethernet

  • Reduced complexity and variety – freely configurable I/O functionality

  • Integrated verification – Heartbeat Technology

Videos

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

  • Ethernet-APL logo
    Ethernet-APL portfolio

    Ethernet is ready for the process industry: Ethernet-APL ensures a high cable length, an easy installation and explosion protection. This makes high-speed communication possible in the field.

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable