
Memosens 2.0: Cutting-edge sensor technology reloaded
Make life easier, increase process safety and stay connected with Memosens 2.0 digital technology.
5 μS/cm to 200 mS/cm
0 to 100 °C (32 to 212 °F)
1 bar, not intended for continuous measurement in process
Memosens CLL47E is the four-electrode conductivity sensor for random sampling and measurements in the laboratory. It merges easy handling with plug and play system with effortless cleaning thanks to the seamless design. With its platinum electrodes and wide measuring range, a large variety of samples can be covered while delivering reliable measurements right at the measuring point.
Memosens CLL47E is suited for:
Check of on-line measuring loops
Analysis of grab samples (on-site as well as in the laboratory)
Measurement at process points where regular checks are recommended
In the following applications:
Drinking water
Cooling water
Wastewater
Process media analysis, e.g. cleaning solutions
Wide range of measurement allows for analysis of many different samples
Precise adjustment and reliable measurement with a quality cerificate stating individual cell constant
Easy to clean thanks to seamless design
Solid platinum electrodes provide easy maintenance and long lifetime
Benefit from Memosens 2.0 technology with implemented cell constante, true plug and play and traceable calibration history
Integrated temperature sensor for automatic temperature compensation
Supports the requirements of quality management with tamper-proof data storage including serial number and calibration history
Standard products
Technical excellence
Simplicity
Specialized products
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Contacting conductivity sensor for laboratory measurements and random
sampling in the field
EN | |||
18/02/2022
|
|
|
Language: |
English |
Version: |
18/02/2022 |
File size: |
400.6 KB |
File name: |
TI01666CEN_0121-00.pdf |
Contacting conductivity sensor for laboratory measurements and random
sampling in the field
EN | |||
23/02/2022
|
|
|
Language: |
English |
Version: |
23/02/2022 |
File size: |
436.2 KB |
File name: |
BA02216CEN_0121-00.pdf |
Einfache Messung und verlässliche Werte
Language: |
German |
Version: |
22/02/2023 |
File size: |
1.5 MB |
File name: |
CP01516C_Einfach Messung und verlaessliche Werte.pdf |
Donnez-moi des valeurs fiables en toute simplicité
Language: |
French |
Version: |
20/10/2023 |
File size: |
16.4 MB |
File name: |
CP01516CFR01.23-Gamme Memosens pour laboratoire.pdf |
Make it easy and give me values I can trust
Language: |
English |
Version: |
22/02/2023 |
File size: |
1.5 MB |
File name: |
CP01516C_Make it easy and give me values I can trust.pdf |
取扱いが容易で信頼性の高い値を提供
Language: |
Japanese |
Version: |
01/03/2023 |
File size: |
1.9 MB |
File name: |
IN01241CJA_0122.pdf |
Product root: CLL47E-
Declaration number: HE_01611_01.22
Manufacturer specification: RoHS
Additional information: China-RoHS
EN | |||
20/04/2022
|
|
|
Language: |
English |
Version: |
20/04/2022 |
File size: |
385.9 KB |
File name: |
Manufacturers Declaration_CLL47E_China-RoHS.pdf |
Product root: CLS15D-, CLS16D-, CLS21D-, CLS50D-, CLS54D-, CLS82D-,
CML18-, COS21D-, COS22D-, COS51D-, COS81D-, CPF82D-, CPL51E-
,
CPS11D-, CPS12D-, CPS16D-, CPS171D-, CPS31D-, CPS341D-, CPS41D-,
CPS42D-, CPS441D-, CPS471D-, CPS47D-, CPS491D-, CPS71D-,
CPS72D-,
CPS77D-, CPS91D-, CPS92D-, CPS96D-, CPS97D-, CYK10-, CYK20-
Declaration number: EC_00828_02.20
EN | |||
14/02/2022
|
|
|
Language: |
English |
Version: |
14/02/2022 |
File size: |
281.9 KB |
File name: |
EC_00828_03.22_D-Sensoren CML18 EMV_RoHS.pdf |
Product root: CLL47E-
Declaration number: EU_00999_01.22
EN | |||
10/02/2022
|
|
|
Language: |
English |
Version: |
10/02/2022 |
File size: |
283.1 KB |
File name: |
EU_00999_01.22_nonEx_CLLxxE.pdf |
Product root: CLL47E-
Declaration number: UK_00481_01.22
Language: |
English |
Version: |
10/02/2022 |
File size: |
312.5 KB |
File name: |
UK_00481_01.22 CLLxxE_NonEx.pdf |