
Memosens 2.0: Cutting-edge sensor technology reloaded
Make life easier, increase process safety and stay connected with Memosens 2.0 digital technology.
pH 0 to 14 (1 to 12 application range)
-5 to 80 °C (23 to 176 °F)
1 bar, not intended for continues measurment in process
With its robust plastic shaft and contactless inductive Memosens cable connection, Memosens CPL51E is made for random sampling directly in the field or in the laboratory. The sensor comes pre-calibrated and is directly ready for use. Ideally to be used in combination with the mobile handheld Liquiline Mobile CML18 without any additional settings.
Memosens CPL51E is suited for the following applications in drinking water, wastewater and process water:
Check of on-line measuring loops
Analysis of grab samples (on-site as well as in the laboratory)
pH measurement at process points where no online measurement is installed
The inductive Memosens sensor connection is insensitive to moisture and corrosion.
Suitable for use in the laboratory or in the field to check your running process. A physical protection keeps the glass membrane safe in both environments.
Automatic temperature compensation thanks to integrated temperature sensor.
Fast response time even in cold ionweak water.
Reference system with open aperture minimizes the risk of clogging.
Supports the requirements of quality management with tamper-proof stored information such as serial number or calibration history
Simple products
Technical excellence
Simplicity
Standard products
Technical excellence
Simplicity
Specialized products
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
pH sensor for laboratory measurements and random sampling in the field
EN | |||
31/01/2022
|
|
|
Language: |
English |
Version: |
31/01/2022 |
File size: |
576.1 KB |
File name: |
TI01672CEN_0120-00.pdf |
pH laboratory sensors with Memosens 2.0 technology
EN | |||
31/01/2022
|
|
|
|
23/01/2020
|
|
|
Language: |
English |
Version: |
31/01/2022 |
File size: |
580.5 KB |
File name: |
BA02016CEN_0221-00.pdf |
The Liquiline Mobile CML18 value package
Language: |
English |
Version: |
20/06/2023 |
File size: |
607.4 KB |
File name: |
PU01365CEN_CML18_package_lowres.pdf |
Le package Liquiline Mobile CML18
Language: |
French |
Version: |
17/08/2020 |
File size: |
533.3 KB |
File name: |
PU01365CFR-0120-CML18.pdf |
Das Liquiline Mobile CML18 Vorteilspaket
Language: |
German |
Version: |
20/06/2023 |
File size: |
625.9 KB |
File name: |
PU01365CDE_CML18_package_lowres.pdf |
Einfache Messung und verlässliche Werte
Language: |
German |
Version: |
22/02/2023 |
File size: |
1.5 MB |
File name: |
CP01516C_Einfach Messung und verlaessliche Werte.pdf |
Donnez-moi des valeurs fiables en toute simplicité
Language: |
French |
Version: |
20/10/2023 |
File size: |
16.4 MB |
File name: |
CP01516CFR01.23-Gamme Memosens pour laboratoire.pdf |
Make it easy and give me values I can trust
Language: |
English |
Version: |
22/02/2023 |
File size: |
1.5 MB |
File name: |
CP01516C_Make it easy and give me values I can trust.pdf |
取扱いが容易で信頼性の高い値を提供
Language: |
Japanese |
Version: |
01/03/2023 |
File size: |
1.9 MB |
File name: |
IN01241CJA_0122.pdf |
Product root: CPL51E-, CPL53E-, CPL57E-, CPL59E-
Declaration number: HE_01610_01.22
Manufacturer specification: RoHS
Additional information: China-RoHS
EN | |||
20/04/2022
|
|
|
Language: |
English |
Version: |
20/04/2022 |
File size: |
352.1 KB |
File name: |
Manufacturers Declaration_CPL5xE_China-RoHS.pdf |