
Memosens 2.0: Cutting-edge sensor technology reloaded
Make life easier, increase process safety and stay connected with Memosens 2.0 digital technology.
pH 0 to 14
0 to 135 °C (32 to 275 °F) (0 to 100 °C (32 to 212 °F) application range)
1 bar, not intended for continues measurement in process
The Memosens CPL59E starts to perform best, when other sensors cannot handle the conditions. The pH electode is suited for harsh conditions as e.g. in chemical and process industries. Due to the ion trap it offers a high stability to oxidizing agents. This protects the sensor and the junction from drift and inaccurate measurement.
Memosens CPL59E is suited for:
Check of on-line measuring loops
Analysis of grab samples (on-site as well as in the laboratory)
Measurement at process points where regular checks are recommended
In the following applications:
pH value setting in the media
Process water of chemical industry
Neutralization
Mixture monitoring
The ion trap provides excellent performance and long-term stability even in harsh environments such as oxidizing agents
Large dirt-repellent PTFE-junction to avoid clogging
Innovative Memosens 2.0 technology: true plug and play and optimal traceability
Automatic registration and temperature compensation with the integrated temperature sensor
Tamper-proof data storage including serial number and calibration history for required quality management
Standard products
Technical excellence
Simplicity
Specialized products
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
pH measurement for laboratory measurements and random sampling
EN | |||
31/01/2022
|
|
|
Language: |
English |
Version: |
31/01/2022 |
File size: |
1.1 MB |
File name: |
TI01674CEN_0122-00.pdf |
pH laboratory sensors with Memosens 2.0 technology
EN | |||
31/01/2022
|
|
|
|
23/01/2020
|
|
|
Language: |
English |
Version: |
31/01/2022 |
File size: |
580.5 KB |
File name: |
BA02016CEN_0221-00.pdf |
Einfache Messung und verlässliche Werte
Language: |
German |
Version: |
22/02/2023 |
File size: |
1.5 MB |
File name: |
CP01516C_Einfach Messung und verlaessliche Werte.pdf |
Donnez-moi des valeurs fiables en toute simplicité
Language: |
French |
Version: |
20/10/2023 |
File size: |
16.4 MB |
File name: |
CP01516CFR01.23-Gamme Memosens pour laboratoire.pdf |
Make it easy and give me values I can trust
Language: |
English |
Version: |
22/02/2023 |
File size: |
1.5 MB |
File name: |
CP01516C_Make it easy and give me values I can trust.pdf |
取扱いが容易で信頼性の高い値を提供
Language: |
Japanese |
Version: |
01/03/2023 |
File size: |
1.9 MB |
File name: |
IN01241CJA_0122.pdf |
Product root: CPL51E-, CPL53E-, CPL57E-, CPL59E-
Declaration number: HE_01610_01.22
Manufacturer specification: RoHS
Additional information: China-RoHS
EN | |||
20/04/2022
|
|
|
Language: |
English |
Version: |
20/04/2022 |
File size: |
352.1 KB |
File name: |
Manufacturers Declaration_CPL5xE_China-RoHS.pdf |
Product root: CLS15D-, CLS16D-, CLS21D-, CLS50D-, CLS54D-, CLS82D-,
CML18-, COS21D-, COS22D-, COS51D-, COS81D-, CPF82D-, CPL51E-
,
CPS11D-, CPS12D-, CPS16D-, CPS171D-, CPS31D-, CPS341D-, CPS41D-,
CPS42D-, CPS441D-, CPS471D-, CPS47D-, CPS491D-, CPS71D-,
CPS72D-,
CPS77D-, CPS91D-, CPS92D-, CPS96D-, CPS97D-, CYK10-, CYK20-
Declaration number: EC_00828_02.20
EN | |||
14/02/2022
|
|
|
Language: |
English |
Version: |
14/02/2022 |
File size: |
281.9 KB |
File name: |
EC_00828_03.22_D-Sensoren CML18 EMV_RoHS.pdf |
Product root: CPL51E-, CPL53E-, CPL57E-, CPL59E-
Declaration number: EU_01000_01.22
EN | |||
10/02/2022
|
|
|
Language: |
English |
Version: |
10/02/2022 |
File size: |
284.1 KB |
File name: |
EU_01000_01.22_nonEx_CPLxxE.pdf |
Product root: CPL51E-, CPL53E-, CPL57E-, CPL59E-
Declaration number: UK_00482_01.22
Language: |
English |
Version: |
10/02/2022 |
File size: |
296.3 KB |
File name: |
UK_00482_01.22 CPLxxE_NonEx.pdf |