
Memosens 2.0: Cutting-edge sensor technology reloaded
Make life easier, increase process safety and stay connected with Memosens 2.0 digital technology.
pH 0 to 14 (1 to 12 application range)
–5 to 100 °C (23 to 212 °F) (0 to 80 °C (32 to 176 °F) application range)
1 bar, not intended for continues measurment in process
The pH sensor Memosens CPL57E is specially designed for pure water applications in all type of industries. The glass sensor offers long-term stability, thanks to the additional salt storage, and ensures highly accurate measured values in pure water.
Memosens CPL57E is suited for:
Check of on-line measuring loops
Analysis of grab samples (on-site as well as in the laboratory)
Measurement at process points where regular checks are recommended
In the following applications:
Boiler feed water
Pure water
Water with low ionic strength
High accuracy and long-term stability of the pH electrode in pure water thanks to the additional salt storage
Maintenance free sensor since the electrolyte does not need to be refilled
Supports the requirements of quality management with tamper-proof data storage including serial number and calibration history
Automatic temperature compensation thanks to an integrated temperature sensor
Standard products
Technical excellence
Simplicity
Specialized products
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
pH measurement for laboratory measurements and random sampling
EN | |||
31/01/2022
|
|
|
Language: |
English |
Version: |
31/01/2022 |
File size: |
968.6 KB |
File name: |
TI01675CEN_0122-00.pdf |
pH laboratory sensors with Memosens 2.0 technology
EN | |||
31/01/2022
|
|
|
|
23/01/2020
|
|
|
Language: |
English |
Version: |
31/01/2022 |
File size: |
580.5 KB |
File name: |
BA02016CEN_0221-00.pdf |
Einfache Messung und verlässliche Werte
Language: |
German |
Version: |
22/02/2023 |
File size: |
1.5 MB |
File name: |
CP01516C_Einfach Messung und verlaessliche Werte.pdf |
Donnez-moi des valeurs fiables en toute simplicité
Language: |
French |
Version: |
20/10/2023 |
File size: |
16.4 MB |
File name: |
CP01516CFR01.23-Gamme Memosens pour laboratoire.pdf |
Make it easy and give me values I can trust
Language: |
English |
Version: |
22/02/2023 |
File size: |
1.5 MB |
File name: |
CP01516C_Make it easy and give me values I can trust.pdf |
取扱いが容易で信頼性の高い値を提供
Language: |
Japanese |
Version: |
01/03/2023 |
File size: |
1.9 MB |
File name: |
IN01241CJA_0122.pdf |
Product root: CPL51E-, CPL53E-, CPL57E-, CPL59E-
Declaration number: HE_01610_01.22
Manufacturer specification: RoHS
Additional information: China-RoHS
EN | |||
20/04/2022
|
|
|
Language: |
English |
Version: |
20/04/2022 |
File size: |
352.1 KB |
File name: |
Manufacturers Declaration_CPL5xE_China-RoHS.pdf |
Product root: CLS15D-, CLS16D-, CLS21D-, CLS50D-, CLS54D-, CLS82D-,
CML18-, COS21D-, COS22D-, COS51D-, COS81D-, CPF82D-, CPL51E-
,
CPS11D-, CPS12D-, CPS16D-, CPS171D-, CPS31D-, CPS341D-, CPS41D-,
CPS42D-, CPS441D-, CPS471D-, CPS47D-, CPS491D-, CPS71D-,
CPS72D-,
CPS77D-, CPS91D-, CPS92D-, CPS96D-, CPS97D-, CYK10-, CYK20-
Declaration number: EC_00828_02.20
EN | |||
14/02/2022
|
|
|
Language: |
English |
Version: |
14/02/2022 |
File size: |
281.9 KB |
File name: |
EC_00828_03.22_D-Sensoren CML18 EMV_RoHS.pdf |
Product root: CPL51E-, CPL53E-, CPL57E-, CPL59E-
Declaration number: EU_01000_01.22
EN | |||
10/02/2022
|
|
|
Language: |
English |
Version: |
10/02/2022 |
File size: |
284.1 KB |
File name: |
EU_01000_01.22_nonEx_CPLxxE.pdf |
Product root: CPL51E-, CPL53E-, CPL57E-, CPL59E-
Declaration number: UK_00482_01.22
Language: |
English |
Version: |
10/02/2022 |
File size: |
296.3 KB |
File name: |
UK_00482_01.22 CPLxxE_NonEx.pdf |